1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Compact Direct Operated 2 Port Solenoid Valve VDW Series (Part Number)

SMC VDW TYPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Compact Direct Operated 2 Port Solenoid Valve VDW Series
  • Compact Direct Operated 2 Port Solenoid Valve VDW Series
  • Compact Direct Operated 2 Port Solenoid Valve VDW Series
  • Compact Direct Operated 2 Port Solenoid Valve VDW Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 473.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Compact Direct Operated 2 Port Solenoid Valve VDW Series for air, medium vacuum and water.
[Features]
· Body material: Al / resin (PPS) / brass / SUS.
· Power consumption: 2.5 W (VDW1) / 3 W (VDW2).
· Protective structure: IP65.
· Available with one-touch fittings (resin body).

Compact Direct Operated 2 Port Solenoid Valve VDW Series Details

For Air product image

For Air product image

For Medium Vacuum product image

For Medium Vacuum product image

Compact Direct Operated 2 Port Solenoid Valve VDW Series Specifications

How to Order (For Air)

Model number example (for air)

Model number example (for air)

How to Order (For Medium Vacuum)

Model number example (for medium vacuum)

Model number example (for medium vacuum)

How to Order (For Water)

Model number example (for water)

Model number example (for water)

How to Order (Electric Options)

Model number example (electric options)

Model number example (electric options)

How to Order (Other Options)

Model number example (other options)

Model number example (other options)

  1. *1Applicable to air type (VDW□0) and water type (VDW□2).
  2. *2When selecting G or NPT, choose the 1/8 port size standard model.
  3. *3When selecting M6, choose the M5 port size standard model.
  4. *4Choose an SUS body when using deionized water or any other fluid that may corrode C37 material.

How to Order (With Bracket)

Model number example (with bracket)

Model number example (with bracket)

Standard specification

-Valve constructionDirect operated poppet
Valve specificationsPressure ResistanceMPa2.0 (resin body type: 1.5)
Max. system pressureMPa1.0
Body materialAluminum, resin, brass, SUS
Sealing materialsNBR, FKM
EnclosureDust-tight, low jetproof (IP65)Note 2)
EnvironmentLocations without corrosive or explosive gases
Coil SpecificationsRated voltageAC100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)Note 1)
DC24 V DC, (12 V DC)Note 1)
Allowable voltage fluctuation±10% of rated voltage
Allowable voltage fluctuationAC (with a full wave rectifier)5% or less of rated voltage
DC2% or less of rated voltage
Coil insulation typeClass B

Note 1) Voltage inside () indicates special voltage.
Note 2) Please contact the manufacturer regarding use of this product in locations that require water resistance.

Structural drawing

Normally closed (N.C.) Body material: Aluminum, PPS resin, brass, SUS structural drawing

Normally closed (N.C.) Body material: Aluminum, PPS resin, brass, SUS structural drawing

NumberPart nameMaterial
1Solenoid coilCu + Fe + resin
2Fixed armatureFe
3TubeSUS
4Return springSUS
5Armature assemblyNBR, FKM, SUS, PPS resin
6SealNBR, FKM
7BodyAluminum, PPS resin, brass, SUS
Body material: PPS resin (One-touch fitting type) structural drawing

Body material: PPS resin (One-touch fitting type) structural drawing

NumberPart nameMaterial
1Solenoid coilCu + Fe + resin
2Fixed armatureFe
3TubeSUS
4Return springSUS
5Armature assemblyNBR, FKM, SUS, PPS resin
6SealNBR, FKM
7BodyPPS resin
8BracketSPCC

Compact Direct Operated 2 Port Solenoid Valve VDW Series Example Dimensions

 

(Unit: mm)

 

Grommet dimensional drawing

Grommet dimensional drawing

ModelPort size
P
ABB1CDEFMounting bracket dimensions (XD)Method of electrical entry of lead wire
GUWXYGrommet
QR
VDW2M5, 1/815221151.720813.54331439201736.2
Part Number
VDW22UAA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Voltage Sealing materials Option Body material Bracket Detailed type

฿ 1,285.20

SMC VDW TYPE 1 Piece(s) 55 Day(s) WaterG1/8-1.624 V DCNBRNoneSUSNoneSize 2

Loading...

  1. 1

Basic Information

Type Electromagnetic Type Operating Environment Standard Switching Type Normally Closed
Driving Type Linear Motion Type Operating Temperature Range(°C) -10::50 Number of Solenoids Single Solenoid
Application Single Item IP IP65 Acquired Standards CE

Please check the type/dimensions/specifications of the part VDW22UAA in the Compact Direct Operated 2 Port Solenoid Valve VDW Series series.

Products with similar specification

Part Number
VDW10AAL
VDW10AAZ
VDW10AB
VDW22UAAXB
VDW22UAB
VDW22UABXB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Fluid Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Voltage Sealing materials Option Body material Bracket Detailed type

฿ 589.05

1 Piece(s) 55 Day(s) AirMM5-124 V DCNBRResistant to low concentration ozone, deionized water, oil-freePPS resinNoneSize 1

฿ 535.50

1 Piece(s) 55 Day(s) AirMM5-124 V DCNBROil-freePPS resinNoneSize 1

฿ 481.95

1 Piece(s) 55 Day(s) AirMM5-1100 V ACNBRNonePPS resinNoneSize 1

฿ 1,338.75

1 Piece(s) 55 Day(s) WaterG1/8-1.624 V DCNBRNoneSUSBracket interchangeable with old typeSize 2

฿ 1,285.20

1 Piece(s) 55 Day(s) WaterNPT1/8-1.624 V DCNBRNoneSUSNoneSize 2

฿ 1,338.75

1 Piece(s) 55 Day(s) WaterNPT1/8-1.624 V DCNBRNoneSUSBracket interchangeable with old typeSize 2