1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pan Head Miniature Captive Screw for Precision Instruments SSCZS (Part Number)

SPECIAL SCREWS

Pan Head Miniature Captive Screw for Precision Instruments SSCZS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 153.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· For use in precision equipment where installation/removal is frequent.
· M1.4 to M2.6. Pan head machine screw for precision instruments.
· For compliance with the CE marking.
[Applications]
· For fixing protective covers and inspection components inside precision equipment. Compliance with the CE marking. Compact precision equipment and electric/electronic machinery.

 
Part Number
SSCZS-M2.5-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 153.16

SPECIAL SCREWS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Detailed Shape Pan Length L(mm) 10 Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material SUSXM7 (SUS304 Equivalent) Tip Shape Flat End
Additional Shape Standard Surface Treatment No Thread Type Metric coarse
Sales Unit Low Quantity (can be purchased from one) Application Fall Prevention Strength Class (Stainless Steel) A2-70

Please check the type/dimensions/specifications of the part SSCZS-M2.5-10 in the Pan Head Miniature Captive Screw for Precision Instruments SSCZS series.