1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PAF Miniature Ball Plunger

NBK MECHANICAL ELEMENTS

PAF Miniature Ball Plunger
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 214.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Cost-effective ball plunger.
· Light load, heavy load and super heavy load types with and without vibration resistant treatment are available.

 
Part Number
PAF-6-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 214.00

NBK MECHANICAL ELEMENTS 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Screw (hexagon) Tip Material SUJ2 Body Material SCM435
O.D.(mm) 6 Stroke(mm) 0.8 Lock No
Main Body Surface Treatment Black Oxide Coating Tip Surface Treatment No Tip Heat Treatment Hardness 55 to 60 HRC
Initial Load (Range)(N) 0.01~50 Max. Load(N) 15 Length L(mm) 12
Tip outer diameter(mm) 3

Please check the type/dimensions/specifications of the part PAF-6-L in the PAF Miniature Ball Plunger series.