1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Flat Type Mini Clamp Lever LHCM/LHCMS (Male Thread)

clamp levers

Flat Type Mini Clamp Lever LHCM/LHCMS (Male Thread)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 236.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Compact type flat clamping lever. For uses with limited upper pace.
· Rotating radius 30 mm. Space saving.
· Two threaded portion materials are available.
· The lever portion has electrostatic painting, which shows scratches less.
· Four colors available.

 
Part Number
LHCM-5-12-RD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 236.55

clamp levers 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Application Clamp Type, Clamp Clamp Lever Type, Operation No
Operation Direction Horizontal Shape L-Shaped L-Shaped Clamp Lever Shape Set Screw Type
Mounting Section Type Male thread Rotating Radius R(mm) 30 Main Body Material Zinc Die-Casting
Main Body, Surface Treatment Electrostatic Paint Mounting Section, Material SUM22L Mounting Section, Surface Treatment Black Oxide Coating
Gap Adjustment Screw No Mounting Section Diameter M 5 Mounting Section, Length L(mm) 12
Main Body Color Matte red