(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Electrostatic paint is applied to the handle main body.
· A rotating grip is included with all products.
Handwheel Type | Revolving Crank Handles | Handle, Material | FCD400 Equivalent | Mounting Section, Hole Machining | Round hole (reaming) |
---|---|---|---|---|---|
Grip Type | Rotation Type | Handle, Surface | Cathodic Electrodeposition Coating | Grip Material | SUM22L |
Handle Surface | Trivalent Chromate | Mounting Section Outer Diameter(Ø) | 38 | Round hole diameter(Ø) | 14 |
Set Screw Flat Machining | No |
Please check the type/dimensions/specifications of the part HNJU-160-C14-D in the Offset Crank HNJU-D/HNJB-D series.
How can we improve?
How can we improve?