1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Exhaust Throttle Valve With Muffler (TVM-01)

AIR SYSTEM AUXILIARY EQUIPMENT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Performs speed control of pneumatic equipment and control of pneumatic signals.
· Also allows adjustment of flow rate during operation.
· A stop mechanism ensures safety even when the needle is fully open.

Part Number
TVM-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Thread Nominal Outer Dia. D
(Ø)
Full Length L
(mm)

฿ 285.15

AIR SYSTEM AUXILIARY EQUIPMENT 1 Piece(s) 3 Day(s) 1/81435.8

Loading...

  1. 1

Basic Information

Type Exhaust throttle valve with muffler Body Material Polybutylene Terephthalate Pipe Connection Port Type R
Cover No Element Material Foamed Polyethylene Resin Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TVM-01 in the Exhaust Throttle Valve With Muffler series.

Products with similar specification

Part Number
TVM-02
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Thread Nominal Outer Dia. D
(Ø)
Full Length L
(mm)

฿ 316.04

1 Piece(s) 3 Day(s) 1/41837