1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Exhaust Filter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,503.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Removes oil from exhaust and reduces noise.
· Helps create a clean and quiet environment.

Part Number
EF300-02
EF600-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Thread Nominal Max. Flow
(l/min)
Outer Dia. D
(Ø)
Full Length L
(mm)

฿ 2,503.14

AIR TREATMENT EQUIPMENT 1 Piece(s) 3 Day(s) 1/430075147

฿ 3,320.00

AIR TREATMENT EQUIPMENT 1 Piece(s) 3 Day(s) 3/81000101194

Loading...

  1. 1

Basic Information

Type Common Exhaust Type Body Material Polycarbonate Pipe Connection Port Type R
Cover Presence Element Material Unwoven Cloth Ordering Unit(piece) 1