1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Port Valve for Releasing Residual Pressure With Keyhole (Double Action Type) VHS2510/3510/4510/5510 (Part Number)

SMC SOLENOID AIR VALVE

3-Port Valve for Releasing Residual Pressure With Keyhole (Double Action Type) VHS2510/3510/4510/5510
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,304.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

With this OSHA compliant Pressure Relief 3-Port Valve (Double Action) With Locking Holes, the supply and exhaust status of air flow can be checked at a glance.
[Features]
· The safety-measure manually operated valve can be used to prevent accidents caused by residual pressure in pneumatic lines.
· A specification in which when residual pressure is being released, the valve handle can be locked in position to prevent accidental operation.
· The double action type is structured so that the handle has to be pushed down before turning, helping prevent accidental operation.

Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Double Action) With Locking Holes, VHS2510/3510/4510/5510 Series Details

Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Double Action) With Locking Holes, VHS2510/3510/4510/5510 Series: product images

Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Double Action) With Locking Holes, VHS2510/3510/4510/5510 Series: product images

Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Double Action) With Locking Holes, VHS2510/3510/4510/5510 Series Specifications

ModelVHS2510VHS3510VHS4510VHS4510-06VHS5510
Applicable fluidsAir
Ambient temperature and working fluid temperature-5 to 60°C (no freezing)
Proof pressure1.5 MPa
Operating pressure range0.1 to 1.0 MPa
Handle switching angle90°
Color of exterior (standard)Handle: red
Body: urban white
WeightA (Handle, bonnet: flame-retardant PBT)77 g129 g250 g296 g536 g
B (Handle, bonnet: aluminum)93 g158 g304 g352 g635 g

Model Number Notation

Model number example

Model number example

Flow rate characteristics

ModelPiping connection port diameterFlow rate characteristics
IN, OUTEXHIN → OUTOUT → EXH
C (dm3/(s-bar)bCvC (dm3/(s-bar)bCv
VHS25101/81/82.40.430.652.50.390.69
1/43.30.400.883.10.510.84
VHS35101/41/46.40.451.76.20.381.7
3/88.30.412.37.00.411.9
VHS45101/43/87.30.492.08.50.352.3
3/810.90.453.011.60.403.1
1/214.20.393.813.30.433.6
VHS4510-063/41/218.30.315.017.70.374.8
VHS55103/41/223.80.416.421.80.415.9
131.90.338.623.50.446.4

Structural Drawings

VHS2510 to VHS5510-A structural drawings

VHS2510 to VHS5510-A structural drawings

VHS2510 to VHS5510-B structrural drawings

VHS2510 to VHS5510-B structrural drawings

Built-in silencer (option): structural drawing

Built-in silencer (option): structural drawing

Component Parts

NumberPart nameMaterialsAdditional notes
VHS2510 to 5510-AVHS2510 to 5510-B
1BodyADC12Urban white
2BonnetFlame-retardant PBT (UL-94 standard V-0 equivalent)ADC12Urban white
3HandleFlame-retardant PBT (UL-94 standard V-0 equivalent)ADC12Red
4Cam ringPOM-
5SpoolPBT-
6Spool O-ringH-NBR-
7Spool springStainless steel-
8SleevePOM-
  • *The VHS Series cannot be disassembled.

Option part numbers

ModelBracket
assembly part no. Note 1)
Silencer
assembly part no. Note 2)
VHS2510VHS20PW-180ASVHS20PW-190AS
VHS3510VHS30PW-180ASVHS30PW-190AS
VHS4510VHS40PW-180ASVHS40PW-190AS
VHS4510-06VHS40PW-180-06ASVHS40PW-190-06AS
VHS5510VHS50PW-180ASVHS50PW-190AS
  • *Note 1) Bracket: 1 pc., Mounting screws: 2 pcs.
  • *Note 2) Element (1), element O-ring (2), element cover (3) 1 pc. of each

Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Double Action) With Locking Holes, VHS2510/3510/4510/5510 Series Dimensions

 

(Unit: mm)

 

Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Double Action) With Locking Holes, VHS2510/3510/4510/5510 Series: dimensional drawing

Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Double Action) With Locking Holes, VHS2510/3510/4510/5510 Series: dimensional drawing

ModelStandard specification
P1P2ABCDEFGHIJKLMZ
A typeB type
VHS25101/8, 1/41/866.422.34037.51446.647.233.62843244.514.893.2
VHS35101/4, 3/81/480.329.453491952383049304.51993.2
VHS45101/4, 3/8, 1/23/8104.938.570632258443663385.524104.2
VHS4510-063/41/2110.44275632258444463435.526104.2
VHS55103/4, 11/2134.35390762676615381506.531124.2
ModelOption specification
With BracketBuilt-in silencer
NQRSTUVWXYAABB
VHS25105.48.4274075.431.325.353.3302.3312
VHS35106.51036.55390.9403367412.3314
VHS45108.51943.570119.4534479502.8319
VHS4510-068.51943.570123.4554679502.8422
VHS55101127.549.590152.37160108703.2422
Part Number
VHS4510-F03B-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. Max. Operating Pressure
(MPa)
Flow Direction Size of Body Pressure Unit Made to order specifications Handle/bonnet materials Bracket Silencer Handle color Body color

฿ 3,644.70

SMC SOLENOID AIR VALVE 1 Piece(s) 22 Day(s) G3/81[Standard Flow (Left to Right)] Flow Direction4Product nameplate units: MPaNoneAluminumNoneBuilt-inRed-

Loading...

  1. 1

Basic Information

Regulator Unit Combination Other FRL Combination Device Compressed Air Quality General Dry Air