(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
With this OSHA compliant Pressure Relief 3-Port Valve (Double Action) With Locking Holes, the supply and exhaust status of air flow can be checked at a glance.
[Features]
· The safety-measure manually operated valve can be used to prevent accidents caused by residual pressure in pneumatic lines.
· A specification in which when residual pressure is being released, the valve handle can be locked in position to prevent accidental operation.
· The double action type is structured so that the handle has to be pushed down before turning, helping prevent accidental operation.
Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Double Action) With Locking Holes, VHS2510/3510/4510/5510 Series: product images
Model | VHS2510 | VHS3510 | VHS4510 | VHS4510-06 | VHS5510 | |
---|---|---|---|---|---|---|
Applicable fluids | Air | |||||
Ambient temperature and working fluid temperature | -5 to 60°C (no freezing) | |||||
Proof pressure | 1.5 MPa | |||||
Operating pressure range | 0.1 to 1.0 MPa | |||||
Handle switching angle | 90° | |||||
Color of exterior (standard) | Handle: red Body: urban white | |||||
Weight | A (Handle, bonnet: flame-retardant PBT) | 77 g | 129 g | 250 g | 296 g | 536 g |
B (Handle, bonnet: aluminum) | 93 g | 158 g | 304 g | 352 g | 635 g |
Model number example
Model | Piping connection port diameter | Flow rate characteristics | ||||||
---|---|---|---|---|---|---|---|---|
IN, OUT | EXH | IN → OUT | OUT → EXH | |||||
C (dm3/(s-bar) | b | Cv | C (dm3/(s-bar) | b | Cv | |||
VHS2510 | 1/8 | 1/8 | 2.4 | 0.43 | 0.65 | 2.5 | 0.39 | 0.69 |
1/4 | 3.3 | 0.40 | 0.88 | 3.1 | 0.51 | 0.84 | ||
VHS3510 | 1/4 | 1/4 | 6.4 | 0.45 | 1.7 | 6.2 | 0.38 | 1.7 |
3/8 | 8.3 | 0.41 | 2.3 | 7.0 | 0.41 | 1.9 | ||
VHS4510 | 1/4 | 3/8 | 7.3 | 0.49 | 2.0 | 8.5 | 0.35 | 2.3 |
3/8 | 10.9 | 0.45 | 3.0 | 11.6 | 0.40 | 3.1 | ||
1/2 | 14.2 | 0.39 | 3.8 | 13.3 | 0.43 | 3.6 | ||
VHS4510-06 | 3/4 | 1/2 | 18.3 | 0.31 | 5.0 | 17.7 | 0.37 | 4.8 |
VHS5510 | 3/4 | 1/2 | 23.8 | 0.41 | 6.4 | 21.8 | 0.41 | 5.9 |
1 | 31.9 | 0.33 | 8.6 | 23.5 | 0.44 | 6.4 |
VHS2510 to VHS5510-A structural drawings
VHS2510 to VHS5510-B structrural drawings
Built-in silencer (option): structural drawing
Number | Part name | Materials | Additional notes | |
---|---|---|---|---|
VHS2510 to 5510-A | VHS2510 to 5510-B | |||
1 | Body | ADC12 | Urban white | |
2 | Bonnet | Flame-retardant PBT (UL-94 standard V-0 equivalent) | ADC12 | Urban white |
3 | Handle | Flame-retardant PBT (UL-94 standard V-0 equivalent) | ADC12 | Red |
4 | Cam ring | POM | - | |
5 | Spool | PBT | - | |
6 | Spool O-ring | H-NBR | - | |
7 | Spool spring | Stainless steel | - | |
8 | Sleeve | POM | - |
Model | Bracket assembly part no. Note 1) | Silencer assembly part no. Note 2) |
---|---|---|
VHS2510 | VHS20PW-180AS | VHS20PW-190AS |
VHS3510 | VHS30PW-180AS | VHS30PW-190AS |
VHS4510 | VHS40PW-180AS | VHS40PW-190AS |
VHS4510-06 | VHS40PW-180-06AS | VHS40PW-190-06AS |
VHS5510 | VHS50PW-180AS | VHS50PW-190AS |
(Unit: mm)
Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Double Action) With Locking Holes, VHS2510/3510/4510/5510 Series: dimensional drawing
Model | Standard specification | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P1 | P2 | A | B | C | D | E | F | G | H | I | J | K | L | M | Z | ||
A type | B type | ||||||||||||||||
VHS2510 | 1/8, 1/4 | 1/8 | 66.4 | 22.3 | 40 | 37.5 | 14 | 46.6 | 47.2 | 33.6 | 28 | 43 | 24 | 4.5 | 14.8 | 9 | 3.2 |
VHS3510 | 1/4, 3/8 | 1/4 | 80.3 | 29.4 | 53 | 49 | 19 | 52 | 38 | 30 | 49 | 30 | 4.5 | 19 | 9 | 3.2 | |
VHS4510 | 1/4, 3/8, 1/2 | 3/8 | 104.9 | 38.5 | 70 | 63 | 22 | 58 | 44 | 36 | 63 | 38 | 5.5 | 24 | 10 | 4.2 | |
VHS4510-06 | 3/4 | 1/2 | 110.4 | 42 | 75 | 63 | 22 | 58 | 44 | 44 | 63 | 43 | 5.5 | 26 | 10 | 4.2 | |
VHS5510 | 3/4, 1 | 1/2 | 134.3 | 53 | 90 | 76 | 26 | 76 | 61 | 53 | 81 | 50 | 6.5 | 31 | 12 | 4.2 |
Model | Option specification | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
With Bracket | Built-in silencer | |||||||||||
N | Q | R | S | T | U | V | W | X | Y | AA | BB | |
VHS2510 | 5.4 | 8.4 | 27 | 40 | 75.4 | 31.3 | 25.3 | 53.3 | 30 | 2.3 | 3 | 12 |
VHS3510 | 6.5 | 10 | 36.5 | 53 | 90.9 | 40 | 33 | 67 | 41 | 2.3 | 3 | 14 |
VHS4510 | 8.5 | 19 | 43.5 | 70 | 119.4 | 53 | 44 | 79 | 50 | 2.8 | 3 | 19 |
VHS4510-06 | 8.5 | 19 | 43.5 | 70 | 123.4 | 55 | 46 | 79 | 50 | 2.8 | 4 | 22 |
VHS5510 | 11 | 27.5 | 49.5 | 90 | 152.3 | 71 | 60 | 108 | 70 | 3.2 | 4 | 22 |
Part Number |
---|
VHS5510-10A-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Max. Operating Pressure (MPa) | Flow Direction | Size of Body | Pressure Unit | Made to order specifications | Handle/bonnet materials | Bracket | Silencer | Handle color | Body color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,316.70 | SMC VHS TYPE | 1 Piece(s) | 55 Day(s) | Rc1 | 1 | [Standard Flow (Left to Right)] Flow Direction | 5 | Product nameplate units: MPa | None | Flame-retardant PBT | None | Built-in | Red | - |
Loading...
Regulator Unit Combination | Other FRL Combination Device | Compressed Air Quality | General Dry Air |
---|
Please check the type/dimensions/specifications of the part VHS5510-10A-S in the 3-Port Valve for Releasing Residual Pressure With Keyhole (Double Action Type) VHS2510/3510/4510/5510 series.
Part Number |
---|
VHS2510-01A-BS-K |
VHS2510-01A-BS-X1 |
VHS2510-01A-R |
VHS5510-10A-S-R |
VHS5510-10A-S-R-X1 |
VHS5510-10A-S-X1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection Dia. | Max. Operating Pressure (MPa) | Flow Direction | Size of Body | Pressure Unit | Made to order specifications | Handle/bonnet materials | Bracket | Silencer | Handle color | Body color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,839.55 | 1 Piece(s) | 22 Day(s) | Rc1/8 | 1 | [Standard Flow (Left to Right)] Flow Direction | 2 | Product nameplate units: MPa | None | Flame-retardant PBT | Yes | Built-in | Black | - | ||
฿ 2,839.55 | 1 Piece(s) | 22 Day(s) | Rc1/8 | 1 | [Standard Flow (Left to Right)] Flow Direction | 2 | Product nameplate units: MPa | Body red | Flame-retardant PBT | Yes | Built-in | Red | - | ||
฿ 2,598.41 | 1 Piece(s) | 22 Day(s) | Rc1/8 | 1 | [Reverse Flow (Right to Left)] Flow Direction | 2 | Product nameplate units: MPa | None | Flame-retardant PBT | None | Without built-in | Red | - | ||
฿ 1,450.10 | 1 Piece(s) | 55 Day(s) | Rc1 | 1 | [Reverse Flow (Right to Left)] Flow Direction | 5 | Product nameplate units: MPa | None | Flame-retardant PBT | None | Built-in | Red | - | ||
฿ 6,306.58 | 1 Piece(s) | 22 Day(s) | Rc1 | 1 | [Reverse Flow (Right to Left)] Flow Direction | 5 | Product nameplate units: MPa | Body red | Flame-retardant PBT | None | Built-in | Red | - | ||
฿ 3,316.70 | 1 Piece(s) | 55 Day(s) | Rc1 | 1 | [Standard Flow (Left to Right)] Flow Direction | 5 | Product nameplate units: MPa | Body red | Flame-retardant PBT | None | Built-in | Red | - |
How can we improve?
How can we improve?