Clean Gas Filter Cartridge Type, Straight Type, SFB100 Series

Brand :
SMC
Caution
- The products shown in the image are representative. CAD data is not supported for some model numbers.
Product Description
Clean Gas Filter Cartridge Type, Straight Type for precision filtration for compressed air and nitrogen.
[Features]
· The filter has been made into a cartridge using a fluororesin holder and a fluororubber (FKM) gasket.
· Replaceable elements.
· Bracket included as standard.·
Clean Gas Filter Cartridge Type, Straight Type, SFB100 Series Details

SFB103-02: product images

SFB102-02: product images

SFB101-02: product images
Clean Gas Filter Cartridge Type, Straight Type, SFB100 Series Specification
Model Number Notation

Model number notation: images
Specifications Table
| Applicable fluids | Air, nitrogen | |
|---|---|---|
| Operating pressure Note 1) | MAX. 0.99 MPa, vacuum 1.3 × 10-6 kPa | |
| Operating temperature | 5 to 80°C | |
| Element proof differential pressure | Max. 0.5 MPa | |
| Element reverse differential pressure | Max. 0.07 MPa | |
| Filtration Note 2) | 0.01 μm (filtration efficiency 99.99%) | |
| Main materials | Case/cover | SUS316 (interior/exterior: Electrolytic polishing) |
| Filtration material | PTFE membrane | |
| Seal | Fluorine rubber (FKM) | |
| Packaging | Antistatic sealed double package | |
- Note 1) The maximum operating pressure is 0.99 MPa since this product does not conform to the High Pressure Gas Safety Law (Japan).
Ensure that, if 0.1 MPa is exceeded, there is no pressure fluctuation during use. - *Note 2) Measured under manufacturer's specified conditions.
Model
| Model | Rated flow L/min (ANR) Note) | Connection | Filtration area cm2 | Element part no. | Weight (kg) |
|---|---|---|---|---|---|
| SFB100-02 | 45 | Rc1/4 (female thread) | 10 | ED301S-X10V (including O-rings) | 0.15 |
| SFB101-02 | NPT1/4 (female thread) | ||||
| SFB102-02 | TSJ1/4 | 0.16 | |||
| SFB103-02 | UOJ1/4 | 0.19 | |||
| SFB104-M5 | M5 (female thread) | 0.16 |
- *Note) At inlet pressure of 0.7 MPa and pressure drop of 0.02 MPa