Exhaust Cleaner AMC Series

Caution
- The products shown in the image are representative. CAD data is not supported for some model numbers.
Product Description
SMC Exhaust Cleaner AMC Series.
[Features]
· Reduces noise removes oil mist for a more comfortable working environment.
· Noise reduction: 35 dB(A) or more.
· Oil mist removal rate: over 99.9%.
Exhaust Cleaner AMC Series Details

Exhaust Cleaner AMC Series: product images
Exhaust Cleaner AMC Series Specifications
Model Number Notation

Model number example
Specifications
| Applicable fluids | Compressed Air |
|---|---|
| Ambient temperature and working fluid temperature | *5 to 60°C |
| Inlet pressure | 0.1 MPa or less |
| Noise reduction | 35 dB(A) or more |
| Oil mist removal rate | 99.9% or more |
| Filtration | 0.3 μm (filtration efficiency 95%) |
| Exhaust of oil mist | Drain cock (standard) / Drain piping |
| Option | **Bracket |
**Bracket not available on AM C810 and 910.
Model / Male Thread Type
| Specifications | Model | ||||
|---|---|---|---|---|---|
| AMC310 | AMC510 | AMC610 | AMC810 | AMC910 | |
| Effective area (mm2) | 16 | 55 | 165 | 330 | 550 |
| Sonic conductance C [dm3/(s·bar)] | 3.2 | 11 | 33 | 66 | 110 |
| Maximum air flow L/min (ANR) | 300 | 1,000 | 3,000 | 6,000 | 10,000 |
| Piping connection port diameter | 3/8 | 3/4 | 1 | 1 1/2 | 2 |
| Weight (kg) | 0.2 | 0.5 | 0.7 | 1.2 | 1.7 |
| Element part no. | AMC-EL3 | AMC-EL5 | AMC-EL6 | AMC-EL8 | AMC-EL9 |
| Bracket part no. Note) | BE30 | BE50 | BE60 | - | - |
- *ANR: At 20°C atmospheric pressure and 65% relative humidity.
Note) With mounting screws (3 pcs.)
Model / Female Thread Type
| Specifications | Model | ||
|---|---|---|---|
| AMC220 | AMC320 | AMC520 | |
| Effective area (mm2) | 12 | 16 | 55 |
| Sonic conductance C [dm3/(s·bar)] | 2.4 | 3.2 | 11 |
| Maximum air flow L/min (ANR) | 200 | 300 | 1,000 |
| Piping connection port diameter | 1/4 | 1/4, 3/8 | 1/2, 3/4 |
| Weight (kg) | 0.12 | 0.2 | 0.5 |
| Element part no. | AMC-EL2 | AMC-EL3 | AMC-EL5 |
| Bracket part no. Note) | BE20 | BE30 | BE50 |
- *ANR: At 20°C atmospheric pressure and 65% relative humidity.
Note) With mounting screws (3 pcs.)
Male Thread Type: Structural Drawings / Dimensional Drawings
(Unit: mm)

Male Thread Type: structural drawings / dimensional drawings
| Model | Piping connection port diameter | A | B | C | D | Bracket Mounting | Drain piping type | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| B' | ||||||||||||||||
| R | NPT | G | E | F | G | H | J | K | Rc | NPT | G | |||||
| AMC310 | 3/8 | 151 | 139 | 134 | 141 | 75 | M3 × 0.5 Depth 8 | 24 | 50 | 15 | 55 | 2.3 | 142 | 137 | ||
| AMC510 | 3/4 | 204 | 197 | 189 | 194 | 102 | M4 × 0.7 Depth: 10 | 40 | 70 | 20 | 70 | 3.2 | 200 | 192 | ||
| AMC610 | 1 | 230 | 225 | 217 | 220 | 118 | M4 × 0.7 Depth: 10 | 48 | 70 | 20 | 80 | 3.2 | 228 | 220 | ||
| AMC810 | 1 1/2 | - | 270 | - | 135 | - | - | - | - | - | - | 273 | ||||
| AMC910 | 2 | - | 327 | - | 153 | - | - | - | - | - | - | 330 | ||||
Female Thread Type: Structural Drawings / Dimensional Drawings
(Unit: mm)

Female Thread Type: structural drawings / dimensional drawings
| Model | Piping connection port diameter | A | B | C | Bracket Mounting | Drain piping type | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| B" | |||||||||||||||
| D | E | F | G | H | J | K | L | Rc | NPT | G | |||||
| AMC220 | 1/4 | 100 | 88 | 56 | M3 × 0.5 Depth 8 | 22 | 40 | 2.3 | 15 | 12 | 20 | 50 | 91 | ||
| AMC320 | 1/4, 3/8 | 141 | 121 | 75 | M3 × 0.5 Depth 8 | 24 | 55 | 2.3 | 15 | 20 | 30 | 50 | 124 | ||
| AMC520 | 1/2, 3/4 | 194 | 174 | 102 | M4 × 0.7 Depth: 10 | 40 | 70 | 3.2 | 20 | 20 | 30 | 70 | 177 | ||