Air-Suction Filter With One-Touch Fittings ZFB Series

Caution
- The product images are representative images only. CAD data is not available for some models.
Product Description
ZFB series air-suction filter with one-touch fittings for easy element replacement.
[Features]
· Prevents vacuum equipment trouble due to solid foreign objects.
· Easy installation and removal with one-touch fittings.
· Made of resin; lightweight and compact.
· Cartridge type that allows easy replacement of elements.
Air Suction Filter With One-Touch Fittings ZFB Series Details

Air Suction Filter With One-Touch Fittings ZFB Series product image
Air Suction Filter With One-Touch Fittings ZFB Series Specifications
| Usable FluidsNote 1) | Air, nitrogen |
|---|---|
| Operating Pressure RangeNote 2) | -100 to 0 kPa |
| Withstand Pressure | MAX. 0.5 MPa (unable to hold when pressurized) |
| Operating and Ambient Temperature Range | 0 to 60°C (no freezing) |
| Filtration Accuracy | 30 μm (filtration efficiency 95%) |
| Element Replacement Differential Pressure | 20 kPa |
| Applicable Tubing Material | Nylon, soft nylon, polyurethane |
- Note 1) Do not use the product in an atmosphere or place where there is direct contact with chemicals. It may cause damage to the body. (Alcohol, acetone, etc., also cause damage and must be kept away from the product.)
- *Note 2) Do not use in lines that are kept in a pressurized state, as this may cause damage to the body.
Model Number
| Tube size | Model Number | Port Size (Applicable Tube Outer Diameter) | Note 1)Recommended flow rate L/min (ANR) | Weight g | Volume cm3 |
|---|---|---|---|---|---|
| IN side, OUT side | |||||
| Millimeter Size | ZFB100-04 | ø4 (outer diameter 4 mm) | 10 | 22 | 7 |
| ZFB100-06 | ø6 (outer diameter 6 mm) | 20 | 22 | 7 | |
| ZFB200-06 | ø6 (outer diameter 6 mm) | 30 | 30 | 12 | |
| ZFB200-08 | ø8 (outer diameter 8 mm) | 50 | 30 | 12 | |
| ZFB300-08 | ø8 (outer diameter 8 mm) | 75 | 39 | 16 | |
| ZFB300-10 | ø10 (outer diameter 10 mm) | 75 | 39 | 16 | |
| Inch SizeNote 2: | ZFB101-05 | ø3/16" (outer diameter 3/16 mm) | 20 | 22 | 7 |
| ZFB101-07 | ø1/4" (outer diameter 1/4 mm) | 20 | 22 | 7 | |
| ZFB201-07 | ø1/4" (outer diameter 1/4 mm) | 30 | 30 | 12 | |
| ZFB301-11 | ø3/8" (outer diameter 3/8 mm) | 75 | 40 | 16 | |
| ZFB401-13 | ø1/2" (outer diameter 1/2 mm) | 100 | 62 | 19 |
- *Note 1) Flow rate when initial pressure drop is 3 kPa or less
- *Note 2) Made to order
Model Number Indication System

Representative model number
Structural Diagram

Air Suction Filter With One-Touch Fittings ZFB Series - Structural Diagram
Replacement Element Part Number
| Part Number | Compatible Filter Types | Element Size mm | Set Contents | |
|---|---|---|---|---|
| Element | O-ring for Cover | |||
| I-34S-A | ZFB100, ZFB101 | ø10 (diameter 10 mm) × ø6 (diameter 6 mm) × L 33 | 10 | 10 |
| I-35S-A | ZFB200, ZFB201 | ø12 (diameter 12 mm) × ø8 (diameter 8 mm) × L42 | 10 | 10 |
| I-36S-A | ZFB300, ZFB301 | ø14 (diameter 14 mm) × ø10 (diameter 10 mm) × L45 | 10 | 10 |
| I-39S-A | ZFB401 | ø16 (diameter 16 mm) × ø14 (diameter 14 mm) × L60 | 10 | 10 |
Air Suction Filter With One-Touch Fittings ZFB Series Dimensions
(Unit: mm)

Air Suction Filter With One-Touch Fittings ZFB Series dimensional drawing
(Unit: mm)
| Size | Model | A | B | C | D | E | F | G | H | I | J | K | L | M | N |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Millimeter Size | ZFB100-04 | 48 | 26 | 53 | 22.5 | 12.5 | 24 | 17.5 | 15 | 50 | 15.5 | 14.4 | 12.8 | 4 | 8.5 |
| ZFB100-06 | 54 | 6 | |||||||||||||
| ZFB200-06 | 52 | 28 | 65 | 24.5 | 13.5 | 27 | 19.5 | 16 | 61 | 17.5 | 16.6 | 15.2 | 6 | 9.5 | |
| ZFB200-08 | 8 | ||||||||||||||
| ZFB300-08 | 57 | 30 | 69.5 | 27 | 14.5 | 29.5 | 21 | 17 | 65 | 21.5 | 18 | 18.5 | 8 | 11 | |
| ZFB300-10 | 70 | 10 | |||||||||||||
| Inch Size | ZFB101-05 | 48 | 26 | 53 | 22.5 | 12.5 | 24 | 17.5 | 15 | 50 | 15.5 | 14.4 | 12.8 | 3/16" | 8.5 |
| ZFB101-07 | 54 | 24.2 | 17.7 | 1/4" | |||||||||||
| ZFB201-07 | 52 | 28 | 65 | 24.5 | 13.5 | 27.2 | 19.7 | 16 | 61 | 17.5 | 16.6 | 15.2 | 1/4" | 9.5 | |
| ZFB301-11 | 57 | 30 | 70 | 27 | 14.5 | 30.2 | 21.7 | 17 | 65 | 21.5 | 18 | 18.5 | 3/8" | 11 | |
| ZFB401-13 | 64.5 | 34 | 87.5 | 30.5 | 16.5 | 34 | 24 | 21.5 | 81 | 25.6 | 23 | 21.7 | 1/2" | 13.5 |