1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Water Separator AMG Series (Part Number)

SMC FILTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 476.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

An AMG Series small and lightweight water separator.
[Features]
· Removes water droplets from compressed air.
· Removes impurities such as oil and other contaminants from compressed air.
· Filters large dust grains and separates oil droplets.
· Filtration of dust and separation of oil mist.
· Removal of offensive odors from compressed air.

Water Separator AMG Series Details

AMG150C to AMG550C: product images

AMG150C to AMG550C: product images

AMG650, AMG850: product images

AMG650, AMG850: product images

Water Separator AMG Series Specifications

Applicable fluidsCompressed Air
Maximum operating pressure1.0 MPa
Minimum operating pressure *0.05 MPa
Proof pressure1.5 MPa
Ambient temperature and working fluid temperature5 to 60°C
Moisture removal rate99%
Element replacement interval2 years or when pressure has dropped as far as 0.1 MPa
  • *With auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)

Model

ModelAMG150CAMG250CAMG350CAMG450CAMG550CAMG650AMG850
Rated flow L/min (ANR) *Note)3007501,5002,2003,7006,00012,000
Piping connection port diameter1/8, 1/41/4, 3/83/8, 1/21/2, 3/43/4, 11, 1 1/21 1/2, 2
Weight (kg)0.380.550.91.42.14.210.5
  • *Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

AMG150C to AMG550C: Model Number Notation

AMG150C to AMG550C: model number example

AMG150C to AMG550C: model number example

AMG650, AMG850: Model Number Notation

AMG650, AMG850: model number example

AMG650, AMG850: model number example

Structural Drawings

AMG150C to AMG550C, AMG650: structural drawings

AMG150C to AMG550C, AMG650: structural drawings

AMG850 structural drawing

AMG850 structural drawing

  • *Note) The figure shows the drain cock specification.
  • *Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

NumberNameMaterialsAdditional notes
1BodyAluminum alloyInner/outer surface coatings
2Housing (bowl)Aluminum alloy
3Sight glassReinforced glass-

Replacement Parts

NumberNameMaterialsApplicable modelsModel
AMG150CAMG250CAMG350CAMG450CAMG550CAMG650AMG850
4Element assemblyResin, othersExcept option FAMG-EL150AMG-EL250AMG-EL350AMG-EL450AMG-EL550AMG-EL650AMG-EL850
For option FAMG-EL150-FAMG-EL250-FAMG-EL350-FAMG-EL450-FAMG-EL550-F--
  • *Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Water Separator AMG Series: Dimensions Examples

AMG150C to AMG550C: dimensional drawing

AMG150C to AMG550C: dimensional drawing

  • *Note) The figure shows the drain cock specification.

 

(Unit: mm)

 

ModelPiping connection port diameterABCDEFGBracket related dimensions
HIJKTULMVNOPQRS
AMG150C1/8, 1/4161109963236310176562056612610355470264.51.6
AMG250C1/4, 3/817514113762376101936624866126104066802852
AMG350C3/8, 1/220718145902390102258028877147125080953452.3
AMG450C1/2, 3/4228201661062310610249903110991891555881115093.2
AMG550C3/4, 1262242001222312215281100331099189156510212660103.2
Part Number
AMG250C-F02C-V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

฿ 5,906.67

SMC FILTER 1 Piece(s) 33 Day(s) [Standard] StandardGeneral Dry AirFluid Removal Rate 99%-[G] G1/4Standard[Auto Float Type] N.C. Automatic Drain-No[(Right)] From Left to RightStandard250NoneNBR1With drain cockCompatibleNone-

Loading...

  1. 1