(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC's Large-Capacity Air Filter AF800/900 Series.
AF800: product images
AF911: product images
Model | AF800 | AF900 |
---|---|---|
Connection port size | 1 1/4 1 1/2 | 2 |
Proof pressure | 1.5 MPa | |
Maximum operating pressure | 1.0 MPa | |
Ambient temperature and working fluid temperature | -5 to +60°C (no freezing) | |
Filtration | Standard: 5 μm Semi-standard: 2, 10, 20, 40, 70, 100 μm | |
Case materials | Polycarbonate | |
Drain capacity | 45 cm3 | |
Weight (kg) | 3.15 | 7.30 |
Accessories (standard equipment) | Bowl guard |
- | Part number | |||
---|---|---|---|---|
Model | For AF8□□ | For AF9□□ | ||
Name | Float type * Auto drain (bowl assembly) | N.O | AD48-6 (Bowl materials: nylon) | AD48-6 (Bowl materials: nylon) |
N.C | AD47 (Bowl materials: polycarbonate) | AD47 (Bowl materials: polycarbonate) |
Model number example
Large Flow Air Filter AF800/900 Series: structural drawings
Number | Part name | Materials | Additional notes | |
---|---|---|---|---|
AF800 | AF900 | |||
1 | Body | Die-cast aluminum | Aluminum cast | Platinum silver coated |
6 | Housing | Die-cast aluminum | Aluminum cast | Platinum silver coated |
Number | Part name | Materials | Part number | ||
---|---|---|---|---|---|
AF800 | AF900 | ||||
2 | Element | Standard | Bronze | 11345-5B | 11352-5B |
-7 | Stainless steel | 11345-5S | 11352-5S | ||
3 | Bowl assembly Note) | Standard | - | C4SF | |
-2 | - | C4SF-2 | |||
-6 | - | C4SF-6 | |||
-8 | - | C4LF-8 | |||
-9 | - | C4SF-X401 | |||
4 | O-ring | NBR | JIS B2401 G130 | 630332 | |
5 | O-ring | NBR | 113136 | 113136 | |
7 | Element seal | NBR | 11217 | 112310 | |
8 | Deflector | Aluminum | 11346 | 11355 | |
9 | Baffle | AF800 | ADC | 11344 | - |
AF900 | Aluminum cast | - | 11354 | ||
10 | O-ring | NBR | C4SFP-260S |
Large Flow Air Filter AF800/900 Series: dimensional drawings
(Unit: mm)
Model | A | B | C | D | B (With auto drain) | E | |
---|---|---|---|---|---|---|---|
N.O | N.C | ||||||
AF800 | 150 | 408 | 33 | 140 | 448 | 448 | 150 |
AF900 | 200 | 488 | 46 | 170 | 528 | 528 | 210 |
(Unit: mm)
Model | B (without auto drain) | |||||
---|---|---|---|---|---|---|
Metal bowl | Metal bowl with level gauge | Without drain cock | Drain cock barb fitting | Drain cock thread piping | With drain guide | |
AF800 | 421 | 441 | 397 | 417 | 421 | 415 |
AF900 | 501 | 521 | 477 | 497 | 501 | 495 |
Part Number |
---|
AF811-F14-2-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Filtration Level | Connection Type | Plumbing Thread Nominal | Drain Cock | Bowl Material | Flow Direction | Size of Body | Drain Outlet | Port size (diameter) | Element materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,769.80 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | 5μm | [G] G | 1 1/2 | [Auto Float Type] N.O. Automatic Drain | [Metal with Level Gauge] Metal Case with Level Gauge | [(Left)] Right→Left | 8 | With drain cock | - | Bronze |
Loading...
Compressed Air Quality | General Dry Air | Operating Environment | Standard | Bowl Guard | Presence |
---|
Please check the type/dimensions/specifications of the part AF811-F14-2-R in the Large Flow Air Filter AF800/900 Series series.
Part Number |
---|
AF800-12-1-100 |
AF800-12-1-100-D-R |
AF800-12-1-100-R |
AF811-F14-27-R |
AF811-F14-7-R |
AF811-F14-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Filtration Level | Connection Type | Plumbing Thread Nominal | Drain Cock | Bowl Material | Flow Direction | Size of Body | Drain Outlet | Port size (diameter) | Element materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,941.05 | 1 Piece(s) | 55 Day(s) | Standard | _1 | [Rc (R)] Rc | 1 1/4 | [Manual Type] Manual | [Plastic] Nylon Case | [(Right)] From Left to Right | 8 | With drain cock | - | Bronze | ||
฿ 11,064.30 | 1 Piece(s) | 45 Day(s) | Standard | _1 | [Rc (R)] Rc | 1 1/4 | [Manual Type] Manual | [Plastic] Nylon Case | [(Left)] Right→Left | 8 | With barb fitting | - | Bronze | ||
฿ 4,941.05 | 1 Piece(s) | 55 Day(s) | Standard | _1 | [Rc (R)] Rc | 1 1/4 | [Manual Type] Manual | [Plastic] Nylon Case | [(Left)] Right→Left | 8 | With drain cock | - | Bronze | ||
฿ 16,484.03 | 1 Piece(s) | 18 Day(s) | Standard | 5μm | [G] G | 1 1/2 | [Auto Float Type] N.O. Automatic Drain | [Metal with Level Gauge] Metal Case with Level Gauge | [(Left)] Right→Left | 8 | With drain cock | - | Stainless steel | ||
฿ 7,522.50 | 1 Piece(s) | 55 Day(s) | Standard | 5μm | [G] G | 1 1/2 | [Auto Float Type] N.O. Automatic Drain | [Plastic] Nylon Case | [(Left)] Right→Left | 8 | With drain cock | - | Stainless steel | ||
฿ 6,247.50 | 1 Piece(s) | 55 Day(s) | Standard | 5μm | [G] G | 1 1/2 | [Auto Float Type] N.O. Automatic Drain | [Metal with Level Gauge] Metal Case with Level Gauge | [(Right)] From Left to Right | 8 | With drain cock | - | Bronze |
How can we improve?
How can we improve?