Large Flow Air Filter AF800/900 Series

Brand :
SMC
Caution
- The products shown in the image are representative. CAD data is not supported for some model numbers.
Product Description
SMC's Large-Capacity Air Filter AF800/900 Series.
Large Flow Air Filter AF800/900 Series: Details

AF800: product images

AF911: product images
Large Flow Air Filter AF800/900 Series Specifications
| Model | AF800 | AF900 |
|---|---|---|
| Connection port size | 1 1/4 1 1/2 | 2 |
| Proof pressure | 1.5 MPa | |
| Maximum operating pressure | 1.0 MPa | |
| Ambient temperature and working fluid temperature | -5 to +60°C (no freezing) | |
| Filtration | Standard: 5 μm Semi-standard: 2, 10, 20, 40, 70, 100 μm | |
| Case materials | Polycarbonate | |
| Drain capacity | 45 cm3 | |
| Weight (kg) | 3.15 | 7.30 |
| Accessories (standard equipment) | Bowl guard | |
Accessories (optional), Part numbers
| - | Part number | |||
|---|---|---|---|---|
| Model | For AF8□□ | For AF9□□ | ||
| Name | Float type * Auto drain (bowl assembly) | N.O | AD48-6 (Bowl materials: nylon) | AD48-6 (Bowl materials: nylon) |
| N.C | AD47 (Bowl materials: polycarbonate) | AD47 (Bowl materials: polycarbonate) | ||
- *Minimum operating pressure - N.O: -0.1 MPa, N.C: -0.15 MPa
Model Number Notation

Model number example
Structural Drawings

Large Flow Air Filter AF800/900 Series: structural drawings
Component Parts
| Number | Part name | Materials | Additional notes | |
|---|---|---|---|---|
| AF800 | AF900 | |||
| 1 | Body | Die-cast aluminum | Aluminum cast | Platinum silver coated |
| 6 | Housing | Die-cast aluminum | Aluminum cast | Platinum silver coated |
Replacement Parts
| Number | Part name | Materials | Part number | ||
|---|---|---|---|---|---|
| AF800 | AF900 | ||||
| 2 | Element | Standard | Bronze | 11345-5B | 11352-5B |
| -7 | Stainless steel | 11345-5S | 11352-5S | ||
| 3 | Bowl assembly Note) | Standard | - | C4SF | |
| -2 | - | C4SF-2 | |||
| -6 | - | C4SF-6 | |||
| -8 | - | C4LF-8 | |||
| -9 | - | C4SF-X401 | |||
| 4 | O-ring | NBR | JIS B2401 G130 | 630332 | |
| 5 | O-ring | NBR | 113136 | 113136 | |
| 7 | Element seal | NBR | 11217 | 112310 | |
| 8 | Deflector | Aluminum | 11346 | 11355 | |
| 9 | Baffle | AF800 | ADC | 11344 | - |
| AF900 | Aluminum cast | - | 11354 | ||
| 10 | O-ring | NBR | C4SFP-260S | ||
- *Note) O-ring (10) is included.
Large Flow Air Filter AF800/900 Series Dimensions

Large Flow Air Filter AF800/900 Series: dimensional drawings
Semi-Standard Specifications / Dimensions Table
(Unit: mm)
| Model | A | B | C | D | B (With auto drain) | E | |
|---|---|---|---|---|---|---|---|
| N.O | N.C | ||||||
| AF800 | 150 | 408 | 33 | 140 | 448 | 448 | 150 |
| AF900 | 200 | 488 | 46 | 170 | 528 | 528 | 210 |
(Unit: mm)
| Model | B (without auto drain) | |||||
|---|---|---|---|---|---|---|
| Metal bowl | Metal bowl with level gauge | Without drain cock | Drain cock barb fitting | Drain cock thread piping | With drain guide | |
| AF800 | 421 | 441 | 397 | 417 | 421 | 415 |
| AF900 | 501 | 521 | 477 | 497 | 501 | 495 |