1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Filter AF10-A to AF60-A (Part Number)

AIR FILTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 398.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

An SMC air filter.
[Features]
· Improved usability: the element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced (reduction of up to 46%).
· Improved visibility and safety
 The bowl is completely covered by transparent bowl guard.
 This allows for 360° monitoring while also protecting the bowl from the external environment, helping improve safety.

Model Number Notation

Model number example

Model number example

Model Number Notation

Model Number Notation

  • *1: Drain guide is NPT 1/8 (compatible with AF20-A) and NPT 1/4 (compatible with AF30-A to AF60-A). The auto drain exhaust port comes with a ø3/8" single-action fitting (compatible with AF30-A to AF60-A).
  • *2: Drain guide is G1/8 (compatible with AF20-A) and G1/4 (compatible with AF30-A to AF60-A). The auto drain exhaust port comes with a ø10 mm single-action fitting (compatible with AF30-A to AF60-A).
  • *3: Option B is not assembled and is supplied loose at the time of shipment. Assembly of a bracket and 2 mounting screws.
  • *4: When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore, manual release of the residual condensate before ending operations is recommended.
  • *5: If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. An N.C. type is therefore recommended.
  • *6: For chemical resistance of the bowl, refer to the catalog section "Specific Product Precautions"; "Effect of Atmosphere and Adherence of Organic Solvents and Chemicals. Chemical Data for Substances Causing Degradation (Reference)".
  • *7: A bowl guard is provided as standard (polycarbonate).
  • *8: A bowl guard is provided as standard (nylon).
  • *9: Float type auto drain: Cannot be selected in combination with C, D.
  • *10: Does not include a valve function.
  • *11: Metal bowl: Cannot be selected in combination with 2, 8.
  • *12: For pipe thread type: M5, NPT. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
  • *13: ✓ is for thread types M5 and NPT only.

Standard Specifications

ModelAF10-AAF20-AAF30-AAF40-AAF40-06-AAF50-AAF60-A
Piping Connection Port DiameterM5 × 0.81/8, 1/41/4, 3/81/4, 3/8, 1/23/43/4, 11
Applicable FluidAir
Ambient and Fluid Temperature−5 to +60°C (no freezing)
Proof Pressure1.5 MPa
Maximum Operating Pressure1.0 MPa
Filtration Rating5 μm
Drain Capacity (cm3)2.582545
Case MaterialPolycarbonate
Bowl Guard-Semi-standard (steel)Standard equipment (polycarbonate)
Weight (kg)0.060.080.180.360.410.871.00

Air Filter AF10-A to AF60-A Dimensions

AF10-A, AF20-A

AF10-A, AF20-A dimensional drawings

AF10-A, AF20-A dimensional drawings

AF30-A to AF40-06-A

AF30-A to AF40-06-A dimensional drawing

AF30-A to AF40-06-A dimensional drawing

AF50-A, AF60-A

AF50-A, AF60-A dimensional drawing

AF50-A, AF60-A dimensional drawing

 

(Unit: mm)

 

ModelStandard SpecificationsOptional Specifications
Bracket Mounting DimensionsWith auto
drain
PABCDEGJMNQRSTUVB
AF10-AM5 × 0.82559.9712.5-2512.5--------77.9
AF20-A1/8, 1/44087.69.820-25203027225.48.4402.328104.9
AF30-A1/4, 3/853115.11426.7303526.74135236.513532.330156.8
AF40-A1/4, 3/8, 1/270147.11835.538.44035.55052268.512.5702.335186.9
AF40-06-A3/475149.12035.538.44035.55052258.512.5702.334188.9
AF50-A3/4, 190220.12445-30457066351113903.247259.9
AF60-A195234.12447.5-3047.57066351113903.247273.9
ModelSemi-Standard Specifications
With barb
fitting
With drain
guide
Metal
Case
Metal Case
With Drain Guide
With Level Gauge
Metal Case
With Level Gauge
Metal Case
With Drain Guide
BBBBBB
AF10-A--59.3---
AF20-A-91.487.493.9--
AF30-A123.6121.9117.6122.1137.6142.1
AF40-A155.6153.9149.6154.1169.6174.1
AF40-06-A157.6155.9151.6156.1171.6176.1
AF50-A228.6226.9222.6227.1242.6247.1
AF60-A242.6240.9236.6241.1256.6261.1
Part Number
AF40-F06-W-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Connection Type Plumbing Thread Nominal Drain Cock Bowl Material Bowl Guard Flow Direction Size of Body Accessory Drain Outlet Pressure Unit Custom-made Specifications

฿ 988.55

AIR FILTER 1 Piece(s) 55 Day(s) [Standard] Standard[G] G3/4[Manual Type] Manual (with valve)[Plastic] Nylon CasePresence[(Right)] From Left to Right40NoneDrain cock, with barb fittingName plate and case caution plate units: MPaNone

Loading...

  1. 1

Basic Information

Compressed Air Quality General Dry Air Filtration Level 5μm Operating Environment Standard

Please check the type/dimensions/specifications of the part AF40-F06-W-A in the Air Filter AF10-A to AF60-A series.

Products with similar specification

Part Number
AF10-M5-6-A
AF10-M5-6R-A
AF10-M5-A
AF40-F06B-2-A
AF40-F06B-2R-A
AF40-F06B-A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Connection Type Plumbing Thread Nominal Drain Cock Bowl Material Bowl Guard Flow Direction Size of Body Accessory Drain Outlet Pressure Unit Custom-made Specifications

฿ 974.60

1 Piece(s) 45 Day(s) StandardM[M5] M5x0.8[Manual Type] Manual[Plastic] Polycarbonate case with case guardNo[(Right)] From Left to Right10NoneWith drain cockName plate and bowl caution plate units: MPaNone

฿ 5,882.00

1 Piece(s) 55 Day(s) StandardM[M5] M5x0.8[Manual Type] Manual[Plastic] Polycarbonate case with case guardNo[(Left)] Right→Left10NoneWith drain cockName plate and bowl caution plate units: MPaNone

฿ 398.65

1 Piece(s) 3 Day(s) StandardM[M5] M5x0.8[Manual Type] Manual[Plastic] Nylon CaseNo[(Right)] From Left to Right10NoneWith drain cockName plate and bowl caution plate units: MPaNone

฿ 1,147.50

1 Piece(s) 55 Day(s) Standard[G] G3/4[Manual Type] Manual[Metal with Level Gauge] Metal Case with Level GaugePresence[(Right)] From Left to Right40BracketWith drain cockName plate and bowl caution plate units: MPaNone

฿ 2,477.74

1 Piece(s) 19 Day(s) Standard[G] G3/4[Manual Type] Manual[Metal with Level Gauge] Metal Case with Level GaugePresence[(Left)] Right→Left40BracketWith drain cockName plate and bowl caution plate units: MPaNone

฿ 1,020.00

1 Piece(s) 55 Day(s) Standard[G] G3/4[Manual Type] Manual[Plastic] Nylon CasePresence[(Right)] From Left to Right40BracketWith drain cockName plate and bowl caution plate units: MPaNone