1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inline Air Filter ZFC Series【1-10 Pieces Per Package】 (Part Number)

SMC ZFC TYPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

Inline Air Filter ZFC Series with one-touch fitting.
[Features]
· Capable of supporting both positive pressure and vacuum pressures.
· Prevents components from being scattered when loosened when used at positive pressures.
[Applications]
· Use to protect solenoid valves.

Part Number
ZFC5B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Compressed Air Quality Filtration Level Connection Type Operating Environment Drain Cock Bowl Material Bowl Guard Size of Body Accessory Custom-made Specifications Connection tube diameter on IN side Connection tube diameter on OUT side Compatible Models Element Size

฿ 464.10

SMC ZFC TYPE 1 Piece(s) 55 Day(s) Inline FilterGeneral Dry Air5μm[One-Touch Plumbing] One-Touch Pipe (Straight)StandardNo[Plastic] Nylon CaseNo5NoneNoneø5/32ø5/32--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ZFC5B in the Inline Air Filter ZFC Series series.

Products with similar specification

Part Number
ZFC-BR004
ZFC-EL-1
ZFC-EL-2
ZFC5B-B
ZFC5B-B-X04
ZFC5B-B-X06
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Connection Type Operating Environment Drain Cock Bowl Material Bowl Guard Size of Body Accessory Custom-made Specifications Connection tube diameter on IN side Connection tube diameter on OUT side Compatible Models Element Size

฿ 19.55

10 Piece(s) 3 Day(s) [Related Components (Auxiliary Devices)] Bracket------------ZFC7-

฿ 399.50

10 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related Components (Replacement Elements)------------ZFC1ø5×ø3×L11

฿ 399.50

10 Piece(s) 3 Day(s) [Related Components (Element for Replacement)] Related Components (Replacement Elements)------------ZFC3ø6×ø4×L25

฿ 476.00

1 Piece(s) 55 Day(s) Inline FilterGeneral Dry Air5μm[One-Touch Plumbing] One-Touch Pipe (Straight)StandardNo[Plastic] Nylon CaseNo5BracketNoneø5/32ø5/32--

฿ 978.87

1 Piece(s) 33 Day(s) Inline FilterGeneral Dry Air10μm[One-Touch Plumbing] One-Touch Pipe (Straight)StandardNo[Plastic] Nylon CaseNo5BracketFiltration: 10 μmΦ5/32Φ5/32--

฿ 628.15

1 Piece(s) 55 Day(s) Inline FilterGeneral Dry Air5μm[One-Touch Plumbing] One-Touch Pipe (Straight)StandardNo[Plastic] Polycarbonate case with case guardNo5BracketCase material: Nylonø5/32ø5/32--