Mist Separator Regulator AWM20 to 40/Micro Mist Separator Regulator AWD20 to 40

Caution
- Refer to the catalog for details on product specifications.
- The products shown in the image are representative. CAD data is not supported for some model numbers.
Product Description
SMC Mist Separator Regulator.
[Features]
· The AWM Series combines a regulator and mist separator into one unit. Use for clean air blowing applications. (Filtration: 0.3 μm)
· The AWD Series combines a regulator and micro-sized mist separator into one unit. Use for ultra-clean air blowing applications. (Filtration: 0.01 μm)
Mist Separator Regulator AWM, Micro Mist Separator Regulator AWD Detailed Example

AWM20/AWD20 product image

AWM40 / AWD40 product images
Mist Separator Regulator AWM, Micro Mist Separator Regulator AWD Specifications
Model number notation (standard specifications)

Model number example (standard specifications)
How to Order (Made-to-Order Specifications)

Model number example (made-to-order specification)
| - | Symbol | Content | (1) | |||||
|---|---|---|---|---|---|---|---|---|
| Body size | ||||||||
| 20 | 30 | 40 | ||||||
| (2) | Screw Type | No Mark | Rc | ● | ● | ● | ||
| N*1 | NPT | ● | ● | ● | ||||
| F*2 | G | ● | ● | ● | ||||
| (3) | Port size | 01 | 1/8 | ● | - | - | ||
| 02 | 1/4 | ● | ● | ● | ||||
| 03 | 3/8 | - | ● | ● | ||||
| 04 | 1/2 | - | - | ● | ||||
| (4) | 3* Option | a | Mounting | No Mark | Without optional mounting parts | ● | ● | ● |
| B*4 | With Bracket | ● | ● | ● | ||||
| H | With set nuts | ● | ● | ● | ||||
| b | Float type auto drain | No Mark | Without auto drain | ● | ● | ● | ||
| C | Float type auto drain (N.C.) | ● | ● | ● | ||||
| D | Float type auto drain (N.O.) | - | ● | ● | ||||
| c | Pressure gauge | No Mark | Without pressure gauge | ● | ● | ● | ||
| E | Square Embedded Type Pressure Gauge | ● | ● | ● | ||||
| G | Round-type pressure gauge | ● | ● | ● | ||||
| M | Round-type pressure gauge (with color zone) | ● | ● | ● | ||||
| Digital pressure switch | E1*5 | Output: NPN output / Lead wire electrical entry: wiring bottom entry | ● | ● | ● | |||
| E2*5 | Output: NPN output / Lead wire electrical entry: wiring top entry | ● | ● | ● | ||||
| E3*5 | Output: PNP output / Lead wire electrical entry: wiring bottom entry | ● | ● | ● | ||||
| E4*5 | Output: PNP output / Lead wire electrical entry: wiring top entry | ● | ● | ● | ||||