Vacuum Flow ZH□-□□-X185 Series

Caution
- Please refer to the catalog for specification details.
- Product images are representative images.
Product Description
Vacuum Flow ZH□-□□-X185 Series with high flow rate and vacuum.
[Features]
· The blow air flow rate generated is 4 times the supply air.
· The vacuum air flow rate generated is 3 times the supply air.
· Large passage diameter available for suction of machining chips, particles, etc.
[Applications]
· Blow: used for scattering water droplets / blowing chips
· Vacuum: used for sucking up solder smoke / transporting materials such as pellets.
Vacuum Flow ZH□-□□-X185 Series Specifications
Model Display Method

Model Display Method Images
Specifications
| Model | ZH10-X185 | ZH20-X185 | ZH30-X185 | ZH40-X185 |
|---|---|---|---|---|
| Body Material | Aluminum Alloy | |||
| Sealing Material | NBR | |||
| Bracket Material | Steel | |||
| Dust Bag Material | Polyester | |||
| Hose Band Material | Stainless Steel | |||
| Passage diameter | ø13 (diameter 13 mm) | ø21.6 (diameter 21.6 mm) | ø30 (diameter 30 mm) | ø42 (diameter 42 mm) |
| Compatible fluids | Air | |||
| Supply Pressure Range | 0 to 0.7 MPa | |||
| Ambient Temperature and Working Fluid Temperature [°C] | -5 to +80 (no condensation or freezing) | |||
| Weight (g)note) | 92 (101) | 417 (436) | 929 (990) | 1,847 (1,966) |
| Bracket Assembly | ZH-BK1-10-A | ZH-BK1-20-A | ZH-BK1-30-A | ZH-BK1-40-A |
| Dust Bag Assembly | ZH-DB1-10-A | ZH-DB1-20-A | ZH-DB1-30-A | ZH-DB1-40-A |
- *Note) The weight with brackets is given in parentheses
Flow Rate Characteristics

ZH10-X185 Flow Rate Characteristics Diagram

ZH20-X185 Flow Rate Characteristics Diagram

ZH30-X185 Flow Rate Characteristics Diagram

ZH40-X185 Flow Rate Characteristics Diagram