Silencer, Metal Case Type, 25 Series

Brand :
SMC
Caution
- Refer to the catalog for product specifications.
- CAD data is not supported by some of the model numbers
- Product pictures are representations.
Product Description
The 25 Series Metal Case Type Silencer prevents the spread of mist and sound from exhaust.
[Features]
· Exhaust is emitted in the axial direction only.
Silencer, Metal Case Type, 25 Series Details

Silencer, Metal Case Type, 25 Series Product Image
Silencer, Metal Case Type, 25 Series Specifications
Model Indication Method

Model indication method, image
Specifications chart
| Usable fluids | Compressed air |
|---|---|
| Maximum operating pressureNote 1) | 1.0 MPa |
| Noise reduction effects | 19 dB (A)Note 2) |
| Ambient temperature and working fluid temperature | 5 to 60°CNote 3) |
- Note 1: Shows the primary-side pressure of the solenoid valve.
- *Note 2: Noise reduction effects may change depending on the air pressure circuit, pressure, etc., from which the exhaust is emitted from the solenoid valve.
- *Note 3: Can be used at between -10 to 60°C as long as there is no risk of water drops being generated from the fluid and freezing.
Performance chart
| Model | Pipe connection port diameter R | Effective cross-sectional area mm2 | Sonic conductance C [dm3/(s·bar)] | Recommended flow rate m3/min (ANR) | Weight g |
|---|---|---|---|---|---|
| 2504-002 | 1/4 | 33.9 | 6.8 | 2.2 or less | 111 |
| 2505-003 | 3/8 | 45.9 | 9.2 | 3.0 or less | 106 |
| 2506-004 | 1/2 | 50.0 | 10.0 | 4.0 or less | 113 |
| 2507-006 | 3/4 | 105.6 | 21.1 | 8.0 or less | 310 |
| 2508-010 | 1 | 129.6 | 25.9 | 10.0 or less | 514 |
| 2510-002 | 1/4 | 17.2 | 3.4 | 1.5 or less | 57 |
| 2511-003 | 3/8 | 17.2 | 3.4 | 1.5 or less | 55 |
- *The recommended flow rate is the flow rate of when the primary pressure side is 0.5 MPa.
Silencer, Metal Case Type, 25 Series Dimensions

Silencer, Metal Case Type, 25 Series Dimensional Drawing
(Unit: mm)
| Model | A | B | D |
|---|---|---|---|
| 2504-002 | 62 | 30 | 24 |
| 2505-003 | 64 | 30 | 24 |
| 2506-004 | 68 | 30 | 24 |
| 2507-006 | 88.5 | 48 | 35 |
| 2508-010 | 97.5 | 60 | 41 |
| 2510-002 | 54 | 22 | 19 |
| 2511-003 | 56 | 22 | 19 |