1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Filter Regulator AW10-A To AW40-A (Part Number)

SMC FRL UNIT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 545.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle
· Without corrosion. The use of a resin body ensures there is no rusting.

Part Number
AW20-01B-A-X64
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories Type

฿ 2,233.80

SMC FRL UNIT 1 Piece(s) 55 Day(s) Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge200.05 to 0.7 MPaWith drain cockUnit notation of name plate and pressure gauge: MPaLong bowl compatibleWith BracketStandard

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1

Please check the type/dimensions/specifications of the part AW20-01B-A-X64 in the Filter Regulator AW10-A To AW40-A series.

Products with similar specification

Part Number
20-AW20-01BG-C-A
20-AW20-01BG-R-A
20-AW20-02-A
AW20-01B-C-A
AW20-01B-CR-A
AW20-01B-J-A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories Type

฿ 2,709.80

1 Piece(s) 55 Day(s) Rc1/8[Plastic] Polycarbonate CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)200.05 to 0.7 MPaWith drain cockUnit notation of name plate and pressure gauge: MPaNoneWith BracketCopper and Fluorine Unavailable Specifications

฿ 2,709.80

1 Piece(s) 55 Day(s) Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Reverse Flow (Right to Left)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)200.05 to 0.7 MPaWith drain cockUnit notation of name plate and pressure gauge: MPaNoneWith BracketCopper and Fluorine Unavailable Specifications

฿ 1,052.00

1 Piece(s) 55 Day(s) Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge200.05 to 0.7 MPaWith drain cockUnit notation of name plate and pressure gauge: MPaNoneNoneCopper and Fluorine Unavailable Specifications

฿ 994.50

1 Piece(s) 3 Day(s) Rc1/8[Plastic] Polycarbonate CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)200.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket-

฿ 994.50

1 Piece(s) 55 Day(s) Rc1/8[Plastic] Polycarbonate CasePresenceRelief type[Reverse Flow (Right to Left)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)200.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket-

฿ 930.75

1 Piece(s) 55 Day(s) Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No (Drain Guide)No (No Pressure Port Plug)200.05 to 0.7 MPaDrain guide 1/8Unit used on nameplate and pressure gauge: MPaNoneWith Bracket-