(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle.
· Weight reduction: reduced by up to 90 g
· Without corrosion. The use of a resin body ensures there is no rusting.
AC10B-A product image
AC20B-A product image
AC40B-A product image
Model number example
Model number selection table 1
Model number selection table 2
*1: The drain guide is NPT1/8 (applicable to the AC20B-A) and NPT1/4 (applicable to the AC25B-A to AC40B-A). The auto drain port comes with a ø3/8 (diameter 3/8") single-action fitting (applicable to the AC25B-A to AC40B-A).
*2: The drain guide is G1/8 (applicable to the AC20B-A); and G1/4 (applicable to the AC25B-A to AC40B-A).
*3: Options G and M are not assembled and are supplied loose at the time of shipment.
*4: When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore manual release before ending operations is recommended.
*5: If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. An N.C. type is therefore recommended.
*6: When the pressure gauge is attached, a 1.0‑MPa gauge will be fitted for the standard (0.7‑MPa setting) type; and a 0.4‑MPa gauge for the 0.2‑MPa type (1.0‑MPa pressure gauge only for the AC10B-A).
*7: The bracket position varies depending on the T-spacer and pressure switch mounting.
*8: Make sure that the outlet pressure is released to atmospheric pressure using a pressure gauge. For the V1 specification, use the regulator with a set pressure of 0.15 MPa or more to ensure the pressure release.
*9: Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range.
*10: For chemical resistance of the bowl, refer to the table "Effects of atmosphere of organic solvents and chemicals and where these elements are likely to adhere to the equipment. Chemical data for substances causing degradation (Reference)." in "Specific Product Precautions" in the manufacturer's catalog.
*11: A bowl guard is provided as standard (polycarbonate).
*12: A bowl guard is provided as standard (nylon).
*13: Float type auto drain: Cannot be selected in combination with C, D.
*14: Does not include a valve function.
*15: Metal bowl: Cannot be selected in combination with 2, 8.
*16: Thread type: M5, NPT. Under new Japanese measurement laws (the products salable inside of Japan are the SI unit type), so this product is only salable outside of Japan. However, the pressure switch offers dual unit presentation in both MPa and psi. Round-type Pressure Gauge (with Color Zone): cannot be used in combination with M. Available on request as separate, special order from the manufacturer.
*17: ○ is for thread types M5 and NPT only.
Model | AC10B-A | AC20B-A | AC25B-A | AC30B-A | AC40B-A | AC40B-06-A | |
---|---|---|---|---|---|---|---|
Components | Air filter [AF] | AF10-A | AF20-A | AF30-A | AF30-A | AF40-A | AF40-06-A |
Regulator [AR] | AR10-A | AR20-A | AR25-A | AR30-A | AR40-A | AR40-06-A | |
Port size | M5 × 0.8 | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8 | 1/4 / 3/8 / 1/2 | 3/4 | |
Pressure Gauge Connection Port Size [AR] | 1/16 | 1/8 | |||||
Fluid | Air | ||||||
Ambient and fluid temperature | -5 to +60°C | ||||||
Proof pressure | 1.5 MPa | ||||||
Maximum operating pressure | 1.0 MPa | ||||||
Set Pressure Range [AR] | 0.05 to 0.7 MPa | ||||||
Filtration [AF] | 5 μm | ||||||
Bowl Material [AF] | Polycarbonate | ||||||
Bowl Guard [AF] | - | Semi-standard (steel) | Standard equipment (polycarbonate) | ||||
Construction [AR] | Relieving type | ||||||
Weight (kg) | 0.16 | 0.28 | 0.43 | 0.58 | 1.05 </ |
Part Number |
---|
AC40B-06CG-6-A |
AC40B-06CG-A |
AC40B-06CM-A |
AC40B-06DG-6-A |
AC40B-06DG-A |
AC40B-06DM-6-A |
AC40B-06DM-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Max. Operating Pressure (MPa) | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Pressure Unit | T shape spacer | Made to order specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,672.00 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/4 | 1 | [Plastic] Nylon Case | Presence | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 40 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | - | Standard | ||
฿ 3,560.65 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/4 | 1 | [Plastic] Polycarbonate Case | Presence | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 40 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | - | Standard | ||
฿ 3,582.75 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/4 | 1 | [Plastic] Polycarbonate Case | Presence | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 40 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | - | Standard | ||
฿ 7,748.27 | SMC FRL UNIT | 1 Piece(s) | 19 Day(s) | Rc3/4 | 1 | [Plastic] Nylon Case | Presence | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 40 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | - | Standard | ||
฿ 3,480.75 ฿ 3,071.41 | AIR COMBINATION UNIT | 1 Piece(s) | Same day | Rc3/4 | 1 | [Plastic] Polycarbonate Case | Presence | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 40 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | - | Standard | ||
฿ 7,962.54 | SMC AC TYPE | 1 Piece(s) | 45 Day(s) | Rc3/4 | 1 | [Plastic] Nylon Case | Presence | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 40 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | - | Standard | ||
฿ 3,502.85 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/4 | 1 | [Plastic] Polycarbonate Case | Presence | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 40 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | - | Standard |
Loading...
Regulator Unit Combination | Air Filter + Regulator | Filter, Filtration Level | 5μm | Compressed Air Quality | General Dry Air |
---|
How can we improve?
How can we improve?