(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A REAR Series direct mount type sine rodless cylinder, capable of stopping rotation within an allowable range.
[Features]
· Select a maximum speed of 300 mm/s or 600 mm/s.
· The cylinder can be mounted directly.
· Auto switches can be mounted without protruding from the cylinder.
· Compact external appearance.
· The body mounting surface can be the top surface or one side surface.
[Applications]
· Use for extremely tight spaces.
Sine Rodless Cylinder, direct mount type, REAR Series product image
Tube Inner Diameter (mm) | 10 | 15 | 20 | 25 | 32 | 40 |
---|---|---|---|---|---|---|
Fluid | Air | |||||
Guaranteed Proof Pressure | 1.05 MPa | |||||
Maximum Operating Pressure | 0.7 MPa | |||||
Minimum Operating Pressure | 0.18 MPa | |||||
Ambient Temperature and Operating Fluid Temperature | -10°C to 60°C (no freezing) | |||||
Piston Speed (Max) * | 50 to 300 mm/s | |||||
Lubrication | Not required (non-lube) | |||||
Stroke Length Tolerance (mm) | 0 to 250 st: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 st and above: (0 to +1.8), | |||||
Holding Force (N) | 53.9 | 137 | 231 | 363 | 588 | 922 |
*The operating piston speed above indicates the maximum speed. From the beginning of body movement at the stroke end until the end of the cushion stroke takes approx. 0.5 seconds (one side) or 1 second for both sides.
Model number examples
ø10 mm / ø15 mm structural drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard Anodize |
2 | Cylinder Tube | Stainless steel | - |
3 | Shaft | Stainless steel | - |
4 | Piston-Side Yoke | Rolled steel plate | Zinc chromate |
5 | External Slider Side Yoke | Rolled steel plate | Zinc chromate |
6 | Magnet A | - | - |
7 | Magnet B | - | - |
8 | Piston | Aluminum alloy | Chromate |
9 | Spacer | Rolled steel plate | Nickel plating |
10 | Retaining Ring | Carbon tool steel | Phosphate conversion coating |
11 | Cushion Ring | Stainless steel | - |
12 | End Cover A | Aluminum alloy | Hard Anodize |
13 | End Cover B | Aluminum alloy | Hard Anodize |
14 | Attachment Ring | Aluminum alloy | Hard Anodize |
15 | Type C Retaining Ring for Shaft | Stainless steel | REAR10 |
High carbon steel wire material | Nickel plating (REAR15) | ||
16 | Hex Socket Head Set Screw | Chromium steel | Nickel plating |
17 | Holding Plate | Aluminum alloy | - |
*18 | Cylinder Tube Gasket | NBR | - |
*19 | Wear Ring A | Special resin | - |
*20 | Wear Ring B | Special resin | - |
*21 | Piston Seal | NBR | - |
*22 | Scraper | NBR | - |
*23 | Cushion Seal | NBR | - |
24 | Magnetic Shielding Plate | Rolled steel plate | Bright chromate |
25 | Switch Rail | Aluminum alloy | Clear anodizing |
26 | Magnet | - | - |
27 | Hexagon Socket Head Bolt | Chromium steel | Nickel plating |
*28 | Wear Ring C | Special resin | - |
Tube Internal Diameter (mm) | Order Number | Content |
---|---|---|
10 | REAR10-PS | *1, *2 Set of above numbers (18), (20), (21), (22), (23), (28) |
15 | REAR15-PS | *1 Set of above numbers (18), (19), (20), (21), (22), (23), (28) |
*1: The (23) cushion seal may be difficult to replace.
*2: Contact SMC when replacing the ø10‑mm (19) wear ring A.
(Unit: mm)
Sine Rodless Cylinder, direct mount type, REAR Series dimensional drawing
Model | A | B | C | CB | CR | D | F | G | GP | GW | H | HA | HC | HR | HS | HT | J × E |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
REAR10 | 10.5 | 6.5 | 3.2 | 2 | 0.5 | 12 | 6.5 | 6 | 27 | 25.5 | 26 | 24 | 25 | 24 | 5 | 14 | M4 × 0.7 × 6 |
REAR15 | 12 | 8 | 4.2 | 2 | 0.5 | 17 | 8 | 7 | 33 | 31.5 | 32 | 30 | 31 | 30 | 8.5 | 17 | M5 × 0.8 × 7 |
REAR20 | 9 | 9.5 | 5.2 | 3 | 1 | 22.8 | 9 | 6 | 39 | 37.5 | 39 | 36 | 38 | 36 | 7.5 | 21 | M6 × 1 × 8 |
REAR25 | 8.5 | 9.5 | 5.2 | 3 | 1 | 27.8 | 8.5 | 6 | 44 | 42.5 | 44 | 41 | 43 | 41 | 6.5 | 23.5 | M6 × 1 × 8 |
REAR32 | 10.5 | 11 | 6.5 | 3 | 1.5 | 35 | 10.5 | 7 | 55 | 53.5 | 55 | 52 | 54 | 51 | 7 | 29 | M8 × 1.25 × 10 |
REAR40 | 10 | 11 | 6.5 | 5 | 2 | 43 | 13 | 7 | 65 | 63.5 | 67 | 62 | 66 | 62 | 8 | 36 | M8 × 1.25 × 10 |
Model | K | L | LD | M | MM | N | P | PW | Q | QW | T | W | WS | X | Y | Z | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
No Symbol | TN | TF | ||||||||||||||||
REAR10 | 9 | 38 | 3.5 | 4 | M3 × 0.5 | 4.5 | M5 × 0.8 | - | - | 26 | 68 | 14 | 19.5 | 20 | 8 | 15 | 39.5 | 80 |
REAR15 | 14 | 53 | 4.3 | 5 | M4 × 0.7 | 6 | M5 × 0.8 | - | - | 32 | 84 | 18 | 21 | 25 | 7 | 18 | 54.5 | 98 |
REAR20 | 11 | 62 | 5.6 | 5 | M4 × 0.7 | 7 | Rc 1/8 | NPT 1/8 | - | 38 | 95 | 17 | 20.5 | 40 | 7 | 22 | 64 | 107 |
REAR25 | 15 | 70 | 5.6 | 6 | M5 × 0.8 | 6.5 | Rc 1/8 | NPT 1/8 | G 1/8 | 43 | 105 | 20 | 21.5 | 40 | 7 | 28 | 72 | 117 |
REAR32 | 13 | 76 | 7 | 7 | M6 × 1 | 8.5 | Rc 1/8 | NPT 1/8 | G 1/8 | 54 | 116 | 26 | 24 | 50 | 7 | 35 | 79 | 130 |
REAR40 | 15 | 90 | 7 | 8 | M6 × 1 | 11 | Rc1/4 | NPT 1/4 | - | 64 | 134 | 34 | 26 | 60 | 7 | 40 | 93 | 148 |
Part Number |
---|
REAR15-415-M9B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Surface Treatment | Operating Speed (mm/s) | Table Size: Width W (mm) | Table Size: Height H (mm) | Operating Pressure (MPa) | Port Screw Type | Switch Rail | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Custom-made | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,511.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 415 | 1~4.9 | 1 | 53 | 15 | [Anodize] Hard Anodize | - | 31.5 | 32 | - | M screw | Yes | Magnet built-in | M9B | 0.5 | - | 2 | 0.18 to 0.7 | - | None |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Environment | General Purpose | Guide Type | Direct mounted |
Please check the type/dimensions/specifications of the part REAR15-415-M9B in the Sine Rodless Cylinder, Direct Mount Type REAR Series series.
Part Number |
---|
REAR10-100-M9BWL |
REAR10-120 |
REAR10-120-A93 |
REAR15-430-M9BWL |
REAR15-450 |
REAR15-450-A93 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Surface Treatment | Operating Speed (mm/s) | Table Size: Width W (mm) | Table Size: Height H (mm) | Operating Pressure (MPa) | Port Screw Type | Switch Rail | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Custom-made | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,253.95 | 1 Piece(s) | 25 Day(s) | 100 | 0.05~0.8 | 0.4 | 38 | 10 | [Anodize] Hard Anodize | - | 25.5 | 26 | - | M screw | Yes | Magnet built-in | M9BW | 3 | - | 2 | 0.18 to 0.7 | - | None | ||
฿ 5,172.00 | 1 Piece(s) | 55 Day(s) | 120 | 0.05~0.8 | 0.4 | 38 | 10 | [Anodize] Hard Anodize | - | 25.5 | 26 | - | M screw | Yes | Magnet built-in | None | - | - | - | 0.18 to 0.7 | - | None | ||
฿ 5,916.00 | 1 Piece(s) | 55 Day(s) | 120 | 0.05~0.8 | 0.4 | 38 | 10 | [Anodize] Hard Anodize | - | 25.5 | 26 | - | M screw | Yes | Magnet built-in | A93 | 0.5 | - | 2 | 0.18 to 0.7 | - | None | ||
฿ 20,637.25 | 1 Piece(s) | 25 Day(s) | 430 | 1~4.9 | 1 | 53 | 15 | [Anodize] Hard Anodize | - | 31.5 | 32 | - | M screw | Yes | Magnet built-in | M9BW | 3 | - | 2 | 0.18 to 0.7 | - | None | ||
฿ 9,283.20 | 1 Piece(s) | 55 Day(s) | 450 | 1~4.9 | 1 | 53 | 15 | [Anodize] Hard Anodize | - | 31.5 | 32 | - | M screw | Yes | Magnet built-in | None | - | - | - | 0.18 to 0.7 | - | None | ||
฿ 10,027.20 | 1 Piece(s) | 55 Day(s) | 450 | 1~4.9 | 1 | 53 | 15 | [Anodize] Hard Anodize | - | 31.5 | 32 | - | M screw | Yes | Magnet built-in | A93 | 0.5 | - | 2 | 0.18 to 0.7 | - | None |
How can we improve?
How can we improve?