(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
With the MY1H-Z series, piping is possible from the 4 directions of the head cover.
[Features]
· Piping on site is adjustable depending on the state of the installation.
· Adjusting the cushion needle is easy.
Model indication method, image
Type | Special function | Lead wire outlet | Indicator light | Wiring (output) | Load voltage | Auto switch part number | Lead wire length (m) | Pre-wired connector | Compatible load | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DC | AC | Vertical outlet | Lateral outlet | 0.5 (no mark) | 1 (M) | 3 (L) | 5 (Z) | None (N) | |||||||||
Non-contact auto switch | - | Grommet | Available | 3-wire (NPN) | 24 V | 5 V, 12 V | - | M9NV | M9N | ● | ● | ● | ○ | ○ | ○ | IC circuit | Relay, PLC |
3-wire (PNP) | M9PV | M9P | ● | ● | ● | ○ | ○ | ○ | |||||||||
2-wire | 12 V | M9BV | M9B | ● | ● | ● | ○ | ○ | ○ | - | |||||||
Diagnostic display (2-color display) | 3-wire (NPN) | 5 V, 12 V | M9NWV | M9NW | ● | ● | ● | ○ | ○ | ○ | IC circuit | ||||||
3-wire (PNP) | M9PWV | M9PW | ● | ● | ● | ○ | ○ | ○ | |||||||||
2-wire | 12 V | M9BWV | M9BW | ● | ● | ● | ○ | ○ | ○ | - | |||||||
Part with enhanced water resistance (2-color display) | 3-wire (NPN) | 5 V, 12 V | Note 1M9NAV | Note 1M9NA | ○ | ○ | ● | ○ | - | ○ | IC circuit | ||||||
3-wire (PNP) | Note 1M9PAV | Note 1M9PA | ○ | ○ | ● | ○ | - | ○ | |||||||||
2-wire | 12 V | Note 1M9BAV | Note 1M9BA | ○ | ○ | ● | ○ | - | ○ | - | |||||||
Contact auto switch | - | Grommet | Available | 3-wire (NPN equivalent) | - | 5 V | - | A96V | A96 | ● | - | ● | - | - | - | IC circuit | - |
2-wire | 24 V | 12 V | 100 V | Note 2A93V | A93 | ● | ● | ● | ● | - | - | - | Relay, PLC | ||||
NA | 100 V or less | A90V | A90 | ● | - | ● | - | - | - | IC circuit |
Tube inner diameter (mm) | 25 | 32 | 40 | |
---|---|---|---|---|
Usable fluids | Air | |||
Operating type | Double-acting type | |||
Operating pressure range | 0.1 to 0.8 MPa | |||
Guaranteed pressure resistance | 1.2 MPa | |||
Ambient temperature and working fluid temperature | 5 to 60°C | |||
Cushion | Air cushion | |||
Lubrication | Lubrication-free | |||
Allowable difference of stroke length | 0 to +1.8 | |||
Piping connection port diameter | Front/side port | Rc 1/8 | Rc 1/4 | |
Bottom port | ø6 (diameter 6 mm) | ø8 (diameter 8 mm) |
Display symbol | Specifications/details |
---|---|
-X168 | Helical coil insert screw specifications |
Display symbol | Specifications/details |
---|---|
-XB10 | Intermediate stroke (dedicated body used) |
-XB11 | Long stroke type |
-XB22 | Shock absorber / soft type RJ series-equipped |
-XC56 | Includes dowel pins |
Tube inner diameter (mm) | 25 | 32 | 40 |
---|---|---|---|
Lock position | One side (selectable), both sides | ||
Retention (MAX.) N | 270 | 450 | 700 |
Stroke adjustable range (mm) | 0 to -11.5 | 0 to -12 | 0 to -16 |
Backlash | 1 mm or less | ||
Manual unlock | Allowable (non-locking type) |
Tube inner diameter (mm) | 25 to 40 | |
---|---|---|
No stroke adjustment unit | 100 to 1,000 mm/s | |
Stroke adjustment unit | A unit | 100 to 1,000 mm/sNote 1) |
L unit, H unit | 100 to 1,500 mm/sNote 2) |
Note 1: Air cushioning performance is reduced when the adjusting bolt is used to increase the stroke adjustment. Meanwhile, in ranges exceeding the air cushion stroke, the working piston speed will become 100 to 200 mm/s.
Note 2: The working piston speed will become 100 to 1,000 mm/s when using centralized piping.
Note 3: Use at a speed within the range of the absorption capacity.
Tube inner diameter (mm) | 25 | 32 | 40 | |||||||
---|---|---|---|---|---|---|---|---|---|---|
Unit symbol | A | L | H | A | L | H | A | L | H | |
Configuration details Shock absorber model | Adjusting bolt included | RB 1007 + Adjusting bolt included | RB 1412 + Adjusting bolt included | Adjusting bolt included | RB 1412 + Adjusting bolt included | RB 2015 + Adjusting bolt included | Adjusting bolt included | RB 1412 + Adjusting bolt included | RB 2015 + Adjusting bolt included | |
Stroke adjustment range of each spacer for intermediate fixing (mm) | No spacer | 0 to -11.5 | 0 to -12 | 0 to -16 | ||||||
With short spacer | -11.5 to -23 | -12 to -24 | -16 to -32 | |||||||
With long spacer | -23 to -34.5 | -24 to -36 | -32 to -48 |
- | Right stroke adjustment unit | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
No unit | A: Adjusting bolt included | L: Shock absorber for low loads and adjusting bolt included | H: Shock absorber for high loads and adjusting bolt included | |||||||||
- | With short spacer | With long spacer | - | With short spacer | With long spacer | - | With short spacer | With long spacer | ||||
Left side stroke adjustment unit | No unit | No mark | SA | SA6 | SA7 | SL | SL6 | SL7 | SH | SH6 | SH7 | |
A: Adjusting bolt included | - | AS | A | AA6 | AA7 | AL | AL6 | AL7 | AH | AH6 | AH7 | |
With short spacer | A6S | A6A | A6 | A6A7 | A6L | A6L6 | A6L7 | A6H | A6H6 | A6H7 | ||
With long spacer | A7S | A7A | A7A6 | A7 | A7L | A7L6 | A7L7 | A7H | A7H6 | A7H7 | ||
L: Shock absorber for low loads and adjusting bolt included | - | LS | LA | LA6 | LA7 | L | LL6 | LL7 | LH | LH6 | LH7 | |
With short spacer | L6S | L6A | L6A6 | L6A7 | L6L | L6 | L6L7 | L6H | L6H6 | L6H7 | ||
With long spacer | L7S | L7A | L7A6 | L7A7 | L7L | L7L6 | L7 | L7H | L7H6 | L7H7 | ||
H: Shock absorber for high loads and adjusting bolt included | - | HS | HA | HA6 | HA7 | HL | HL6 | HL7 | H | HH6 | HH7 | |
With short spacer | H6S | H6A | H6A6 | H6A7 | H6L | H6L6 | H6L7 | H6H | H6 | H6H7 | ||
With long spacer | H7S | H7A | H7A6 | H7A7 | H7L | H7L6 | H7L7 | H7H | H7H6 | H7 |
Type | Stroke adjustment unit | Tube inner diameter (mm) | ||
---|---|---|---|---|
25 | 32 | 40 | ||
Standard (shock absorber RB series) | L | RB1007 | RB1412 | |
H | RB1412 | RB2015 | ||
Shock absorber / soft type RJ series-equipped (-XB22) | L | RJ1007H | RJ1412H | |
H | RJ1412H | - | - |
Model | RB 1007 | RB 1412 | RB 2015 | |
---|---|---|---|---|
Maximum energy absorption (J) | 5.9 | 19.6 | 58.8 | |
Stroke absorption (mm) | 7 | 12 | 15 | |
Maximum collision velocity (mm/s) | 1,500 | 1,500 | 1,500 | |
Maximum operating frequency (cycle/min) | 70 | 45 | 25 | |
Spring force (N) | When expanded | 4.22 | 6.86 | 8.34 |
When compressed | 6.86 | 15.98 | 20.50 | |
Operating temperature range (°C) | 5 to 60 |
Standard type, structural drawing
Number | Description | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized aluminum |
2 | Head cover | Aluminum alloy | Painted |
3 | Cushion boss | Special resin | - |
4 | Slide table | Aluminum alloy | Hard anodized aluminum |
5 | Piston yoke | Aluminum alloy | Chromate |
6 | Piston | Aluminum alloy | Chromate |
7 | Wear ring | Special resin | - |
8 | Belt separator | Special resin | - |
9 | Guide roller | Special resin | - |
10 | Parallel pin | Stainless steel | - |
11 | Coupler | Ferrous sintered material | - |
12 | Head plate | Stainless steel | - |
13 | Cushion needle | Rolled steel | Nickel plating |
14 | Belt clamp | Special resin | - |
17 | Guide | - | - |
18 | End cover | Special resin | - |
20 | Steel ball | Carbon tool steel | - |
21 | Bearing | Special resin | - |
22 | Magnet | Rare earth magnet | - |
23 | Square nut | Carbon steel | Chromate |
24 | Spring pin | Bearing steel | - |
26 | Thin-head screw | Chrome molybdenum steel | Chromate |
27 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
28 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
29 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
33 | Hex socket head taper plug (tapered) | Carbon steel | Chromate (in the case of centralized piping: 10 pcs.) |
34 | Hex socket head taper plug (tapered) | Carbon steel | Chromate (in the case of centralized piping: 4 pcs.) |
38 | Stopper | Carbon steel | - |
39 | Spacer | Stainless steel | - |
40 | Hex socket head cap button screw | Chrome molybdenum steel | Chromate |
41 | CR-type retaining ring | Steel for springs | - |
42 | Seal magnet | Rubber magnet | - |
43 | Lub-retainer | Special resin | - |
Number | Description | Materials | Quantity | MY1H25 | MY1H32 | MY1H40 |
---|---|---|---|---|---|---|
15 | Seal belt | Urethane | 1 | MY25-16C-[stroke] | MY32-16C-[stroke] | MY40-16C-[stroke] |
16 | Dust seal band | Stainless steel | 1 | MY1B25-16B-[stroke] | MY1B32-16B-[stroke] | MY1B40-16B-[stroke] |
25 | Cushion boss gasket | NBR | 2 | MYB25-16GA5900 | MYB32-16GA5901 | MYB40-16GA5902 |
36 | O-ring | NBR | 2 | KA00311 | KA00320 | KA00320 |
(ø5.1 (diameter 5.1 mm) × ø3 (diameter 3 mm × ø1.05 (diameter 1.05 mm)) | (ø7.15 (diameter 7.15 mm) × ø3.75 (diameter 3.75 mm) × ø1.7 (diameter 1.7 mm)) | (ø7.15 (diameter 7.15 mm) × ø3.75 (diameter 3.75 mm) × ø1.7 (diameter 1.7 mm)) | ||||
37 | Side scraper | Special resin | 2 | MYH25-15BK2902B | MYH32-15BK2903B | MYH40-15BK2904B |
19 | Scraper | NBR | 2 | MY1H25-PS | MY1H32-PS | MY1H40-PS |
30 | Piston packing | NBR | 2 | |||
31 | Cushion seal | NBR | 2 | |||
32 | Tube gasket | NBR | 2 | |||
35 | O-ring | NBR | 2 |
End lock structural drawing
Number | Description | Materials | Additional notes |
---|---|---|---|
1 | Body for locking | Aluminum alloy | Painted |
2 | Lock finger | Carbon steel | Nickel plating after quenching |
3 | Lock finger fixture | Rolled steel | Nickel plating |
4 | Lock piston | Carbon tool steel material | Kanizen plating after quenching |
5 | Rod cover | Aluminum alloy | Hard anodized aluminum |
6 | Return spring | Spring steel | Zinc chromate |
7 | Bypass pipe | Aluminum alloy | Hard anodized aluminum |
10 | Steel ball | High-carbon chromium bearing steel | - |
11 | Steel ball | High-carbon chromium bearing steel | - |
13 | Round R-shaped retaining ring | Carbon tool steel | Nickel plating |
15 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
16 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
17 | Steel ball | High-carbon chromium bearing steel | - |
18 | Steel ball | High-carbon chromium bearing steel | - |
19 | Head cover WR | Aluminum alloy | Painted |
20 | Head cover WL | Aluminum alloy | Painted |
21 | Cushion ring | Aluminum alloy | - |
22 | Hex socket set screw | Chrome molybdenum steel | Chromate |
Number | Part name | Materials | Quantity | MY1H25 | MY1H32 | MY1H40 |
---|---|---|---|---|---|---|
8 | Rod packing | NBR | 1 | KB00267 | KB00267 | KB00267 |
9 | Piston packing | NBR | 1 | KB00217 | KB00217 | KB00217 |
12 | O-ring | NBR | 1 | KB00037 | KB00037 | KB00037 |
14 | O-ring | NBR | 2 | KA00048 | KA00048 | KA00048 |
Part Number |
---|
MY1H25-1000LZ-M9BZ-XB11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Surface Treatment | Guide Type | Table Size: Width W (mm) | Table Size: Height H (mm) | Piping Format | Port Screw Type | Cushion | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Stroke adjustment unit symbol | End lock position | Made-to-order | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 84,818.08 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 1,000 | [Aluminum] Aluminum Alloy | 20~39.9 | 27.5 | 114 | 25 | [Anodize] Hard Anodize | [Rolling Guide] Linear guide type | 90 | 54 | Standard type | Rc | Air cushion | Magnet built-in | M9B | 5 | - | 2 | 0.1 to 0.8 | L | No end lock | Long-stroke type + shock absorber / soft-type RJ Series mounted cylinder | - |
Loading...
Type | Rodless Cylinder | Rodless Cylinder Joint Type | Mechanically Jointed | Environment | General Purpose |
---|
How can we improve?
How can we improve?