1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Valve: Regulator Valve VEX1 Series (Part Number)

SMC REGULATOR

Power Valve: Regulator Valve VEX1 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,719.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

The Power Valve: Regulator Valve VEX1 Series is a large capacity relief type regulator valve.
[Features]
· Wide range of sizes available.
· Connection port size: 1/8 to 2.

Power Valve: Regulator Valve VEX1 Series Details

Air-operated type: product images

Air-operated type: product images

External pilot solenoid type: product images

External pilot solenoid type: product images

Power Valve: Regulator Valve VEX1 Series Specifications

ModelVEX110□-01
VEX110□-02
VEX120□-01
VEX120□-02
VEX130□-02
VEX130□-03
VEX130□-04
VEX150□-04
VEX150□-06
VEX150□-10
VEX170□-10
VEX170□-12
VEX190□-14
VEX190□-20
Operating methodAir-operated type, external pilot solenoid type
Applicable fluidsAir
Maximum operating pressure1.0 MPa
Set pressure rangeAir-operated type0.05 to 0.9 MPa
Solenoid type0.05 to 0.7 MPa0.05 to 0.9 MPa
Working fluid temperature and ambient temperature0 to 50°C (air-operated: 0 to 60°C)- no condensation
Hysteresis0.03 MPa
Repeatability0.01 MPa
Sensitivity0.01 MPa
Installation orientationFree
LubricationNot required (Use turbine oil Class 1 ISO VG32, if lubricated)
Piping connection port diameterPort0102010202030404061010121420
1(P)1/81/41/81/41/43/81/21/23/4111 1/41 1/22
2(A)
3(R)1 1/42
Weight (kg)Air-operated type0.10.20.41.31.93.9
Solenoid type0.20.30.51.42.04.0

Note) The non-lubricated specification is not applicable to these models.

Pilot Solenoid Valve Specifications

ModelVEX1101, 1201, 1301VEX1501, 1701, 1901
Pilot valveVK334-□□□VO307K-□□□1
Lead wire electrical entryGrommet, DIN terminalGrommet, DIN terminal
Coil rated voltage (V)AC (50/60 Hz)100 V, 110 V, 200 V, 220 V, 240 V
DC12 V, 24 V
Allowable voltage fluctuation±10% of rated voltage-15% to 10% of rated voltage
Apparent powerACInrush9.5 VA 50 Hz, 8 VA 60 Hz12.7 VA (50 Hz), 10.7 VA (60 Hz)
Holding7 VA 50 Hz, 5 VA 60 Hz7.6 VA (50 Hz), 5.4 VA (60 Hz)
Power consumptionDC4 W (without indicator light), 4.3 W (with indicator light)4 W (without indicator light), 4.2 W (with indicator light)
Manual operationNon-locking, push type

Option

Part namePart number
VEX110□-01
VEX110□-02
VEX120□-01
VEX120□-02
VEX130□-02
VEX130□-03
VEX130□-04
VEX150□-04
VEX150□-06
VEX150□-10
VEX170□-10
VEX170□-12
VEX190□-14
VEX190□-20
Bracket (with bolt and washer)BVEX1-18-1A-VEX3-32AVEX5-32AVEX7-32AVEX9-32A
FVEX1-18-2A-----
Pressure gauge Note 1)GG27-10-01G36-10-01G46-10-01

Note 1) If a pressure gauge different to those mentioned above is required, please specify the product number. Options are packaged together.

Model Number Notation

Model number example

Model number example

Structural Drawings

(Air operated type) VEX1100: structural drawings

(Air operated type) VEX1100: structural drawings

(Air operated type) VEX1200: structural drawings

(Air operated type) VEX1200: structural drawings

(Air-operated type) VEX1300/1500/1700/1900: structural drawings

(Air-operated type) VEX1300/1500/1700/1900: structural drawings

Component Parts

NumberPart nameMaterials
1BodyAluminum alloy, cast
2CoverAluminum alloy, cast
3Pressure regulating pistonAluminum alloy
4SpringStainless steel
5Valve guideAluminum alloy
6Poppet valveAluminum alloy, rubber
7ShaftStainless steel
8Valve guideAluminum alloy

Power Valve: Regulator Valve VEX1 Series: Dimensions Examples

Air-Operated Type: VEX1100 / External Pilot Solenoid Type: VEX1101

 

(Unit: mm)

 

Air-operated type: VEX1100 / External pilot solenoid type: VEX1101: dimensional drawings

Air-operated type: VEX1100 / External pilot solenoid type: VEX1101: dimensional drawings

Part Number
VEX1501-041G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Piping Specification Operation Mode Power Supply Voltage Method of electrical entry of lead wire Voltage suppressor circuit

฿ 8,618.15

SMC REGULATOR 1 Piece(s) 55 Day(s) Rc1/2Rc1/2[Not Provided] No Pressure Gauge5NoneBody ported typeExternal pilot solenoid type100 V AC (50/60 Hz)Grommet (300 mm)None

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Operating Environment Standard Exhaust Mechanism Presence
Adverse Current Function No

Please check the type/dimensions/specifications of the part VEX1501-041G in the Power Valve: Regulator Valve VEX1 Series series.

Products with similar specification

Part Number
VEX1100-01-F
VEX1100-01-FG
VEX1100-01-G
VEX1501-041G-B
VEX1501-041G-BG
VEX1501-041GS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Piping Specification Operation Mode Power Supply Voltage Method of electrical entry of lead wire Voltage suppressor circuit

฿ 1,759.50

1 Piece(s) 55 Day(s) Rc1/8Rc1/8[Not Provided] No Pressure Gauge1FootBody ported typeAir-operated type---

฿ 2,083.35

1 Piece(s) 55 Day(s) Rc1/8Rc1/8[With Pressure Gauge] With Pressure Gauge1Foot + pressure gaugeBody ported typeAir-operated type---

฿ 2,044.25

1 Piece(s) 55 Day(s) Rc1/8Rc1/8[With Pressure Gauge] With Pressure Gauge1Pressure gaugeBody ported typeAir-operated type---

฿ 8,737.15

1 Piece(s) 55 Day(s) Rc1/2Rc1/2[Not Provided] No Pressure Gauge5BracketBody ported typeExternal pilot solenoid type100 V AC (50/60 Hz)Grommet (300 mm)None

฿ 9,080.55

1 Piece(s) 55 Day(s) Rc1/2Rc1/2[With Pressure Gauge] With Pressure Gauge5Bracket + pressure gaugeBody ported typeExternal pilot solenoid type100 V AC (50/60 Hz)Grommet (300 mm)None

฿ 8,737.15

1 Piece(s) 55 Day(s) Rc1/2Rc1/2[Not Provided] No Pressure Gauge5NoneBody ported typeExternal pilot solenoid type100 V AC (50/60 Hz)Grommet (300 mm)Surge