1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Piercing Screw Set (Hex Head / Stainless Steel / Black)

PIERCE SCREW SET

Piercing Screw Set (Hex Head / Stainless Steel / Black)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,099.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Materials: Stainless steel (SS black plating)
·Case Size: 205 × 145 × 40 mm
·Size (mm): 5 × 19 (32 pcs.), 5 × 25 (28 pcs.), 5 × 35 (24 pcs.), 6 × 19 (32 pcs.), 6 × 25 (28 pcs.), 6 × 35 (12 pcs.), 6 × 45 (12 pcs.)

Part Number
EA949AM-73
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,099.00

PIERCE SCREW SET 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Basic Information

Materials Stainless steel (SS black plating) Case Size 205×145×40mm Size (mm) 5 × 19 (32 pcs.), 5 × 25 (28 pcs.), 5 × 35 (24 pcs.), 6 × 19 (32 pcs.), 6 × 25 (28 pcs.), 6 × 35 (12 pcs.), 6 × 45 (12 pcs.)

Please check the type/dimensions/specifications of the part EA949AM-73 in the Piercing Screw Set (Hex Head / Stainless Steel / Black) series.