1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-P HYREG Manifold Specification (Part Number)

SMC REGULATOR

E-P HYREG Manifold Specification
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 935.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC's Manifold Base Manifold Specification VVEX Series.
[Features]
· Using the VVEXB/2/4 Series, a manifold with up to 10 stations is possible.

E-P HYREG Manifold Specification Details

E-P HYREG Manifold Specification product image (1)

E-P HYREG Manifold Specification product image (1)

E-P HYREG Manifold Specification product image (2)

E-P HYREG Manifold Specification product image (2)

E-P HYREG Manifold Specification product image (3)

E-P HYREG Manifold Specification product image (3)

E-P HYREG Manifold Specification Specifications

Applicable valveVY1B00
VY1B01
VY1200
VY1201
VY1400
VY1401
Valve stations*12 to 10 stations2 to 8 stations2 to 6 stations
Passage specificationCommon supply/exhaust
Pilot typeInternal pilot, common external pilot*2
Pilot port sizeM5
Port size port 1(P), 2(A), 3(R)1/81/41/4, 3/8, 1/2
Blanking plate ass’y*3VEXB-6VEX1-17VEX4-5

*1: In the case of VY1B00/VY1B01 with 6 stations or more, VY1200/VY1201 with 5 stations or more, and VY1400/VY1401 with 4 stations or more, supply pressure to the port 1(P) on both sides of the manifold and exhaust pressure from the port 3(R) on both sides.
*2: When used as a common external pilot, select the internal pilot specification as the applicable valve.
*3: Gasket and mounting bolts are equipped.

Model Number Notation

Model number example

Model number example

Dimensions: E-P HYREG Manifold Specification

VVEXB

 

(Unit: mm)

 

VVEXB dimensional drawing

VVEXB dimensional drawing

L dimensionNumber of stations
2345678910
L171.895.2118.6142165.4188.8212.2235.6259
L258.882.2105.6129152.4175.8199.2222.6246

VVEX2

 

(Unit: mm)

 

VVEX2 dimensional drawing

VVEX2 dimensional drawing

L dimensionNumber of stations
2345678
L191122153184215246277
L276107138169200231262

VVEX4

 

(Unit: mm)

 

VVEX4 dimensional drawing

VVEX4 dimensional drawing

L dimensionNumber of stations
23456
L1123169215261307
L2107153199245291
Part Number
VVEX2-2-4-02N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRegulator, Pressure Boosting Valve Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Size of Body Number of circuits Pilot Method Specifications

฿ 2,370.65

SMC REGULATOR 1 Piece(s) 55 Day(s) [Others] Other[NPT] NPT1/4[NPT] NPT1/424 stationsExternal pilotFor VY120$For VEX110$For VEX120$For VEX130$For VEX150$For VEX170$For VEX190$For VEX123

Loading...

  1. 1

Basic Information

Applicable Fluid Air Shape Standard Operating Environment Standard

Please check the type/dimensions/specifications of the part VVEX2-2-4-02N in the E-P HYREG Manifold Specification series.

Products with similar specification

Part Number
VVEX2-1-2-02T
VVEX2-1-3-02
VVEX2-1-3-02N
VVEX2-2-5-02
VVEX2-2-6-02
VVEX2-2-6-02F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRegulator, Pressure Boosting Valve Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Size of Body Number of circuits Pilot Method Specifications

฿ 1,326.85

1 Piece(s) 55 Day(s) Others[NPT] NPTF1/4[NPT] NPTF1/42DoubleInternal pilotFor VEX123 / For VEX190 / For VY120 / For VEX110 / For VEX150 / For VEX170 / For VEX120 / For VEX130

฿ 1,848.75

1 Piece(s) 55 Day(s) OthersRc1/4Rc1/42TripleInternal pilotFor VEX123 / For VEX190 / For VY120 / For VEX110 / For VEX150 / For VEX170 / For VEX120 / For VEX130

฿ 1,848.75

1 Piece(s) 55 Day(s) Others[NPT] NPT1/4[NPT] NPT1/42TripleInternal pilotFor VEX123 / For VEX190 / For VY120 / For VEX110 / For VEX150 / For VEX170 / For VEX120 / For VEX130

฿ 2,892.55

1 Piece(s) 55 Day(s) OthersRc1/4Rc1/425 stationsExternal pilotFor VEX123 / For VEX190 / For VY120 / For VEX110 / For VEX150 / For VEX170 / For VEX120 / For VEX130

฿ 3,414.45

1 Piece(s) 55 Day(s) OthersRc1/4Rc1/426 stationsExternal pilotFor VEX123 / For VEX190 / For VY120 / For VEX110 / For VEX150 / For VEX170 / For VEX120 / For VEX130

฿ 3,414.45

1 Piece(s) 55 Day(s) OthersG1/4G1/426 stationsExternal pilotFor VEX123 / For VEX190 / For VY120 / For VEX110 / For VEX150 / For VEX170 / For VEX120 / For VEX130