(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The Electro-Pneumatic E-P HYREG VY1 Series is a hybrid regulator combining a regulator and a solenoid valve.
[Features]
· Stepless controls via electric signals.
· Simple circuit configuration.
· Easy to handle.
· Manifold capable.
[Applications]
· Cylinder thrust control.
· Drive and thrust control.
· Flow control of various fluids / Pressure control of tanks / Air flow control for nozzles.
Electro-Pneumatic E-P HYREG VY1 Series: product image (1)
Electro-Pneumatic E-P HYREG VY1 Series: product image (2)
Standard specification, Model number example
Made-to-order specifications: model number example
Model | VY1D00 | VY1A0 (0 to 1) | VY1B0 (0 to 1) | VY110 (0 to 1) | VY120 (0 to 1) | VY130 (0 to 1) | VY140 (0 to 1) | VY150 (0 to 1) | VY170 (0 to 1) | VY190 (0 to 1) | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Piping connection port diameter | Port | M5 | M5 | M5 | 01 | 01 | 02 | 01 | 02 | 02 | 03 | 04 | 02 | 03 | 04 | 04 | 06 | 10 | 10 | 12 | 14 | 20 |
1(P) | M5 | M5 | M5 | 1/8 | 1/8 | 1/4 | 1/8 | 1/4 | 1/4 | 3/8 | 1/2 | 1/4 | 3/8 | 1/2 | 1/2 | 3/4 | 1 | 1 | 1 1/4 | 1 1/2 | 2 | |
2(A) | ||||||||||||||||||||||
3(R) | 1 1/4 | 2 | ||||||||||||||||||||
Weight (kg) Note 1) | 0.11 | 0.16 | 0.19 | 0.25 | 0.35 | 0.55 | 0.75 | 1.5 | 2 | 4 | ||||||||||||
Hysteresis Note 2) | 0.009 MPa | 0.023 MPa | 0.027 MPa | 0.045 MPa | ||||||||||||||||||
Sensitivity Note 2) | 0.005 MPa | 0.009 MPa | 0.014 MPa | 0.018 MPa | ||||||||||||||||||
Repeatability Note 2) | ±0.005 MPa | ±0.009 MPa | ±0.009 MPa | ±0.018 MPa | ||||||||||||||||||
Response time Note 2) | 10 ms | 30 ms | ||||||||||||||||||||
Applicable fluids | Air | |||||||||||||||||||||
Ambient temperature and working fluid temperature | 0 to +50°C (no condensation) | |||||||||||||||||||||
Maximum operating pressure | 0.9 MPa | |||||||||||||||||||||
Set pressure range | 0.05 to 0.84 MPa (at supply pressure of 0.9 MPa) | |||||||||||||||||||||
External pilot pressure | - (Direct operated) | Set pressure +0.04 MPa to 0.9 MPa (for VY1□01) | ||||||||||||||||||||
Command signal Note 3) | 1 to 5 V DC, 0 to 10 V DC, 4 to 20 mA DC, 0 to 20 mA DC | |||||||||||||||||||||
Power supply | 12 V DC ±10%, 24 V DC ±10%, 1.8 W or less | |||||||||||||||||||||
Method of electrical entry of lead wire | DIN terminal | |||||||||||||||||||||
Compatible cable | Cable outer diameter ø4 to 6.5 (outer diameter 4 to 6.5 mm) | |||||||||||||||||||||
Bleed amount (pilot EXH port) | When not operating: zero, When operating: 10 L/min (ANR) (at supply pressure of 0.9 MPa) | |||||||||||||||||||||
Installation orientation | Free | |||||||||||||||||||||
Lubrication | Not required Note 4) |
Maximum operating pressure Note 6) | 0.7 MPa |
---|---|
Set pressure range | 0.05 to 0.66 MPa (at supply pressure of 0.7 MPa) |
External pilot pressure | Set pressure +0.04 MPa to 0.7 MPa |
Command signal Note 7) | 1 to 4 V DC, 0 to 7.5 V DC, 4 to 16 mA DC, 0 to 15 mA DC |
Power supply | 12 V DC ±10%, 24 V DC ±10%, 0.8 W or less |
Bleed amount (pilot EXH port) | When not operating: zero, When operating: 7 L/min (ANR) (at supply pressure of 0.7 MPa) |
VY1A00/VY1A01, VY1B00/VY1B01 (Pilot Valve: VY1D00-□00): structural drawings
Number | Part name | Materials |
---|---|---|
1 | Body | Zinc alloy, cast |
2 | Pilot valve assembly | - |
3 | Pressure regulating piston | Aluminum alloy |
4 | Spring | Stainless steel |
5 | Valve guide | Stainless steel |
6 | Valve | Aluminum alloy / rubber |
7 | Retainer | Aluminum alloy |
8 | Rod | Stainless steel / rubber |
VY1100/VY1101, VY1200/VY1201, VY1300/VY1301, VY1400/VY1401 (Pilot valve: VY1D00-□00), (Pilot Valve: VY1B00-□00), VY1500/VY1501, VY1700/VY1701, VY1900/VY1901: structural drawings
Number | Part name | Materials |
---|---|---|
1 | Pilot valve assembly | - |
2 | Body | Aluminum alloy, cast |
3 | Cover | Aluminum alloy, cast |
4 | Pressure regulating piston | Aluminum alloy |
5 | Spring | Stainless steel |
6 | Valve guide | Aluminum alloy |
7 | Poppet valve | Aluminum alloy / rubber |
8 | Shaft | Stainless steel |
9 | Valve guide | Aluminum alloy |
(Unit: mm)
VY1D00 dimensional drawing
Part Number |
---|
VY1100-02-FG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Exhaust Mechanism | Supply Side, Connection Type | Supply Side, Connection Dia. | Operating Pressure Range (MPa) | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Input Signal / Communication Signal | Size of Body | Accessory | Custom-made Specifications | Piping Specification | Pilot Method | Power Supply Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,416.20 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | [Provided] Presence | Rc | 1/4 | - | Rc | 1/4 | [With Pressure Gauge] With Pressure Gauge | DC1-5V | 1 | Foot + pressure gauge | None | Body ported type | Internal pilot | 24 V DC |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Electropneumatic | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Adverse Current Function | No |
Please check the type/dimensions/specifications of the part VY1100-02-FG in the Electro-Pneumatic E-P HYREG VY1 Series series.
Part Number |
---|
VY1100-01-BGN |
VY1100-01-BGN-X39 |
VY1100-01-BN |
VY1100-02-FGN |
VY1100-02-FN |
VY1100-02-G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Exhaust Mechanism | Supply Side, Connection Type | Supply Side, Connection Dia. | Operating Pressure Range (MPa) | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Input Signal / Communication Signal | Size of Body | Accessory | Custom-made Specifications | Piping Specification | Pilot Method | Power Supply Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,508.85 | 1 Piece(s) | 55 Day(s) | [Provided] Presence | Rc | 1/8 | - | Rc | 1/8 | [With Pressure Gauge] With Pressure Gauge | DC1-5V | 1 | Bracket + pressure gauge + foot | None | Body ported type | Internal pilot | 24 V DC | ||
฿ 8,291.19 | 1 Piece(s) | 22 Day(s) | [Provided] Presence | Rc | 1/8 | - | Rc | 1/8 | [With Pressure Gauge] With Pressure Gauge | DC1-5V | 1 | Bracket + pressure gauge + foot | Low wattage specification | Body ported type | Internal pilot | 24 V DC | ||
฿ 5,129.75 | 1 Piece(s) | 55 Day(s) | [Provided] Presence | Rc | 1/8 | - | Rc | 1/8 | [Not Provided] No Pressure Gauge | DC1-5V | 1 | Bracket + silencer | None | Body ported type | Internal pilot | 24 V DC | ||
฿ 5,508.85 | 1 Piece(s) | 55 Day(s) | [Provided] Presence | Rc | 1/4 | - | Rc | 1/4 | [With Pressure Gauge] With Pressure Gauge | DC1-5V | 1 | Foot + pressure gauge + silencer | None | Body ported type | Internal pilot | 24 V DC | ||
฿ 5,129.75 | 1 Piece(s) | 55 Day(s) | [Provided] Presence | Rc | 1/4 | - | Rc | 1/4 | [Not Provided] No Pressure Gauge | DC1-5V | 1 | Foot + silencer | None | Body ported type | Internal pilot | 24 V DC | ||
฿ 5,370.30 | 1 Piece(s) | 55 Day(s) | [Provided] Presence | Rc | 1/4 | - | Rc | 1/4 | [With Pressure Gauge] With Pressure Gauge | DC1-5V | 1 | Pressure gauge | None | Body ported type | Internal pilot | 24 V DC |
How can we improve?
How can we improve?