Air Slide Table (Symmetrical Shape) MXS□L Series

Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A symmetrical shape air slide table with port and stroke adjuster installation positions opposite that of the standard body.
[Features]
· A compactly integrated work table and air cylinder.
· An air slide table suitable for precision assembly.
· Improved mounting repeatability of workpieces and bodies.
· An auto switch attaching groove provided in consideration of safety.
· Also usable for vertical axis mounting.
· Dual rod structure.
· Wide range of options.
· Symmetrical shape.
Air Slide Table (Symmetrical Shape) MXS□L, features

Symmetrical shape, with port and stroke adjuster installation positions opposite that of the standard body.
| Cylinder inner diameter (mm) | 6 | 8 | 12 | 16 | 20 | 25 |
|---|---|---|---|---|---|---|
| Piping connection port diameter | M3 × 0.5 | M5 × 0.8 | Rc 1/8, NPT 1/8, G 1/8 | |||
| Usable fluids | Air | |||||
| Operation Method | Double-acting type | |||||
| Operating pressure | 0.15 to 0.7 MPa | |||||
| Guaranteed pressure resistance | 1.05 MPa | |||||
| Ambient temperature and working fluid temperature | -10 to 60°C | |||||
| Operating speed range (average operating speed)Note) | 50 to 500 mm/s | |||||
| Cushion | Rubber cushion (standard, stroke adjuster included) Shock absorber (option) | |||||
| Lubrication | Lubrication-free | |||||
| Auto switch (option) | Contact auto switch (2-wire type, 3-wire type) Non-contact auto switch (2-wire type, 3-wire type) 2-color display type non-contact auto switch (2-wire type, 3-wire type) | |||||
| Allowable difference of stroke length | 0 to +1 mm | |||||
Average operating speed: The speed obtained when stroke is divided by the time necessary for the operation to start and end.