(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An air slide table equipped with cross roller guides for smooth and stable movement.
[Features]
· A compactly integrated work table and air cylinder.
· An air slide table suitable for precision assembly.
· Includes machined positioning holes for improved mounting repeatability of workpieces and bodies.
· Auto switch mounting grooves, designed for safety.
· Can also be mounted axially.
· Dual-rod structure.
· An abundance of options including various combinations of adjuster options and function options.
It is possible to combine various adjuster options and function options.
As a Z axis for pick-and-place applications / For positioning pallets on a conveyor
Stroke Adjuster
The stroke can be adjusted across a 0 to 5 mm range.
With Shock Absorber
Absorbs impact at stroke end for a smooth stop. The stroke length can be adjusted.
With Buffer Mechanism
Eliminates impact at the extension end of the stroke, protecting the workpiece and tools.
An auto switch can also be mounted on the buffer.
Buffer mechanism operating status / normal status
*Change the mounting orientation of the auto switch to switch the setting between normally ON or normally OFF.
Example of buffer mechanism applications
The buffer mechanism absorbs shock and prevents damage to workpieces in cases where the positioning is inaccurate when the workpiece is being inserted.
Image of example application
With End Lock
· Holds the cylinder's home position to prevent the workpiece from dropping, even if the air supply is cut off.
Locked / Released
Axial Piping Type
The piping is centralized in the axial direction, freeing space around the body.
Image of axial piping type
Cylinder Inner Diameter (mm) | 6 | 8 | 12 | 16 | 20 | 25 |
---|---|---|---|---|---|---|
Piping Connection Port Diameter | M3 × 0.5 | M5 × 0.8 | Rc 1/8, NPT 1/8, G 1/8 | |||
Fluid | Air | |||||
Action | Double-acting type | |||||
Operating Pressure | 0.15 to 0.7 MPa | |||||
Guaranteed Proof Pressure | 1.05 MPa | |||||
Ambient Temperature and Operating Fluid Temperature | -10 to 60°C | |||||
Operating Speed Range (Average Operating Speed) * | 50 to 500 mm/s | |||||
Cushioning | Rubber cushion (standard, with stroke adjuster) Shock absorber (option) | |||||
Lubrication | Not required | |||||
Auto Switch (Option) | Reed type auto switch (2-wire type, 3-wire type) Solid state auto switch (2-wire type, 3-wire type) 2-color indicator solid state auto switch (2-wire type, 3-wire type) | |||||
Stroke Length Tolerance | 0 to +1 mm |
Average operating speed: The speed obtained when the stroke is divided by the time required for the operation from beginning to end.
Adjuster Options | With stroke adjuster | Extension end (AS) | Stroke adjustment range: 0 to 5 mm |
---|---|---|---|
Retraction end (AT) | |||
Adjuster at both ends (A) | |||
With shock absorber | Extension end (BS) | There is no MXS6 Series version model with a shock absorber. | |
Retraction end (BT) | |||
Absorber at both ends (B) | |||
Function Options | With buffer (F) | There is no MXS6 Series version model with an end lock. | |
With end lock (R) | |||
Axial piping type (P) |
Part Number |
---|
MXS6-10 |
MXS6-10A |
MXS6-10AF |
MXS6-10[F,FP,P] |
MXS6-10AS |
MXS6-10AS[F,FP,P] |
MXS6-10AT |
MXS6-10ATF |
MXS6-20 |
MXS6-20A |
MXS6-20AF |
MXS6-20[F,FP,P] |
MXS6-20AS |
MXS6-20AS[F,FP,P] |
MXS6-20AT |
MXS6-20ATF |
MXS6-30 |
MXS6-30A |
MXS6-30AF |
MXS6-30[F,FP,P] |
MXS6-30AS |
MXS6-30AS[F,FP,P] |
MXS6-30AT |
MXS6-30ATF |
MXS6-40 |
MXS6-40A |
MXS6-40AF |
MXS6-40[F,FP,P] |
MXS6-40AS |
MXS6-40AS[F,FP,P] |
MXS6-40AT |
MXS6-40ATF |
MXS6-50 |
MXS6-50A |
MXS6-50AF |
MXS6-50[F,FP,P] |
MXS6-50AS |
MXS6-50AS[F,FP,P] |
MXS6-50AT |
MXS6-50ATF |
MXS8-10 |
MXS8-10A |
MXS8-10AF |
MXS8-10[F,FP,FR,P,R] |
MXS8-10AS |
MXS8-10AS[F,FP,FR,P,R] |
MXS8-10ASBT |
MXS8-10ASBTF |
MXS8-10AT |
MXS8-10ATF |
MXS8-10B |
MXS8-10BS |
MXS8-10BS[P,R] |
MXS8-10BSAT |
MXS8-10BT |
MXS8-10BTF |
MXS8-20 |
MXS8-20A |
MXS8-20AF |
MXS8-20[F,FP,FR,P,R] |
MXS8-20AS |
MXS8-20AS[F,FP,FR,P,R] |
MXS8-20ASBT |
MXS8-20ASBTF |
MXS8-20AT |
MXS8-20ATF |
MXS8-20B |
MXS8-20BS |
MXS8-20BS[P,R] |
MXS8-20BSAT |
MXS8-20BT |
MXS8-20BTF |
MXS8-30 |
MXS8-30A |
MXS8-30AF |
MXS8-30[F,FP,FR,P,R] |
MXS8-30AS |
MXS8-30AS[F,FP,FR,P,R] |
MXS8-30ASBT |
MXS8-30ASBTF |
MXS8-30AT |
MXS8-30ATF |
MXS8-30B |
MXS8-30BS |
MXS8-30BS[P,R] |
MXS8-30BSAT |
MXS8-30BT |
MXS8-30BTF |
MXS8-40 |
MXS8-40A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder I.D. (Ø) | Stroke (mm) | Table Size: Length L (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Table Size: Width W (mm) | Table Size: Height H (mm) | Max. Load Mass (kg) | Port Screw Type | Cushion | Adjuster Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 10 | 42 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | No adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 10 | 42 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | A adjuster at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 10 | 42 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | A adjuster at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 10 | 42 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | No adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 10 | 42 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AS adjuster at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 10 | 42 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AS adjuster at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 10 | 42 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AT adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 10 | 42 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AT adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 20 | 52 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | No adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 20 | 52 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | A adjuster at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 20 | 52 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | A adjuster at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 20 | 52 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | No adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 20 | 52 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | Forward-end adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 20 | 52 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | Forward-end adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 20 | 52 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AT adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 20 | 52 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AT adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 30 | 62 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | No adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 30 | 62 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | A adjuster at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 30 | 62 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | A adjuster at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 30 | 62 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | No adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 30 | 62 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AS adjuster at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 30 | 62 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AS adjuster at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 30 | 62 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AT adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 30 | 62 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AT adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 40 | 84 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | No adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 40 | 84 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | A adjuster at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 40 | 84 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | A adjuster at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 40 | 84 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | No adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 40 | 84 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AS adjuster at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 40 | 84 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AS adjuster at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 40 | 84 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AT adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 40 | 84 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AT adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 50 | 100 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | No adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 50 | 100 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | A adjuster at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 50 | 100 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | A adjuster at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 50 | 100 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | No adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 50 | 100 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AS adjuster at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 50 | 100 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AS adjuster at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 50 | 100 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AT adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 6 | 50 | 100 | 0.05~0.8 | 32 | 20 | 0.6 | M screw | Rubber cushion | AT adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 10 | 49 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | No adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 10 | 49 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | A adjuster at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 10 | 49 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | A adjuster at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 10 | 49 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | No adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 10 | 49 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | AS adjuster at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 10 | 49 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | AS adjuster at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 10 | 49 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion + shock absorber | ASBT adjuster at extension end + absorber at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 10 | 49 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion + shock absorber | ASBT adjuster at extension end + absorber at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 10 | 49 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | AT adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 10 | 49 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | AT adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 10 | 49 | 1~4.9 | 40 | 24 | 1 | M screw | Shock absorber | B absorber at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 10 | 49 | 1~4.9 | 40 | 24 | 1 | M screw | Shock absorber | BS absorber at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 10 | 49 | 1~4.9 | 40 | 24 | 1 | M screw | Shock absorber | BS absorber at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 10 | 49 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion + shock absorber | BSAT absorber at extension end + adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 10 | 49 | 1~4.9 | 40 | 24 | 1 | M screw | Shock absorber | BT absorber at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 10 | 49 | 1~4.9 | 40 | 24 | 1 | M screw | Shock absorber | BT absorber at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 20 | 54 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | No adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 20 | 54 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | A adjuster at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 20 | 54 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | A adjuster at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 20 | 54 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | No adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 20 | 54 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | AS adjuster at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 20 | 54 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | AS adjuster at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 20 | 54 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion + shock absorber | ASBT adjuster at extension end + absorber at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 20 | 54 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion + shock absorber | ASBT adjuster at extension end + absorber at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 20 | 54 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | AT adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 20 | 54 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | AT adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 20 | 54 | 1~4.9 | 40 | 24 | 1 | M screw | Shock absorber | B absorber at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 20 | 54 | 1~4.9 | 40 | 24 | 1 | M screw | Shock absorber | BS absorber at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 20 | 54 | 1~4.9 | 40 | 24 | 1 | M screw | Shock absorber | BS absorber at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 20 | 54 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion + shock absorber | BSAT absorber at extension end + adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 20 | 54 | 1~4.9 | 40 | 24 | 1 | M screw | Shock absorber | BT absorber at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 20 | 54 | 1~4.9 | 40 | 24 | 1 | M screw | Shock absorber | BT absorber at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 30 | 65 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | No adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 30 | 65 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | A adjuster at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 30 | 65 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | A adjuster at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 30 | 65 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | No adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 30 | 65 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | AS adjuster at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 30 | 65 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | AS adjuster at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 30 | 65 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion + shock absorber | ASBT adjuster at extension end + absorber at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 30 | 65 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion + shock absorber | ASBT adjuster at extension end + absorber at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 30 | 65 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | AT adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 30 | 65 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | AT adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 30 | 65 | 1~4.9 | 40 | 24 | 1 | M screw | Shock absorber | B absorber at both ends | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 30 | 65 | 1~4.9 | 40 | 24 | 1 | M screw | Shock absorber | BS absorber at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 30 | 65 | 1~4.9 | 40 | 24 | 1 | M screw | Shock absorber | BS absorber at extension end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 30 | 65 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion + shock absorber | BSAT absorber at extension end + adjuster at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 30 | 65 | 1~4.9 | 40 | 24 | 1 | M screw | Shock absorber | BT absorber at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 30 | 65 | 1~4.9 | 40 | 24 | 1 | M screw | Shock absorber | BT absorber at retraction end | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 40 | 83 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | No adjuster | ||
- | SMC AIR SLIDE TABLE MXS | 1 Piece(s) | 13 Day(s) | 8 | 40 | 83 | 1~4.9 | 40 | 24 | 1 | M screw | Rubber cushion | A adjuster at both ends |
Loading...
Type | L-Shaped Table Type | Table Material | Aluminum Alloy | Guide Type | Cross Roller Guide Shape |
---|---|---|---|---|---|
Environment | General Purpose | Table Surface Treatment | Hard Anodize | Custom-made Specifications | 0.15 to 0.7 |
How can we improve?
How can we improve?