(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Electro-Pneumatic Regulator ITV1000/2000/3000 Series with 2 possible directions of cable entry.
[Features]
· Stepless control of air pressure in proportion to an electric signal.
· Sensitivity: 0.2 kPa (100 kPa specification).
· Linearity: within ±1% (F.S.)
· Hysteresis: within 0.5% (F.S.)
· Protective structure: IP65.
· 2 possible directions of cable entry.
· Grease-free specification (ITV1000 Series).
ITV1000: product images
ITV2000: product images
ITV3000: product images
Model | ITV101□ Note 8) | ITV103□ Note 8) | ITV105□ Note 8) | |
---|---|---|---|---|
ITV201□ | ITV203□ | ITV205□ | ||
ITV301□ | ITV303□ | ITV305□ | ||
Minimum supply pressure | Set pressure +0.1 MPa | |||
Maximum supply pressure | 0.2 MPa | 1.0 MPa | ||
Set pressure range Note 1) | 0.005 to 0.1 MPa | 0.005 to 0.5 MPa | 0.005 to 0.9 MPa | |
Power supply | Voltage | 24 V DC ±10%, 12 to 15 V DC | ||
Current consumption | 24‑V DC power supply voltage type: 0.12 A or less Note 9) 12 to 15‑V DC power supply voltage type: 0.18 A or less | |||
Input signal Note 9) | Current type Note 2) | 4 to 20 mA DC, 0 to 20 mA DC (sink type) | ||
Voltage type | 0 to 5 V DC, 0 to 10 V DC | |||
Preset input type | 4 points (negative common), 16 points (without common polarity) | |||
Digital input type | 10 bit (parallel) | |||
Input impedance | Current type | 250 Ω or less Note 6) | ||
Voltage type | Approx. 6.5 kΩ | |||
Preset input type | 24‑V DC supply voltage type: approx. 4.7 kΩ 12‑V DC supply voltage type: approx. 2.0 kΩ | |||
Digital input type | Approx. 4.7 kΩ | |||
Output signal Note 3) (monitor output) | Analog output | 1 to 5 V DC (output impedance: approx. 1 kΩ) 4 to 20 mA DC (sink type) (output impedance: 250 Ω or less) Output precision: ±6% F.S. or less | ||
Switch output | NPN open collector output: maximum 30 V, 80 mA PNP open collector output: maximum 80 mA | |||
Linearity | ±1% F.S. or less | |||
Hysteresis | 0.5% F.S. or less | |||
Repeatability | ±0.5% F.S. or less | |||
Sensitivity | 0.2% F.S. or less | |||
Temperature characteristics | ±0.12% F.S./°C or less | |||
Output pressure display Note 4) | Accuracy | ±2% F.S. ±1 digit or less | ||
Minimum unit | MPa: 0.001, kgf/cm2: 0.01, bar: 0.01, PSI: 0.1 Note 5), kPa: 1 | |||
Ambient temperature and working fluid temperature | 0 to 50°C (no condensation) | |||
Enclosure | IP65 | |||
Weight Note 9) | ITV10□□ | Approx. 250 g (without option) | ||
ITV20□□ | Approx. 350 g (without option) | |||
ITV30□□ | Approx. 645 g (without option) |
Figure 1. Input/Output Related Images
Note 1) Refer to Figure 1 for the relationship between the set pressure and input.
Note 2) 2-wire type 4 to 20 mA DC not supported. Power supply voltage (24 V DC or 12 to 15 V DC) is required.
Note 3) Select one of either analog output or switch output. If switch output is selected, select either NPN output or PNP output. When measuring ITV analog output from 1 to 5 V DC with a load impedance of less than 100 kΩ an analog monitor output accuracy of within ±6% F.S may not be available. If accuracy within ±6% is required, then this would be handled separately. Please contact the manufacturer with your request. Output pressure remains unaffected.
Note 4) Adjustment of numerical values such as the zero/span adjustment or the preset input type is set based on the minimum unit for the output pressure display (e.g. 0.001 to 0.500 MPa). The unit cannot be changed.
Note 5) The minimum unit for the 0.9 MPa (130 psi) type is 1 psi.
Note 6) Value is for a situation with no overcurrent circuit. If an overcurrent circuit is taken into account, the input impedance will vary according to the input current. 350 Ω or less for an input current of 20 mA DC.
Note 7) The above characteristics are confined to the static state. When air is consumed on the output side the pressure may fluctuate.
Note 8) The ITV1000 Series is a grease-free specification (fluid-contacting parts).
Note 9) Add 50 g for the digital input type and 70 g for the 16‑point preset input type respectively.
Compatible Modular Products and Accessory Combinations Table
Names of compatible modular products and accessories | Compatible models | |
---|---|---|
ITV20□□ | ITV30□□ | |
(1) Air filter | AF30-A | AF40-A |
(2) Mist separator | AFM30-A | AFM40-A |
(3) L-bracket | B310L | B410L |
(4) Spacer | Y30 | Y40 |
(5) Spacer with L-bracket ([3] + [4]) | Y30L | Y40L |
(6) Spacer with T-bracket | - | Y40T |
Compatible model | Name | Part number |
---|---|---|
ITV10□□ | Flat bracket assy. (including mounting screws) | P398010-600 |
ITV20□□/30□□ | P398020-600 | |
ITV10□□ | L-bracket assy. (including mounting screws) | P398010-601 |
ITV20□□/30□□ | P398020-601 |
Compatible model | Name | Part number | |
---|---|---|---|
Current type Voltage type 4-point preset input | Cable connector (4 cores) | Straight type 3 m | P398020-500-3 |
Right-angle type 3 m | P398020-501-3 | ||
16-point preset input | Power supply cable (4 cores) | Straight type 3 m | P398020-500-3 |
Right-angle type 3 m | P398020-501-3 | ||
Signal cable (5 cores) | Straight type 3 m | P398020-502-3 | |
Right-angle type 3 m | P398020-503-3 | ||
10‑bit digital input | Cable connector (13 cores) | Straight type 3 m | INI-398-0-59 |
CC-Link PROFIBUS DP DeviceNet TM | Power supply cable (4 cores) | Straight type 3 m | P398020-500-3 |
Right-angle type 3 m | P398020-501-3 | ||
RS-232C | Power supply cable (4 cores) | Straight type 3 m | P398020-500-3 |
Right-angle type 3 m | P398020-501-3 | ||
Communication cable (5 cores) | Straight type 3 m | P398020-502-3 | |
Right-angle type 3 m | P398020-503-3 |
Note 1) For the 10‑bit digital type there is no right angle type cable connector.
Note 2) Even when "with cable connector" is selected, the communication cable is not included in the communication model (CC, DE, PR).
Compatible model | Name | Part number |
---|---|---|
CC-Link | Bus adapter (included with product) | EX9-ACY00-MJ |
Standard specification, Model number example
Made-to-order specifications X102: model number example
Made-to-order specifications X224: model number example
Made-to-order specifications X25: model number example
Made-to-order specifications X88: model number example
Made-to-order specifications X26: model number example
ITV1000 structural drawing
Number | Part name | Materials |
---|---|---|
1 | Body | Aluminum alloy |
2 | Cover | Aluminum alloy |
3 | Valve guide | Aluminum alloy |
4 | Diaphragm assembly | Aluminum alloy |
Weatherable NBR | ||
Steel | ||
5 | Seal | NBR |
6 | Bowl assembly | Resin |
Silicone rubber | ||
7 | Sub-plate | Resin |
8 | Seal | NBR |
9 | Control circuit assembly | - |
10 | Dampers | NBR |
11 | Valve | Stainless steel |
HNBR | ||
12 | Solenoid valve | - |
13 | O-ring | NBR |
14 | Cross-recessed round head screw | Steel |
15 | Flat washer | Stainless steel |
ITV2000 structural drawing
Number | Part name | Materials |
---|---|---|
1 | Body | Aluminum alloy |
2 | Intermediate body | Aluminum alloy |
3 | Cover | Aluminum alloy |
4 | Valve guide | Aluminum alloy |
5 | Valve (supply valve) | HNBR/brass |
6 | Valve (exhaust valve) | HNBR/brass |
7 | Valve spring | Stainless steel |
8 | Valve spring | Stainless steel |
9 | Diaphragm assembly | Stainless steel |
Aluminum alloy | ||
Weatherable NBR | ||
Steel | ||
10 | Seal | NBA |
11 | Bias spring | Stainless steel |
12 | O-ring | NBA |
13 | Seal | NBA |
14 | Bowl assembly | Resin |
Silicone rubber | ||
15 | Sub-plate | Resin |
16 | Seal | NBR |
17 | Control circuit assembly | - |
18 | Solenoid valve | - |
19 | O-ring | NBR |
20 | O-ring | NBR |
21 | Cross-recessed round head screw | Steel |
22 | Snap ring | Stainless steel |
ITV3000 structural drawing
Number | Part name | Materials |
---|---|---|
1 | Cover | Aluminum alloy |
2 | Body | Aluminum alloy |
3 | Valve guide | Aluminum alloy |
4 | Bias spring | Stainless steel |
5 | Intermediate body | Aluminum alloy |
6 | Diaphragm assembly | Weatherable NBR |
Rolled sheet steel | ||
Stainless steel | ||
Aluminum alloy | ||
Steel | ||
7 | Valve (supply valve) | HNBR/brass |
8 | Valve (exhaust valve) | HNBR/brass |
9 | Valve spring | Stainless steel |
10 | Seal | NBR |
11 | Seal | NBR |
12 | Rod guide | Brass |
13 | O-ring retainer | Aluminum alloy |
14 | Seal | NBR |
15 | Bowl assembly | Resin |
Silicone rubber | ||
16 | Sub-plate | Resin |
17 | Seal | NBR |
18 | Control circuit assembly | - |
19 | Solenoid valve | - |
20 | O-ring | NBR |
21 | O-ring | NBR |
22 | O-ring | NBR |
23 | Cross-recessed round head screw | Steel |
(Unit: mm)
ITV10□□: dimensional drawing
Part Number |
---|
ITV1030-40F2L |
ITV1030-DEF2L |
ITV1030-RCF2L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Input Signal / Communication Signal | Accessory | Pressure Unit | Custom-made Specifications | Specifications | Power Supply Voltage | Monitor Output | Cable Connector Type | Pressure Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,511.05 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | G | 1/4 | G | 1/4 | [Others] 4-Point Preset Input | None | MPa | None | 1000 Type | 24 V DC | None | Right-angle type 2 m | 0.5 MPa | ||
฿ 13,514.15 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | G | 1/4 | G | 1/4 | [Others] DeviceNet | None | MPa | None | 1000 Type | 24 V DC | None | Right-angle type 2 m | 0.5 MPa | ||
฿ 14,191.60 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | G | 1/4 | G | 1/4 | [Others] RS-232C Communication | None | MPa | None | 1000 Type | 24 V DC | None | Right-angle type 2 m | 0.5 MPa |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Electropneumatic | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Exhaust Mechanism | No |
Adverse Current Function | No | Pressure Gauge | No |
How can we improve?
How can we improve?