1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electro-Pneumatic Regulator ITV1000/2000/3000 Series (Part Number)

SMC PEUMATIC RELATED IEM

Electro-Pneumatic Regulator ITV1000/2000/3000 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,450.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

Electro-Pneumatic Regulator ITV1000/2000/3000 Series with 2 possible directions of cable entry.
[Features]
· Stepless control of air pressure in proportion to an electric signal.
· Sensitivity: 0.2 kPa (100 kPa specification).
· Linearity: within ±1% (F.S.)
· Hysteresis: within 0.5% (F.S.)
· Protective structure: IP65.
· 2 possible directions of cable entry.
· Grease-free specification (ITV1000 Series).

Electro-Pneumatic Regulator ITV1000/2000/3000 Series Details

ITV1000: product images

ITV1000: product images

ITV2000: product images

ITV2000: product images

ITV3000: product images

ITV3000: product images

Electro-Pneumatic Regulator ITV1000/2000/3000 Series Specifications

Standard specification

ModelITV101□ Note 8)ITV103□ Note 8)ITV105□ Note 8)
ITV201□ITV203□ITV205□
ITV301□ITV303□ITV305□
Minimum supply pressureSet pressure +0.1 MPa
Maximum supply pressure0.2 MPa1.0 MPa
Set pressure range Note 1)0.005 to 0.1 MPa0.005 to 0.5 MPa0.005 to 0.9 MPa
Power supplyVoltage24 V DC ±10%, 12 to 15 V DC
Current consumption24‑V DC power supply voltage type: 0.12 A or less Note 9)
12 to 15‑V DC power supply voltage type: 0.18 A or less
Input signal Note 9)Current type Note 2)4 to 20 mA DC, 0 to 20 mA DC (sink type)
Voltage type0 to 5 V DC, 0 to 10 V DC
Preset input type4 points (negative common), 16 points (without common polarity)
Digital input type10 bit (parallel)
Input
impedance
Current type250 Ω or less Note 6)
Voltage typeApprox. 6.5 kΩ
Preset input type24‑V DC supply voltage type: approx. 4.7 kΩ
12‑V DC supply voltage type: approx. 2.0 kΩ
Digital input typeApprox. 4.7 kΩ
Output signal Note 3)
(monitor output)
Analog output1 to 5 V DC (output impedance: approx. 1 kΩ)
4 to 20 mA DC (sink type) (output impedance: 250 Ω or less)
Output precision: ±6% F.S. or less
Switch outputNPN open collector output: maximum 30 V, 80 mA
PNP open collector output: maximum 80 mA
Linearity±1% F.S. or less
Hysteresis0.5% F.S. or less
Repeatability±0.5% F.S. or less
Sensitivity0.2% F.S. or less
Temperature characteristics±0.12% F.S./°C or less
Output pressure display Note 4)Accuracy±2% F.S. ±1 digit or less
Minimum unitMPa: 0.001, kgf/cm2: 0.01, bar: 0.01, PSI: 0.1 Note 5), kPa: 1
Ambient temperature and working fluid temperature0 to 50°C (no condensation)
EnclosureIP65
Weight Note 9)ITV10□□Approx. 250 g (without option)
ITV20□□Approx. 350 g (without option)
ITV30□□Approx. 645 g (without option)

Figure 1. Input/Output Related Images

Figure 1. Input/Output Related Images

Figure 1. Input/Output Related Images

Note 1) Refer to Figure 1 for the relationship between the set pressure and input.
Note 2) 2-wire type 4 to 20 mA DC not supported. Power supply voltage (24 V DC or 12 to 15 V DC) is required.
Note 3) Select one of either analog output or switch output. If switch output is selected, select either NPN output or PNP output. When measuring ITV analog output from 1 to 5 V DC with a load impedance of less than 100 kΩ an analog monitor output accuracy of within ±6% F.S may not be available. If accuracy within ±6% is required, then this would be handled separately. Please contact the manufacturer with your request. Output pressure remains unaffected.
Note 4) Adjustment of numerical values such as the zero/span adjustment or the preset input type is set based on the minimum unit for the output pressure display (e.g. 0.001 to 0.500 MPa). The unit cannot be changed.
Note 5) The minimum unit for the 0.9 MPa (130 psi) type is 1 psi.
Note 6) Value is for a situation with no overcurrent circuit. If an overcurrent circuit is taken into account, the input impedance will vary according to the input current. 350 Ω or less for an input current of 20 mA DC.
Note 7) The above characteristics are confined to the static state. When air is consumed on the output side the pressure may fluctuate.
Note 8) The ITV1000 Series is a grease-free specification (fluid-contacting parts).
Note 9) Add 50 g for the digital input type and 70 g for the 16‑point preset input type respectively.

Compatible Modular Products and Accessory Combinations Table

Compatible Modular Products and Accessory Combinations Table

Compatible Modular Products and Accessory Combinations Table

Names of compatible modular products and accessoriesCompatible models
ITV20□□ITV30□□
(1) Air filterAF30-AAF40-A
(2) Mist separatorAFM30-AAFM40-A
(3) L-bracketB310LB410L
(4) SpacerY30Y40
(5) Spacer with L-bracket ([3] + [4])Y30LY40L
(6) Spacer with T-bracket-Y40T

Accessories (Options) / Part Numbers [Bracket]

Compatible modelNamePart number
ITV10□□Flat bracket assy. (including mounting screws)P398010-600
ITV20□□/30□□P398020-600
ITV10□□L-bracket assy. (including mounting screws)P398010-601
ITV20□□/30□□P398020-601

Accessories (Options) / Product Numbers [Cable Connector]

Compatible modelNamePart number
Current type
Voltage type
4-point preset input
Cable connector (4 cores)Straight type 3 mP398020-500-3
Right-angle type 3 mP398020-501-3
16-point preset inputPower supply cable (4 cores)Straight type 3 mP398020-500-3
Right-angle type 3 mP398020-501-3
Signal cable (5 cores)Straight type 3 mP398020-502-3
Right-angle type 3 mP398020-503-3
10‑bit digital inputCable connector (13 cores)Straight type 3 mINI-398-0-59
CC-Link
PROFIBUS DP
DeviceNet TM
Power supply cable (4 cores)Straight type 3 mP398020-500-3
Right-angle type 3 mP398020-501-3
RS-232CPower supply cable (4 cores)Straight type 3 mP398020-500-3
Right-angle type 3 mP398020-501-3
Communication cable (5 cores)Straight type 3 mP398020-502-3
Right-angle type 3 mP398020-503-3

Note 1) For the 10‑bit digital type there is no right angle type cable connector.
Note 2) Even when "with cable connector" is selected, the communication cable is not included in the communication model (CC, DE, PR).

Accessories (Options) / Part Numbers (Bus Adapter)

Compatible modelNamePart number
CC-LinkBus adapter (included with product)EX9-ACY00-MJ

Model number notation (standard specifications)

Standard specification, Model number example

Standard specification, Model number example

Model number notation (Made-to-order specifications X102)

Made-to-order specifications X102: model number example

Made-to-order specifications X102: model number example

Model number notation (Made-to-order specifications X224)

Made-to-order specifications X224: model number example

Made-to-order specifications X224: model number example

Model number notation (Made-to-order specifications X25)

Made-to-order specifications X25: model number example

Made-to-order specifications X25: model number example

Model number notation (Made-to-order specifications X88)

Made-to-order specifications X88: model number example

Made-to-order specifications X88: model number example

Model number notation (Made-to-order specifications X26)

Made-to-order specifications X26: model number example

Made-to-order specifications X26: model number example

Structural Drawings

ITV1000 structural drawing

ITV1000 structural drawing

Main Structural Component Materials

NumberPart nameMaterials
1BodyAluminum alloy
2CoverAluminum alloy
3Valve guideAluminum alloy
4Diaphragm assemblyAluminum alloy
Weatherable NBR
Steel
5SealNBR
6Bowl assemblyResin
Silicone rubber
7Sub-plateResin
8SealNBR
9Control circuit assembly-
10DampersNBR
11ValveStainless steel
HNBR
12Solenoid valve-
13O-ringNBR
14Cross-recessed round head screwSteel
15Flat washerStainless steel

Structural Drawings

ITV2000 structural drawing

ITV2000 structural drawing

Main Structural Component Materials

NumberPart nameMaterials
1BodyAluminum alloy
2Intermediate bodyAluminum alloy
3CoverAluminum alloy
4Valve guideAluminum alloy
5Valve (supply valve)HNBR/brass
6Valve (exhaust valve)HNBR/brass
7Valve springStainless steel
8Valve springStainless steel
9Diaphragm assemblyStainless steel
Aluminum alloy
Weatherable NBR
Steel
10SealNBA
11Bias springStainless steel
12O-ringNBA
13SealNBA
14Bowl assemblyResin
Silicone rubber
15Sub-plateResin
16SealNBR
17Control circuit assembly-
18Solenoid valve-
19O-ringNBR
20O-ringNBR
21Cross-recessed round head screwSteel
22Snap ringStainless steel

Structural Drawings

ITV3000 structural drawing

ITV3000 structural drawing

Main Structural Component Materials

NumberPart nameMaterials
1CoverAluminum alloy
2BodyAluminum alloy
3Valve guideAluminum alloy
4Bias springStainless steel
5Intermediate bodyAluminum alloy
6Diaphragm assemblyWeatherable NBR
Rolled sheet steel
Stainless steel
Aluminum alloy
Steel
7Valve (supply valve)HNBR/brass
8Valve (exhaust valve)HNBR/brass
9Valve springStainless steel
10SealNBR
11SealNBR
12Rod guideBrass
13O-ring retainerAluminum alloy
14SealNBR
15Bowl assemblyResin
Silicone rubber
16Sub-plateResin
17SealNBR
18Control circuit assembly-
19Solenoid valve-
20O-ringNBR
21O-ringNBR
22O-ringNBR
23Cross-recessed round head screwSteel

Electro-Pneumatic Regulator ITV1000/2000/3000 Series: Dimensions Examples

ITV10□□

 

(Unit: mm)

 

ITV10□□: dimensional drawing

ITV10□□: dimensional drawing

Part Number
ITV1030-342CS3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Input Signal / Communication Signal Accessory Pressure Unit Custom-made Specifications Specifications Power Supply Voltage Monitor Output Cable Connector Type Pressure Range

฿ 15,912.76

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VL-bracketbarNone1000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)Straight type 3 m0.5 MPa

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Electropneumatic Applicable Fluid Air
Shape Standard Operating Environment Standard Exhaust Mechanism No
Adverse Current Function No Pressure Gauge No