1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Clean Regulator SRH Series (Part Number)

SMC REGULATOR

Clean Regulator SRH Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,330.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SRH Series Clean Regulator with a pulsation suppression valve design.
[Features]
· Contamination-controlled stainless steel regulator.
· Oil-free parts assembly.
· Select between a PTFE (grade A) or fluororubber (grade B) diaphragm depending on the application.
· Designed with an intake/exhaust port in the diaphragm compartment, facilitating flow.
· Constructed with valve springs partitioned off by the diaphragm.
· Pulsation-suppressing valve structure.
· Cleaned, assembled, and inspected in a Class 100 environment and then packaged and sealed in double bags.

Clean Regulator SRH Series Details

Clean Regulator SRH Series: product image (1)

Clean Regulator SRH Series: product image (1)

Clean Regulator SRH Series: product image (2)

Clean Regulator SRH Series: product image (2)

Clean Regulator SRH Series: product image (3)

Clean Regulator SRH Series: product image (3)

Clean Regulator SRH Series: product image (4)

Clean Regulator SRH Series: product image (4)

Clean Regulator SRH Series Specifications

Model Number Notation

Model number example

Model number example

Specifications

ModelSRH3□□0SRH4□□0SRH3□□1SRH4□□1
Relief mechanismNon-reliefRelief
Piping connection port diameter1/8, 1/4
URJF1/4
1/4, 3/8, 1/2
URJF3/8
1/8, 1/41/4, 3/8, 1/2
Applicable fluidsGrade AClean air, N2, Ar, CO2 pure waterClean air, N2
Grade BAir, N2, Ar, CO2, waterAir, N2
Proof pressure1.5 MPa
Maximum operating pressure1 MPa
Set pressureLow-pressure type0.02 to 0.2 MPa
High-pressure type0.05 to 0.7 MPa
Ambient temperature and working fluid temperature0°C to 60°C (no freezing)
Fluid-contacting material (metal)SUS316 (body is SUS316L)
Diaphragm materialsGrade APTFE
Grade BFluororubber
Weight360 g730 g360 g730 g

Structural Drawings

Clean Regulator SRH Series: structural drawing

Clean Regulator SRH Series: structural drawing

Component Parts

NumberPart nameMaterials
Grade AGrade B
1BodySUS316L
2DiaphragmPTFEFluororubber
3DiaphragmPTFEFluororubber
4Valve guidePPS
5BonnetPPS

Clean Regulator SRH Series Dimensions

Rc thread type

 

(Unit: mm)

 

Rc thread type dimensional drawing

Rc thread type dimensional drawing

Metal Gasket Seal Fitting Type

 

(Unit: mm)

 

Metal gasket seal fitting type: dimensional drawing

Metal gasket seal fitting type: dimensional drawing

Part Number
SRH3101-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Operating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Operating Pressure Range
(MPa)
Control Side, Connection Type Control Side, Connection Dia. Size of Body Set Pressure Custom-made Specifications Washing Grade Specifications

฿ 5,330.35

SMC REGULATOR 1 Piece(s) 55 Day(s) Air / NitrogenAvailable in Clean[Provided] Relief-Rc1/4-Rc1/430.02 to 0.2 MPaNoneGrade BGauge port orientation (standard)

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Shape Standard
Pressure Gauge No

Please check the type/dimensions/specifications of the part SRH3101-02 in the Clean Regulator SRH Series series.

Products with similar specification

Part Number
SRH3000-02-R
SRH3000-02-X233
SRH3000-A2
SRH3101-02-R
SRH3101-02-X233
SRH3101-A2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Fluid Operating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Operating Pressure Range
(MPa)
Control Side, Connection Type Control Side, Connection Dia. Size of Body Set Pressure Custom-made Specifications Washing Grade Specifications

฿ 6,510.15

1 Piece(s) 55 Day(s) Nitrogen / Air / WaterAvailable in Clean[Not Provided] Non-relief-Rc1/4-Rc1/430.02 to 0.2 MPaNoneGrade AGauge port orientation: R specification

฿ 6,681.90

1 Piece(s) 55 Day(s) Nitrogen / Air / WaterAvailable in Clean[Not Provided] Non-relief-Rc1/4-Rc1/430.02 to 0.2 MPaKnob operation product with reduced torqueGrade AGauge port orientation (standard)

฿ 12,525.60

1 Piece(s) 55 Day(s) Nitrogen / Air / WaterAvailable in Clean[Not Provided] Non-relief-[Others] URJF (With Metal Gasket Seal Fittings)1/4-[Others] URJF (With Metal Gasket Seal Fittings)1/430.02 to 0.2 MPaNoneGrade AGauge port orientation (standard)

฿ 5,330.35

1 Piece(s) 55 Day(s) Nitrogen / AirAvailable in Clean[Provided] Relief-Rc1/4-Rc1/430.02 to 0.2 MPaNoneGrade BGauge port orientation: R specification

฿ 9,858.74

1 Piece(s) 22 Day(s) Nitrogen / AirAvailable in Clean[Provided] Relief-Rc1/4-Rc1/430.02 to 0.2 MPaKnob operation product with reduced torqueGrade BGauge port orientation (standard)

฿ 11,344.95

1 Piece(s) 55 Day(s) Nitrogen / AirAvailable in Clean[Provided] Relief-[Others] URJF (With Metal Gasket Seal Fittings)1/4-[Others] URJF (With Metal Gasket Seal Fittings)1/430.02 to 0.2 MPaNoneGrade BGauge port orientation (standard)