(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SRH Series Clean Regulator with a pulsation suppression valve design.
[Features]
· Contamination-controlled stainless steel regulator.
· Oil-free parts assembly.
· Select between a PTFE (grade A) or fluororubber (grade B) diaphragm depending on the application.
· Designed with an intake/exhaust port in the diaphragm compartment, facilitating flow.
· Constructed with valve springs partitioned off by the diaphragm.
· Pulsation-suppressing valve structure.
· Cleaned, assembled, and inspected in a Class 100 environment and then packaged and sealed in double bags.
Clean Regulator SRH Series: product image (1)
Clean Regulator SRH Series: product image (2)
Clean Regulator SRH Series: product image (3)
Clean Regulator SRH Series: product image (4)
Model number example
Model | SRH3□□0 | SRH4□□0 | SRH3□□1 | SRH4□□1 | |
---|---|---|---|---|---|
Relief mechanism | Non-relief | Relief | |||
Piping connection port diameter | 1/8, 1/4 URJF1/4 | 1/4, 3/8, 1/2 URJF3/8 | 1/8, 1/4 | 1/4, 3/8, 1/2 | |
Applicable fluids | Grade A | Clean air, N2, Ar, CO2 pure water | Clean air, N2 | ||
Grade B | Air, N2, Ar, CO2, water | Air, N2 | |||
Proof pressure | 1.5 MPa | ||||
Maximum operating pressure | 1 MPa | ||||
Set pressure | Low-pressure type | 0.02 to 0.2 MPa | |||
High-pressure type | 0.05 to 0.7 MPa | ||||
Ambient temperature and working fluid temperature | 0°C to 60°C (no freezing) | ||||
Fluid-contacting material (metal) | SUS316 (body is SUS316L) | ||||
Diaphragm materials | Grade A | PTFE | |||
Grade B | Fluororubber | ||||
Weight | 360 g | 730 g | 360 g | 730 g |
Clean Regulator SRH Series: structural drawing
Number | Part name | Materials | |
---|---|---|---|
Grade A | Grade B | ||
1 | Body | SUS316L | |
2 | Diaphragm | PTFE | Fluororubber |
3 | Diaphragm | PTFE | Fluororubber |
4 | Valve guide | PPS | |
5 | Bonnet | PPS |
(Unit: mm)
Rc thread type dimensional drawing
(Unit: mm)
Metal gasket seal fitting type: dimensional drawing
Part Number |
---|
SRH3011-A2-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Operating Pressure Range (MPa) | Control Side, Connection Type | Control Side, Connection Dia. | Size of Body | Set Pressure | Custom-made Specifications | Washing Grade | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,525.60 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Air / Nitrogen | Available in Clean | [Provided] Relief | - | [Others] URJF (With Metal Gasket Seal Fittings) | 1/4 | - | [Others] URJF (With Metal Gasket Seal Fittings) | 1/4 | 3 | 0.05 to 0.7 MPa | None | Grade A | Gauge port orientation: R specification |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Shape | Standard |
---|---|---|---|---|---|
Pressure Gauge | No |
Please check the type/dimensions/specifications of the part SRH3011-A2-R in the Clean Regulator SRH Series series.
Part Number |
---|
SRH3000-02-R |
SRH3000-02-X233 |
SRH3000-A2 |
SRH3011-N01-R |
SRH3011-N02 |
SRH3011-N02-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Fluid | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Operating Pressure Range (MPa) | Control Side, Connection Type | Control Side, Connection Dia. | Size of Body | Set Pressure | Custom-made Specifications | Washing Grade | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,510.15 | 1 Piece(s) | 55 Day(s) | Nitrogen / Air / Water | Available in Clean | [Not Provided] Non-relief | - | Rc | 1/4 | - | Rc | 1/4 | 3 | 0.02 to 0.2 MPa | None | Grade A | Gauge port orientation: R specification | ||
฿ 6,681.90 | 1 Piece(s) | 55 Day(s) | Nitrogen / Air / Water | Available in Clean | [Not Provided] Non-relief | - | Rc | 1/4 | - | Rc | 1/4 | 3 | 0.02 to 0.2 MPa | Knob operation product with reduced torque | Grade A | Gauge port orientation (standard) | ||
฿ 12,525.60 | 1 Piece(s) | 55 Day(s) | Nitrogen / Air / Water | Available in Clean | [Not Provided] Non-relief | - | [Others] URJF (With Metal Gasket Seal Fittings) | 1/4 | - | [Others] URJF (With Metal Gasket Seal Fittings) | 1/4 | 3 | 0.02 to 0.2 MPa | None | Grade A | Gauge port orientation (standard) | ||
฿ 6,510.15 | 1 Piece(s) | 55 Day(s) | Nitrogen / Air | Available in Clean / No oil correspondence / Corrosion Resistant Environment | [Provided] Relief | No | [NPT] NPT | 1/8 | null~ 1 | [NPT] NPT | 1/8 | 1/4 | 0.05 to 0.7 MPa | None | Grade A | Gauge port orientation: R specification | ||
฿ 6,510.15 | 1 Piece(s) | 55 Day(s) | Nitrogen / Air | Available in Clean / No oil correspondence / Corrosion Resistant Environment | [Provided] Relief | No | [NPT] NPT | 1/4 | null~ 1 | [NPT] NPT | 1/4 | 1/4 | 0.05 to 0.7 MPa | None | Grade A | Gauge port orientation (standard) | ||
฿ 6,510.15 | 1 Piece(s) | 55 Day(s) | Nitrogen / Air | Available in Clean / No oil correspondence / Corrosion Resistant Environment | [Provided] Relief | No | [NPT] NPT | 1/4 | null~ 1 | [NPT] NPT | 1/4 | 1/4 | 0.05 to 0.7 MPa | None | Grade A | Gauge port orientation: R specification |
How can we improve?
How can we improve?