(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
IR1200-A/2200-A/3200-A Series high-flow-rate regulator that handles up to about twice the flow rate of conventional products.
[Features]
· Air consumption: 0 bleed air.
· Lightweight type with approximately 27% weight reduction.
· Repeatability: ±1% (full span).
IR1200-A product image
IR2200-A product image
IR3200-A product image
Model | Basic type (knob) | ||
---|---|---|---|
IR12□0-A | IR22□0-A | IR32□0-A | |
Applicable fluids | Air | ||
Proof pressure | 1.5 MPa | ||
Maximum supply pressure | 1.0 MPa | ||
Minimum Supply Pressure Note 1) | Set pressure +0.05 MPa | Set pressure +0.1 MPa | |
Set pressure range | IR1200-A: 0.02 to 0.2 MPa | IR2200-A: 0.02 to 0.2 MPa | IR3200-A: 0.02 to 0.2 MPa |
IR1210-A: 0.02 to 0.4 MPa | IR2210-A: 0.02 to 0.4 MPa | IR3210-A: 0.02 to 0.4 MPa | |
IR1220-A: 0.02 to 0.8 MPa | IR2220-A: 0.02 to 0.8 MPa | IR3220-A: 0.02 to 0.8 MPa | |
RepeatabilityNote 2) | Within ±1% of full span | ||
Connection port diameter | 1/8 | 1/4 | 1/4, 3/8, 1/2 |
Pressure gauge connection port size | 1/8 (2 locations) | ||
Ambient and operating fluid temperature Note 3) | -5 to 60°C (no freezing) | ||
Weight (kg)Note 4) | 0.13 | 0.23 | 0.47 |
Note 1) When there is no flow on the outlet.
Note 2) Other characteristics such as aging deterioration and temperature characteristics are not included.
Note 3) -5 to 50°C for products with a digital pressure switch.
Note 4) Without accessories.
Name | IR12□0-A | IR22□0-A | IR32□0-A | |
---|---|---|---|---|
Bracket assemblyNote 1) | IR10P-501AS | IR20P-501AS | IR30P-501AS | |
Hex panel nut | IR10P-600S | IR20P-600S | IR20P-600S | |
Round-type pressure gaugeNote 2) | 0.2‑MPa setting | G33-2-□01 | G43-2-□01 | G43-2-□01 |
0.4 MPa setting | G33-4-□01 | G43-4-□01 | G43-4-□01 | |
0.8‑MPa setting | G33-10-□01 | G43-10-□01 | G43-10-□01 | |
Digital pressure switchNote 3) | NPN1 output | ISE30A-□01-N-ML | ||
PNP 1 output | ISE30A-□01-P-ML | |||
NPN1 output / voltage output | ISE30A-□01-C-ML | |||
NPN1 output / current output | ISE30A-□01-D-ML |
Note 1) This is an assembly of the bracket and resin panel nut.
Note 2) The □ in the part numbers for round-type pressure gauges indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT. Pressure gauge for 0.8‑MPa settings is the 1.0‑MPa specification. Check with the manufacturer regarding the supply of psi unit specification pressure gauges.
Note 3) The □ in the part numbers for types with digital pressure switches indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT.
Applicable Products and Accessories | Compatible sizes | ||
---|---|---|---|
IR1200-A Series | IR2200-A Series | IR3200-A Series | |
Filter | AF20-A | AF30-A | AF40-A |
Spacer | Y200-A | Y300-A | Y400-A |
Spacer with bracket | Y200T-A | Y300T-A | Y400T-A |
Model number example
- | Symbol | Content | (1) | |||||
---|---|---|---|---|---|---|---|---|
Body size | ||||||||
1 | 2 | 3 | ||||||
(2) | Set pressure range | 0 | 0.02 to 0.2 MPa | ● | ● | ● | ||
1 | 0.02 to 0.4 MPa | ● | ● | ● | ||||
2 | 0.02 to 0.8 MPa | ● | ● | ● | ||||
(3) | Exhaust direction | 0 | Bottom exhaust | ● | ● | ● | ||
1 | Front exhaust | - | - | ● | ||||
2 | Back exhaust | - | - | ● | ||||
(4) | Thread type | Nil | Rc | ● | ● | ● | ||
N | NPT | ● | ● | ● | ||||
F | G | ● | ● | ● | ||||
(5) | Piping connection port diameter | 01 | 1/8 | ● | - | - | ||
02 | 1/4 | - | ● | ● | ||||
03 | 3/8 | - | - | ● | ||||
04 | 1/2 | - | - | ● | ||||
(6) | OptionNote 1) | a | Mounting | Nil | Without optional mounting parts | ● | ● | ● |
BNote 2) | With bracket | ● | ● | ● | ||||
H | With hexagon panel nut (for panel mounting) | ● | ● | ● | ||||
b | Pressure gauge | Nil | Without pressure gauge | ● | ● | ● | ||
G | Round-type pressure gauge | ● | ● | ● | ||||
With digital pressure switch | EA | NPN open collector 1 output | ● | ● | ● | |||
EB | PNP open collector 1 output | ● | ● | ● | ||||
EC | NPN open collector 1 output + analog voltage output | ● | ● | ● | ||||
ED | NPN open collector 2 output + analog current output | ● | ● | ● | ||||
(7) | Semi-standard | c | Flow direction | Nil | Flow direction: left → right | ● | ● | ● |
R | Flow direction: right → left | ● | ● | ● | ||||
d | Knob orientation | Nil | Knob upward | ● | ● | ● | ||
V | Knob downward | ● | ● | ● | ||||
e | Pressure unitNote 3) | Nil | Nameplate and pressure gauge unit: MPa | ● | ● | ● | ||
Z | Nameplate and pressure gauge unit: psi | ● | ● | ● | ||||
ZA | Digital pressure switch: with unit selection function | ● | ● | ● |
Note 1) Options are not assembled and are supplied loose at the time of shipment. B and H cannot be selected together. Old-style brackets cannot be used with this product.
Note 2) Set nuts included with brackets.
Note 3) Refer to Pressure Unit Notation List.
- | Screw Type | Unit Used on Product Nameplate | Unit Used on Pressure Gauge | SoldNote 6) | |
---|---|---|---|---|---|
G | EA, EB, EC, ED | ||||
Nil | Rc | MPa | MPa | SI unit fixed | Sold in Japan and internationally |
NPT | |||||
G | |||||
Z Note 4) | Rc | - | - | - | Sold outside of Japan only |
NPT | psi | psi | With unit conversion function (default value psi) | ||
G | - | - | - | ||
ZA Note 5) | Rc | MPa | - | With unit conversion function | Sold outside of Japan only |
NPT | |||||
G |
Note 4) Thread type: NPT is applicable.
Note 5) Options: EA, EB, EC, ED.
Note 6) Under new Japanese measurement laws, only SI unit types are for sale in Japan.
Basic type (knob) / IR22□0-A diagram
Basic type (knob) / IR12□0-A diagram
Basic type (knob) / IR32□0-A diagram
Basic type (knob) / IR32□1-A, IR32□2-A diagram
Number | Description | Material | ||
---|---|---|---|---|
IR1200-A | IR2200-A | IR3200-A | ||
1 | Bonnet | Die-cast aluminum | ||
2 | Nozzle diaphragm assembly | Aluminum, weather-resistant NBR | ||
3 | Seal | HNBR | ||
4 | Seal | NBR | ||
5 | Diaphragm spacer | Polyacetal | ||
6 | Supply diaphragm | Weather resistant NBR | - | |
7 | Exhaust diaphragm assembly | Steel, aluminum, weather-resistant NBR | Aluminum, weather-resistant NBR, HNBR | |
8 | Valve assembly | Stainless steel, aluminum, HNBR | Aluminum, HNBR | |
9 | Body | Die-cast aluminum |
(Unit: mm)
Basic type (knob) / IR12□0-01□-A dimensional drawing
(Unit: mm)
With digital pressure switch / IR12□0-01□E□-A dimensional drawing
Part Number |
---|
IR3210-02BEA-R-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Regulator Type | Operating Environment | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Custom-made Specifications | Handle Direction / Position | Number of circuits | Specifications | Output Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,929.64 | SMC REGULATOR | 1 Piece(s) | 32 Day(s) | Standard | Standard | Rc | 1/4 | [(Left)] Right→Left | Rc | 1/4 | [With Pressure Switch] With Pressure Switch | 3 | With Bracket | 0.02 to 0.4MPa | Nameplate and pressure gauge units: MPa | None | Handle upward | - | Bottom exhaust | NPN open collector 1 output |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Applicable Fluid | Air | Shape | Standard |
---|---|---|---|---|---|
Exhaust Mechanism | Relief | Adverse Current Function | No |
How can we improve?
How can we improve?