1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HEICO-LOCK Ring Lock Washer (HLRB-4)

HEIKO LOCK RING LOCK WASHER

HEICO-LOCK Ring Lock Washer (HLRB-4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ring lock washer ideal for reinforcing screws
[Features]
· Ideal for repeated use
· The wedge lock washers secure bolted connections reliably while the ring holds the two wedge lock washers together in the correct position permanently
· Very easy to install and remove (ring locking system comes pre-assembled)
· Fixes bolts under high or low load conditions
· Both narrow and wide types made from steel or stainless steel are available
· Particularly suitable for dynamic loads. Also suitable for use with lubricants
· Also suitable for use with high-tensile bolts of 8.8, 10.9 and 12.9 and their respective nuts
[Materials]
Wedge lock washer: S45C equivalent / SUS316L equivalent
Ring: Polyamide

Part Number
HLRB-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Material: Stainless Steel Nominal of Thread (inch) Material Steel Product specifications

฿ 188.13

HEIKO LOCK RING LOCK WASHER 5 Piece(s) 3 Day(s) Steel4.494-No. 8[S45C] S45C EquivalentWide type

Loading...

  1. 1

Basic Information

Type (Application) Washer with Threadlocker Adhesive Sales Unit Box, Pkg.

Please check the type/dimensions/specifications of the part HLRB-4 in the HEICO-LOCK Ring Lock Washer series.

Products with similar specification

Part Number
HLRB-12S
HLRB-14
HLRB-14S
HLRB-4S
HLRB-5
HLRB-5S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Material: Stainless Steel Nominal of Thread (inch) Material Steel Product specifications

฿ 953.19

3 Piece(s) 5 Day(s) Stainless Steel1325.412[SUS316L] SUS316L Equivalent--Wide type

฿ 497.42

5 Piece(s) 5 Day(s) Steel15.230.714-9/16[S45C] S45C EquivalentWide type

฿ 954.11

3 Piece(s) 5 Day(s) Stainless Steel15.230.714[SUS316L] SUS316L Equivalent9/16-Wide type

฿ 497.42

5 Piece(s) 5 Day(s) Stainless Steel4.494[SUS316L] SUS316L EquivalentNo. 8-Wide type

฿ 188.13

5 Piece(s) 5 Day(s) Steel5.410.85-No. 10[S45C] S45C EquivalentWide type

฿ 497.42

5 Piece(s) 5 Day(s) Stainless Steel5.410.85[SUS316L] SUS316L EquivalentNo. 10-Wide type