(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The Miniature Regulator ARJ1020F Series is both compact and lightweight (16 g).
[Features]
· Low cracking pressure 0.02 MPa.
· Standard specification equipped with backflow function.
ARJ1020F-M5-04: product images
ARJ1020F-M5-06: product images
Model | ARJ1020F | ||
---|---|---|---|
Connection port size | IN side | M5 (male thread) | |
OUT side (applicable tubing outer diameter) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | |
Applicable fluids | Air | ||
Proof pressure | 1.2 MPa | ||
Maximum operating pressure | 0.8 MPa | ||
Set pressure range | Standard: 0.1 to 0.7 MPa | ||
0.2‑MPa setting: 0.05 to 0.2 MPa | |||
Ambient temperature and working fluid temperature | -5 to +60°C (no freezing) | ||
Structure | Relieving type | ||
Weight (kg) | 0.015 | 0.016 | |
Cracking pressure (valve body) | 0.02 MPa | ||
Maximum effective area (OUT → IN) | 1.8 mm2 | ||
Applicable tubing material Note) | Nylon, soft nylon, polyurethane |
Note) Take note of the maximum operating pressure for each of the materials when using soft nylon or polyurethane.
Model number example
(Unit: mm)
Miniature Regulator ARJ1020F Series: structural drawings / dimensional drawings
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Main body | PBT | - |
2 | Valve guide | Brass | Electroless nickel plating |
3 | Piston | Polyacetal | - |
4 | Bonnet | Brass | Electroless nickel plating |
5 | Handle | Brass | Electroless nickel plating |
6 | Spring (pressure-regulating) | Steel wire | Zinc chromate |
7 | Valve | Brass | Rubber lined |
10 | Nipple | Brass | Electroless nickel plating |
Number | Part name | Materials | Part number |
---|---|---|---|
7 | Valve | Brass, HNBR | 13434-30#1 |
8 | Gasket | Stainless steel NBR | P233014-04 |
9 | Spring | Stainless steel | 134313 |
Model | A | B | C | D | E | F | G | H | J | K |
---|---|---|---|---|---|---|---|---|---|---|
ARJ1020F-M5-04 | 21 | 10.4 | 4 | M5 × 0.8 | 6 | 10.6 (width across flats: 10) | 3.5 | 15.5 | 50 | 17.2 |
ARJ1020F-M5-06 | 22 | 12.8 | 6 |
(Unit: mm)
Part Number |
---|
ARJ1020F-M5-04 |
ARJ1020F-M5-04-1 |
ARJ1020F-M5-06 |
ARJ1020F-M5-06-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Control Side, Connection Dia. | Set Pressure |
---|---|---|---|---|---|---|---|
฿ 471.75 | REGULATOR | 1 Piece(s) | Same day | φ4 | 0.1 to 0.7 MPa | ||
฿ 487.90 | SMC REGULATOR | 1 Piece(s) | 3 Day(s) | φ4 | 0.05 to 0.2 MPa | ||
฿ 471.75 | REGULATOR | 1 Piece(s) | Same day | φ6 | 0.1 to 0.7 MPa | ||
฿ 487.90 ฿ 430.52 | REGULATOR | 1 Piece(s) | Same day | φ6 | 0.05 to 0.2 MPa |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | One-Touch Coupling Type | Operating Environment | Standard | Exhaust Mechanism | Relief |
Adverse Current Function | Presence | Supply Side, Connection Type | M | Supply Side, Connection Dia. | M5x0.8 (Male Threaded) |
Control Side, Connection Type | Elbows Fitting | Pressure Gauge | No |
How can we improve?
How can we improve?