(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MR Unit (Regulator with Mist Separator) that integrates a mist separator and regulator.
[Features]
· Filtration: 0.3 μm.
· Helps save on space, and requires less piping.
AMR5100 product image
AMR4000 product image
AMR3000 product image
Model | AMR3000 | AMR4000 | AMR5000 | AMR6000 |
---|---|---|---|---|
Connection port diameter | 1/4, 3/8 | 1/4, 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 |
Applicable fluids | Air | |||
Proof pressure | 1.5 MPa | |||
Maximum operating pressure | 1.0 MPa | |||
Set pressure range | 0.05 to 0.85 MPa | |||
Ambient temperature and working fluid temperature | -5 to 60°C (no freezing) | |||
Construction | Relieving type | |||
Filtration | 0.3 μm | |||
Oil Mist Density in the Outlet Side | Max. 1.0 mgf/Nm3 (≈ 0.8 ppm)Note 1) Note 2) | |||
Rated Flow L/min (ANR)Note 3) | 750 | 1,500 | 3,500 | 6,000 |
Weight (kg) | 1.8 | 2.8 | 3.5 | 6.7 |
Model number example
AMR3000-6000 Series MR Unit (Regulator with Mist Separator) diagram
Number | Part name | Model | |||
---|---|---|---|---|---|
AMR3000 | AMR4000 | AMR5000 | AMR6000 | ||
1 | Body | Aluminum diecast | |||
2 | Housing | Aluminum diecast | |||
3 | Bonnet | Polyacetal | Aluminum diecast |
Number | Part name | Material | Quantity | Part no. | |||
---|---|---|---|---|---|---|---|
AMR3000 | AMR4000 | AMR5000 | AMR6000 | ||||
4 | Bowl assembly | Aluminum diecast | 1 | 13573A | 13553A | 13583A | 13563A |
5 | Diaphragm assembly | Weather resistant NBR | 1 | 1349161A | 131515A | 131515A | 131614A |
6 | ElementNote) | - | 1 | 13579 | 135511 | 13589 | 13569 |
7 | Valve assembly | Brass, HNBR | 1 | 135711A | 13154A | 135811A | 135614-1A |
8 | Valve spring | Stainless steel | 1 | 135011 | 131514 | 131613 | 135413 |
9 | "O-ring | NBR | 1 | KA00064 | KA00466 | KA00452 | KA00455 |
10 | Gasket | Fiber | 1 | 135714 | 635327 | 635327 | 63555 |
11 | Knob | POM | 1 | 1349167 | 131534 | 131534 | 131634 |
(Unit: mm)
AMR3000-6000 Series MR Unit (Regulator with Mist Separator) dimensional drawings
Model | Connection port size | A | B | C | D | E | F | G | H | J | K | L | M | N | Bracket mounting dimensions | With Auto Drain | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
U (body) | V (adapter) | P | R | S | T | B | L | ||||||||||||||
AMR3000 | 1/4, 3/8 | 1/4, 3/8 | 100 | 260 | 10 | 101 | 51 | 28 | 32 | 3.2 | 37 | 21.5 | 182 | 144 | 180 | 50 | 78 | 8 | 9 | 260 | 178 |
AMR4000 | 1/4, 3/8, 1/2 | 1/4, 3/8, 1/2 | 120 | 302 | 10 | 121 | 61 | 37 | 40 | 3.2 | 37 | 18 | 215 | 166 | 210 | 35 | 97 | 16 | 9 | 298 | 211 |
AMR5000 | 1/2, 3/4 | 1/2, 3/4 | 130 | 370 | 45 | 131 | 66 | 37 | 48 | 4.5 | 42 | 16 | 281 | 188 | 246 | 45 | 98 | 21 | 11 | 366 | 277 |
AMR6000 | 3/4, 1 | 3/4, 1 | 160 | 440 | 70 | 161 | 81 | 44 | 56 | 4.5 | 42 | 18.5 | 325 | 230 | 290 | 46.5 | 115 | 26 | 11 | 436 | 321 |
Part Number |
---|
AMR3000-F02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Regulator, Pressure Boosting Valve | Regulator Type | Applicable Fluid | Shape | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Filter Regulator Filtration Level | Set Pressure | Adapter Assembly Connection Diameter (With 2 Pieces) | Specifications | Connection Dia. | Compatible Models | Thread type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,780.85 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Regulator | Standard | Air | Standard | Standard | [Provided] Relief | No | G | 1/4 | [(Right)] Left→Right | G | 1/4 | [Not Provided] No | 3 | - | 0.05 to 0.85 MPa | None | Without auto drain | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part AMR3000-F02 in the AMR3000-6000 Series MR Unit (Regulator With Mist Separator) series.
Part Number |
---|
AMR3000-02E2-R |
AMR3000-02S |
AMR3000-02S-R |
AMR3000-F02E2 |
AMR3000-F03 |
AMR3000-N02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Regulator, Pressure Boosting Valve | Regulator Type | Applicable Fluid | Shape | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Filter Regulator Filtration Level | Set Pressure | Adapter Assembly Connection Diameter (With 2 Pieces) | Specifications | Connection Dia. | Compatible Models | Thread type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,318.90 | 1 Piece(s) | 55 Day(s) | Regulator | Standard | Air | Standard | Standard | [Provided] Relief | No | Rc | 1/4 | [(Left)] Right→Left | Rc | 1/4 | [Not Provided] No | 3 | - | 0.05 to 0.85 MPa | 1/4 | Without auto drain | - | - | - | ||
฿ 7,095.80 | 1 Piece(s) | 55 Day(s) | Regulator | Standard | Air | Standard | Standard | [Provided] Relief | No | Rc | 1/4 | [(Right)] Left→Right | Rc | 1/4 | [With Pressure Switch] With Pressure Switch | 3 | - | 0.05 to 0.85 MPa | None | Without auto drain | - | - | - | ||
฿ 7,095.80 | 1 Piece(s) | 55 Day(s) | Regulator | Standard | Air | Standard | Standard | [Provided] Relief | No | Rc | 1/4 | [(Left)] Right→Left | Rc | 1/4 | [With Pressure Switch] With Pressure Switch | 3 | - | 0.05 to 0.85 MPa | None | Without auto drain | - | - | - | ||
฿ 6,318.90 | 1 Piece(s) | 55 Day(s) | Regulator | Standard | Air | Standard | Standard | [Provided] Relief | No | G | 1/4 | [(Right)] Left→Right | G | 1/4 | [Not Provided] No | 3 | - | 0.05 to 0.85 MPa | 1/4 | Without auto drain | - | - | - | ||
฿ 5,780.85 | 1 Piece(s) | 55 Day(s) | Regulator | Standard | Air | Standard | Standard | [Provided] Relief | No | G | 3/8 | [(Right)] Left→Right | G | 3/8 | [Not Provided] No | 3 | - | 0.05 to 0.85 MPa | None | Without auto drain | - | - | - | ||
฿ 5,780.85 | 1 Piece(s) | 55 Day(s) | Regulator | Standard | Air | Standard | Standard | [Provided] Relief | No | [NPT] NPT | 1/4 | [(Right)] Left→Right | [NPT] NPT | 1/4 | [Not Provided] No | 3 | - | 0.05 to 0.85 MPa | None | Without auto drain | - | - | - |
How can we improve?
How can we improve?