(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC Manifold Regulator, Common Supply Type, ARM11A Series.
[Features]
· Select the most appropriate type and size for the given installation conditions.
· Available with a variety of one-touch fitting types and sizes.
· Backflow function equipped as standard.
· Compatible with units with a digital pressure switch.
Manifold Regulator, Common Supply Type, ARM11A Series: product images
Model number example
Handle position
Code | Position |
---|---|
A | Top |
B | Front |
C | Top |
IN/OUT piping position
Code | Position | |||
---|---|---|---|---|
IN side | OUT side | |||
Bottom | Top | Bottom | Top | |
1 | ● | - | ● | - |
2 | - | ● | - | ● |
3 | ● | - | - | ● |
4 | - | ● | ● | - |
Code | Number of stations |
---|---|
1 | 1 station |
2 | Double |
3 | Triple |
4 | 4 stations |
5 | 5 stations |
6 | 6 stations |
7 | 7 stations |
8 | 8 stations |
9 | 9 stations |
M | 10 stations |
IN/OUT fitting type
(Unit: mm)
Code | Mounting position | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
IN side | OUT side | |||||||||
Fitting type | ||||||||||
Straight | Elbow | Straight | Elbow Note) | |||||||
ø6 (diameter 6 mm) | ø8 (diameter 8 mm) | ø10 (diameter 10 mm) | ø6 (diameter 6 mm) | ø8 (diameter 8 mm) | ø10 (diameter 10 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | |
07 | ● | - | - | - | - | - | ● | - | - | - |
08 | ● | - | - | - | - | - | - | ● | - | - |
09 | - | ● | - | - | - | - | ● | - | - | - |
10 | - | ● | - | - | - | - | - | ● | - | - |
11 | - | - | ● | - | - | - | ● | - | - | - |
12 | - | - | ● | - | - | - | - | ● | - | - |
19 | - | - | - | ● | - | - | - | - | ● | - |
20 | - | - | - | ● | - | - | - | - | - | ● |
21 | - | - | - | - | ● | - | - | - | ● | - |
22 | - | - | - | - | ● | - | - | - | - | ● |
23 | - | - | - | - | - | ● | - | - | ● | - |
24 | - | - | - | - | - | ● | - | - | - | ● |
26 | ● | - | - | - | - | - | - | - | ● | - |
27 | ● | - | - | - | - | - | - | - | - | ● |
28 | - | ● | - | - | - | - | - | - | ● | - |
29 | - | ● | - | - | - | - | - | - | - | ● |
30 | - | - | ● | - | - | - | - | - | ● | - |
31 | - | - | ● | - | - | - | - | - | - | ● |
33 | - | - | - | ● | - | - | ● | - | - | - |
34 | - | - | - | ● | - | - | - | ● | - | - |
35 | - | - | - | - | ● | - | ● | - | - | - |
36 | - | - | - | - | ● | - | - | ● | - | - |
37 | - | - | - | - | - | ● | ● | - | - | - |
38 | - | - | - | - | - | ● | - | ● | - | - |
(Units: inches)
Code | Mounting position | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
IN side | OUT side | |||||||||
Fitting type | ||||||||||
Straight | Elbow | Straight | Elbow Note) | |||||||
ø1/4 (1/4‑inch diameter) | ø5/16 (diameter 5/16 mm) | ø3/8 (diameter 3/8 mm) | ø1/4 (1/4‑inch diameter) | ø5/16 (diameter 5/16 mm) | ø3/8 (diameter 3/8 mm) | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | |
57 | ● | - | - | - | - | - | ● | - | - | - |
58 | ● | - | - | - | - | - | - | ● | - | - |
59 | - | ● | - | - | - | - | ● | - | - | - |
60 | - | ● | - | - | - | - | - | ● | - | - |
61 | - | - | ● | - | - | - | ● | - | - | - |
62 | - | - | ● | - | - | - | - | ● | - | - |
69 | - | - | - | ● | - | - | - | - | ● | - |
70 | - | - | - | ● | - | - | - | - | - | ● |
71 | - | - | - | - | ● | - | - | - | ● | - |
72 | - | - | - | - | ● | - | - | - | - | ● |
73 | - | - | - | - | - | ● | - | - | ● | - |
74 | - | - | - | - | - | ● | - | - | - | ● |
76 | ● | - | - | - | - | - | - | - | ● | - |
77 | ● | - | - | - | - | - | - | - | - | ● |
78 | - | ● | - | - | - | - | - | - | ● | - |
79 | - | ● | - | - | - | - | - | - | - | ● |
80 | - | - | ● | - | - | - | - | - | ● | - |
81 | - | - | ● | - | - | - | - | - | - | ● |
83 | - | - | - | ● | - | - | ● | - | - | - |
84 | - | - | - | ● | - | - | - | ● | - | - |
85 | - | - | - | - | ● | - | ● | - | - | - |
86 | - | - | - | - | ● | - | - | ● | - | - |
87 | - | - | - | - | - | ● | ● | - | - | - |
88 | - | - | - | - | - | ● | - | ● | - | - |
Note) When the handle and the OUT piping positions are on the same side, the elbow fitting is directed to the rear side (DIN rail side). For types with a digital pressure switch, depending on piping direction, be sure to apply caution so as to ensure that there is no interference with the connector.
Accessories
Code | Pressure display function Notes 1, 2) | Supply block type Note 3) | Supply block mounting position | ||||||
---|---|---|---|---|---|---|---|---|---|
Without pressure display function | With pressure display function | Common supply block | Common supply block with pressure switch | 3-way valve common supply block | 3-way valve common supply block + pressure switch block | L side (Left side) | R side (Right side) | B side (Both sides) | |
No symbol | ● | - | ● | - | - | - | ● | - | - |
A | ● | - | - | ● | - | - | ● | - | - |
B | ● | - | - | - | ● | - | ● | - | - |
C | ● | - | - | - | - | ● | ● | - | - |
D | ● | - | ● | - | - | - | - | ● | - |
E | ● | - | - | ● | - | - | - | ● | - |
F | ● | - | - | - | ● | - | - | ● | - |
G | ● | - | - | - | - | ● | - | ● | - |
H | ● | - | ● | - | - | - | - | - | ● |
J | - | ● | ● | - | - | - | ● | - | - |
K | - | ● | - | ● | - | - | ● | - | - |
L | - | ● | - | - | ● | - | ● | - | - |
M | - | ● | - | - | - | ● | ● | - | - |
N | - | ● | ● | - | - | - | - | ● | - |
O | - | ● | - | ● | - | - | - | ● | - |
P | - | ● | - | - | ● | - | - | ● | - |
Q | - | ● | - | - | - | ● | - | ● | - |
R | - | ● | ● | ● | - | - | - | - | ● |
Note 1) The pressure display function means that the product comes with a pressure gauge or a digital pressure switch. For types with a digital pressure switch, the "Digital Pressure Switch Output Specification" (8) must be selected. If "Digital Pressure Switch Output Specification" (8) is not selected, then a pressure gauge will be included with the regulator.
Note 2) Pressure gauges are not compatible with copper/fluorine-free specifications.
Note 3) Pressure switches are not available with oil-free specifications.
Code | None | 0.35‑MPa setting Note 1) | Non-relieving | Oil-free specification Note 2) |
---|---|---|---|---|
No symbol | ● | - | - | - |
1 | - | ● | - | - |
2 | - | - | ● | - |
3 | - | - | - | ● |
4 | - | ● | ● | - |
5 | - | ● | - | ● |
6 | - | - | ● | ● |
7 | - | ● | ● | ● |
Note 1) A pressure gauge with a full span of 0.4 MPa is attached.
Note 2) The oil-free specification is grease-free in the fluid-contacting areas.
Code | Contents |
---|---|
No symbol | Unit used on product nameplate and pressure gauge is MPa |
Z Note 1, 2) | Unit used on product nameplate and pressure gauge is psi |
ZA Note 1, 3) | Digital pressure switch: with unit selection function (Initial setting is MPa) |
Note 1) Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan). However, the pressure switch offers dual unit presentation in both MPa and psi.
Note 2) Digital pressure switch, which has the unit selection function, has a default setting of psi.
Note 3) Refers to digital pressure switch. Includes lead wire with connector (2 m).
Code | Contents |
---|---|
No symbol | None |
N | NPN open collector |
P | PNP open collector |
Note) For types with a digital pressure switch, the "pressure display function" as outlined in (5) Accessories is required. The electrical entry of the lead wire is positioned on the opposite side to the handle.
Regulator construction | Direct acting | |
---|---|---|
Working principle (pressure receiving method) | Diaphragm-type | |
Relief mechanism | Standard | Relieving type |
Semi-standard | Non-relieving type | |
Backflow function Note 1) | Yes (unbalanced type) | |
IN side tubing outer diameter | ø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm), ø1/4 (diameter 1/4"), ø5/16 (diameter 5/16"), ø3/8 (diameter 3/8") | |
OUT side tubing outer diameter | ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32 (diameter 5/32 mm), ø1/4 (diameter 1/4 mm) | |
Proof pressure | 1.5 MPa | |
Maximum operating pressure | 1.0 MPa | |
Set pressure range | Standard | 0.05 to 0.7 MPa |
Semi-standard | 0.05 to 0.35 MPa (low-pressure type) | |
Applicable fluids | Air | |
Ambient temperature and working fluid temperature Note 2) | 5 to 60°C |
Note 1) When using the backflow function, a set pressure of at least 0.1 MPa is required.
Note 2) For the type with a digital pressure switch: 5°C to 50°C.
Manifold Regulator, Common Supply Type, ARM11A Series: structural drawing
Number | Part name | Materials |
---|---|---|
1 | Body for regulator block | PBT |
2 | Bonnet | PBT |
3 | Handle | POM |
4 | Valve seat | POM |
5 | Pressure regulating screw assembly | Structural steel |
6 | Pressure regulator spring | Steel wire |
7 | Regulator clip | Stainless steel |
8 | Manifold block | PBT |
9 | Blanking plate assembly | - |
10 | Square nut | Steel strip |
11 | Common supply bushing | POM |
Number | Part name | Materials | Part number | Applicable |
---|---|---|---|---|
A | Diaphragm assembly | Weather resistant NBR/POM | 136126A | Relieving type |
136126-1A | Non-relieving type | |||
B | Valve | HNBR, aluminum alloy | 136127-30#1 | - |
C | Valve spring | Stainless steel | 136131 | - |
D | Gasket | HNBR | 136137-30 | - |
E | O-ring | NBR | 136146 | Standard product |
HNBR | 136146-30 | Oil-free specification | ||
F | O-ring | NBR | 136147 | Standard product |
HNBR | 136147-30 | Oil-free specification | ||
G | O-ring | NBR | 136148 | Standard product |
HNBR | 136148-30 | Oil-free specification | ||
NBR | KA01731 | Standard model for digital pressure switch | ||
HNBR | KA01613 | Oil-free specification for digital pressure switch | ||
H | O-ring | NBR | 136149 | Standard product |
HNBR | 136149-30 | Oil-free specification | ||
J | Fitting assembly | - | See p. 737 in the manufacturer's catalog | - |
K | Port plug | PBT, HNBR | See p. 738 in the manufacturer's catalog | - |
(Unit: mm)
ARM11AA1-□12 Handle position: Top / Common supply block; dimensional drawings
Number of stations | DIN rail part no. (for L and R sides) | L 2 Dimensions |
---|---|---|
1 | AXT100-DR-9 | 123 |
2 | AXT100-DR-11 | 148 |
3 | AXT100-DR-13 | 173 |
4 | AXT100-DR-16 | 210.5 |
5 | AXT100-DR-18 | 235.5 |
6 | AXT100-DR-20 | 260.5 |
7 | AXT100-DR-22 | 285.5 |
8 | AXT100-DR-25 | 323 |
9 | AXT100-DR-27 | 348 |
M | AXT100-DR-29 | 373 |
Part Number |
---|
ARM11AB2-222-B1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Regulator, Pressure Boosting Valve | Regulator Type | Applicable Fluid | Shape | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position | Mounting Method | Number of circuits | Air Supply Block Type | Common Air Supply Block Mounting Position | In and Out Piping Position | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,154.75 | SMC ARM TYPE | 1 Piece(s) | 55 Day(s) | Regulator | Manifold shaped | Air | One-Touch Coupling Type | Standard | [Provided] Relief | [Provided] Presence (Imbalance Type) | [One-Touch] Elbows Fitting | φ8 | [One-Touch] Elbows Fitting | φ6 | [Not Provided] No Pressure Gauge | - | 0.05 to 0.35 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | - | Double | 3-way valve common supply block | Left side | IN side fitting: Top / OUT side fitting: Top | Manifold regulator |
Loading...
Please check the type/dimensions/specifications of the part ARM11AB2-222-B1 in the Manifold Regulator, Common Supply Type, ARM11A Series series.
Part Number |
---|
ARM11A1-P02 |
ARM11A1-P02-A |
ARM11A1-P02-AZ |
ARM11AB2-222-J |
ARM11AB2-222-L |
ARM11AB2-222-L6-P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Regulator, Pressure Boosting Valve | Regulator Type | Applicable Fluid | Shape | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position | Mounting Method | Number of circuits | Air Supply Block Type | Common Air Supply Block Mounting Position | In and Out Piping Position | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,919.30 | 1 Piece(s) | 55 Day(s) | [Others] Other | - | - | - | Standard | - | - | [One-Touch] Straight Fitting | φ8 | - | - | - | Pressure switch lead length 0.5 m | None | Product nameplate units: MPa | None | - | None | Common supply block with pressure switch | None | Bottom of IN side | Common supply block | ||
฿ 2,060.40 | 1 Piece(s) | 55 Day(s) | [Others] Other | - | - | - | Standard | - | - | [One-Touch] Straight Fitting | φ8 | - | - | - | Pressure switch lead length 3.0 m | None | Product nameplate units: MPa | None | - | None | Common supply block with pressure switch | None | Bottom of IN side | Common supply block | ||
฿ 2,060.40 | 1 Piece(s) | 55 Day(s) | [Others] Other | - | - | - | Standard | - | - | [One-Touch] Straight Fitting | φ8 | - | - | - | Pressure switch lead length 3.0 m | None | Product nameplate unit: psi | None | - | None | Common supply block with pressure switch | None | Bottom of IN side | Common supply block | ||
฿ 2,359.60 | 1 Piece(s) | 55 Day(s) | Regulator | Manifold shaped | Air | One-Touch Coupling Type | Standard | [Provided] Relief | [Provided] Presence (Imbalance Type) | [One-Touch] Elbows Fitting | φ8 | [One-Touch] Elbows Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | - | Double | Common supply block | Left side | IN side fitting: Top / OUT side fitting: Top | Manifold regulator | ||
฿ 2,437.80 | 1 Piece(s) | 55 Day(s) | Regulator | Manifold shaped | Air | One-Touch Coupling Type | Standard | [Provided] Relief | [Provided] Presence (Imbalance Type) | [One-Touch] Elbows Fitting | φ8 | [One-Touch] Elbows Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | - | Double | 3-way valve common supply block | Left side | IN side fitting: Top / OUT side fitting: Top | Manifold regulator | ||
฿ 5,929.60 | 1 Piece(s) | 55 Day(s) | Regulator | Manifold shaped | Air | One-Touch Coupling Type | No oil correspondence | [Not Provided] Non-relief | [Provided] Presence (Imbalance Type) | [One-Touch] Elbows Fitting | φ8 | [One-Touch] Elbows Fitting | φ6 | [With Pressure Switch] Having digital pressure switch(PNP output) | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | - | Double | 3-way valve common supply block | Left side | IN side fitting: Top / OUT side fitting: Top | Manifold regulator |
How can we improve?
How can we improve?