(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Regulator - Single Unit Type, ARM5S Series; available with a variety of one-touch fittings.
[Features]
· Width: 14 mm.
· 2 mounting methods are available (direct mounting and DIN rail mounting).
· Backflow function equipped as standard.
Regulator - Single Unit Type, ARM5S Series, Direct Mount Type: product images
Regulator - Single Unit Type, ARM5S Series, DIN Rail Mount Type: product images
Regulator - Single Unit Type ARM5S Series: JIS symbol, relieving type
Regulator - Single Unit Type ARM5S Series: JIS symbol, non-relieving type
Model number example
Code | A | B |
---|---|---|
Mounting method | Direct mounting | DIN rail mounting Note) |
Regulator - Single Unit Type, ARM5S Series: IN/OUT fitting type
(Unit: mm)
Mounting position | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Code | Fitting type | |||||||
Straight | Elbow | Straight | Elbow | |||||
ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | |
06 | ● | - | - | - | ● | - | - | - |
07 | - | ● | - | - | ● | - | - | - |
08 | - | ● | - | - | - | ● | - | - |
18 | - | - | ● | - | - | - | ● | - |
19 | - | - | - | ● | - | - | ● | - |
20 | - | - | - | ● | - | - | - | ● |
25 | ● | - | - | - | - | - | ● | - |
26 | - | ● | - | - | - | - | ● | - |
27 | - | ● | - | - | - | - | - | ● |
32 | - | - | ● | - | ● | - | - | - |
33 | - | - | - | ● | ● | - | - | - |
34 | - | - | - | ● | - | ● | - | - |
(Units: inches)
Mounting position | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Code | Fitting type | |||||||
Straight | Elbow | Straight | Elbow | |||||
ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | |
56 | ● | - | - | - | ● | - | - | - |
57 | - | ● | - | - | ● | - | - | - |
58 | - | ● | - | - | - | ● | - | - |
68 | - | - | ● | - | - | ● | - | |
69 | - | - | - | ● | - | - | ● | - |
70 | - | - | - | ● | - | - | - | ● |
75 | ● | - | - | - | - | ● | - | |
76 | - | ● | - | - | - | - | ● | - |
77 | - | ● | - | - | - | - | - | ● |
82 | - | - | ● | - | ● | - | - | - |
84 | - | - | - | ● | - | ● | - | - |
Code | Accessories |
---|---|
No symbol | Without pressure gauge |
A | With pressure gauge |
Code | None | 0.35‑MPa setting Note) | Non-relieving type |
---|---|---|---|
No symbol | ● | - | - |
1 | - | ● | - |
2 | - | - | ● |
3 | - | ● | ● |
Code | Contents |
---|---|
No symbol | The unit used on the nameplate and pressure gauge is MPa |
Z Note) | The unit used on the nameplate and pressure gauge is psi |
Model | ARM5S | |
---|---|---|
Regulator construction | Direct acting | |
Working principle (pressure receiving method) | Piston type | |
Relief mechanism | Standard | Relieving type |
Semi-standard | Non-relieving type | |
Backflow function | Yes (unbalanced type) | |
IN side tubing outer diameter | ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32" (diameter 5/32"), ø1/4" (diameter1/4") | |
OUT side tubing outer diameter | ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32" (diameter 5/32"), ø1/4" (diameter1/4") | |
Proof pressure | 1.5 MPa | |
Maximum operating pressure | 1.0 MPa | |
Set pressure range | Standard | 0.05 to 0.7 MPa |
Semi-standard | 0.05 to 0.35 MPa (low-pressure type) | |
Applicable fluids | Air | |
Ambient temperature and working fluid temperature | 5 to 60°C | |
Weight (with ARM5SA-08-A) | 33 g |
Regulator - Single Unit Type, ARM5S Series: structural drawings (regulator)
Number | Part name | Materials |
---|---|---|
1 | Body (for single unit) | PBT |
2 | Bonnet | PBT |
3 | Handle | POM |
4 | Valve | HNBR, aluminum alloy |
5 | Piston assembly | POM, NBR |
6 | Pressure regulating screw assembly | - |
7 | Pressure regulator spring | Stainless steel |
8 | Valve spring | Stainless steel |
9 | Valve guide | Brass, with electroless nickel plating |
10 | Clip | Stainless steel |
Number | Part name | Materials | Quantity |
---|---|---|---|
A | Fitting assembly | - | 2 |
B | Port plug | PBT, HNBR | 1 |
C | Clip | Stainless steel | 3 |
(Unit: mm)
ARM5SA Single Unit Type (Direct Mounting): dimensional drawing
Fitting size | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | Straight | Elbow | Elbow | Elbow | |
R | S | T | U | V | W | X | Y | |
ø4 (diameter 4 mm), ø5/32 (diameter 5/32") | 2.5 | 6 | 11 | 35.5 | 2.5 | 6 | 11 | 35.5 |
ø6 (diameter 6 mm) | 3 | 6.5 | 11 | 36 | 3 | 6.5 | 11 | 36 |
ø1/4 (1/4‑inch diameter) | 6.5 | 6 | 11.5 | 38.5 | 6.5 | 6 | 11.5 | 38.5 |
(Unit: mm)
ARM5SB Single Unit Type (DIN Rail Mounting): dimensional drawings
Fitting size | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | Straight | Elbow | Elbow | Elbow | |
R | S | T | U | V | W | X | Y | |
ø4 (diameter 4 mm), ø5/32 (diameter 5/32") | 2.5 | 6 | 11 | 37.5 | 2.5 | 6 | 11 | 37.5 |
ø6 (diameter 6 mm) | 3 | 6.5 | 11 | 38 | 3 | 6.5 | 11 | 38 |
ø1/4 (1/4‑inch diameter) | 6.5 | 6 | 11.5 | 40.5 | 6.5 | 6 | 11.5 | 40.5 |
Part Number |
---|
ARM5SB-07 |
ARM5SB-19 |
ARM5SB-26 |
ARM5SB-33 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Exhaust Mechanism | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Set Pressure | Pressure Unit | Mounting Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 462.40 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | [Provided] Relief | [One-Touch] Straight Fitting | φ6 | [One-Touch] Straight Fitting | φ4 | [Not Provided] No Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | ||
฿ 526.15 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | [Provided] Relief | [One-Touch] Elbows Fitting | φ6 | [One-Touch] Elbows Fitting | φ4 | [Not Provided] No Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | ||
฿ 1,130.53 | SMC REGULATOR | 1 Piece(s) | 17 Day(s) | [Provided] Relief | [One-Touch] Straight Fitting | φ6 | [One-Touch] Elbows Fitting | φ4 | [Not Provided] No Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | ||
฿ 1,130.13 | SMC REGULATOR | 1 Piece(s) | 17 Day(s) | [Provided] Relief | [One-Touch] Elbows Fitting | φ6 | [One-Touch] Straight Fitting | φ4 | [Not Provided] No Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | One-Touch Coupling Type | Operating Environment | Standard | Adverse Current Function | Presence (Imbalance Type) |
How can we improve?
How can we improve?