1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Regulator (With Backflow Function) AR20(K)-B To AR60(K)-B Series (Part Number)

SMC REGULATOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 34.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SMC Regulator (With Backflow Function) AR20(K)-B To AR60(K)-B Series.
[Features]
· Specifications with a backflow function feature an inbuilt mechanism for quickly exhausting the air-pressure at the outlet side.

Regulator (With Backflow Function) AR20(K)-B To AR60(K)-B Series Details

AR20-B/AR20K-B: product images

AR20-B/AR20K-B: product images

AR40-B/AR40K-B: product images

AR40-B/AR40K-B: product images

Regulator (With Backflow Function) AR20(K)-B To AR60(K)-B Series Specifications

Model Number Notation

Model number example

Model number example

-CodeContents(1)
Body size
202530405060
(2)With backflow functionNo symbolWithout backflow function
K Note 1)With backflow function
(3)Screw TypeNo symbolRc
NNPT
FG
(4)Piping connection port diameter011/8-----
021/4--
033/8---
041/2-----
063/4----
101----
(5)Note 2) OptionaMountingNo symbolWithout optional mounting parts
B Note 3)With Bracket
HWith set nut (for panel mount)--
bPressure gauge Note 4)No symbolWithout pressure gauge
ESquare embedded-type pressure gauge (with limit indicator)
GRound-type pressure gauge (with limit indicator)
MM Round-type pressure gauge (with color zone)
Digital Note 5)
Pressure switch
E1Output: NPN output / Lead wire electrical entry: wiring bottom entry
E2Output: NPN output / Lead wire electrical entry: wiring top entry
E3Output: PNP output / Lead wire electrical entry: wiring bottom entry
E4Output: PNP output / Lead wire electrical entry: wiring top entry
(6)Semi-standardcSet pressure Note 6)No symbol0.05 to 0.85‑MPa setting
10.02 to 0.2‑MPa setting
dExhaust mechanismNo symbolRelieving type
NNon-relieving type
eFlow directionNo symbolFlow direction: left → right
RFlow direction: right → left
fHandle directionNo symbolHandle downward
YHandle upward
gPressure unitNo symbolNameplate and pressure gauge units: MPa
Z Note 7)Nameplate and pressure gauge units: psiO Note 9)O Note 9)O Note 9)O Note 9)O Note 9)O Note 9)
ZA Note 8)Digital pressure switch: with unit selection functionNote 10)Note 10)Note 10)Note 10)Note 10)Note 10)

Note 1) Set the inlet pressure to at least 0.05‑MPa higher than the set pressure.
Note 2) Options B, G, H, M are not assembled and are supplied loose at the time of shipment.
Note 3) Set nuts are included with the bracket. (applicable to the AR20(K)-B to AR40(K)-B). 2 mounting screws included for the AR50(K)-B/AR60(K)-B.
Note 4) When the pressure gauge is attached, a 1.0‑MPa specification will be fitted for standard (0.8‑MPa setting) type; 0.4 MPa for the 0.2‑MPa type.
Note 5) When choosing with H (panel mount), the installation space for lead wires will not be secured. In this case, select "wiring top entry" for the electrical entry. (Select "wiring bottom entry" when the semi-standard Y is chosen simultaneously.)
Note 6) Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range.
Note 7) Thread type: NPT is applicable. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan). Round-type pressure gauge (with color zone): cannot be used in combination with M. The digital pressure switch, which has the unit selection function, has a default setting of psi.
Note 8) Options: E1, E2, E3, E4. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
Note 9) ○ is for thread type NPT only.
Note 10) △: Combination available for options E1, E2, E3, E4.

Standard specification

ModelAR20-BAR25-BAR30-BAR40-BAR40-06-BAR50-BAR60-B
Piping connection port diameter1/8, 1/41/4, 3/81/4, 3/81/4, 3/8, 1/23/43/4, 11
Pressure gauge connection port size Note 1)1/8
Applicable fluidsAir
Ambient temperature and working fluid temperature Note 2)-5 to 60°C (no freezing)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set pressure range0.05 to 0.85 MPa
StructureRelieving type
Weight (kg)0.160.210.290.440.471.171.22

Note 1) For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
Note 2) For the type with a digital pressure switch: -5 to +50°C.

Options / Part No.

OptionModel
AR20(K)-BAR25(K)-BAR30(K)-BAR40(K)-BAR40(K)-06-BAR50(K)-BAR60(K)-B
Bracket assembly Note 1)AR23P-270ASAR28P-270ASAR33P-270ASAR43P-270ASAR52P-270AS
Set nutAR23P-260SAR28P-260SAR33P-260SAR43P-260S-Note 2)
Pressure gaugeRound-type Note 3)StandardG36-10-□01G46-10-□01
0.02 to 0.2‑MPa settingG36-4-□01G46-4-□01
Round-type Note 3)
(with color zone)
StandardG36-10-□01-LG46-10-□01-L
0.02 to 0.2‑MPa settingG36-4-□01-LG46-4-□01-L
Square
embedded type Note 4)
StandardGC3-10AS [GC3P-010AS (pressure gauge cover only)]
0.02 to 0.2‑MPa settingGC3-4AS [GC3P-010AS (pressure gauge cover only)]
Digital pressure Note 5)
Switch
NPN output / Wiring bottom entryISE35-N-25-MLA [ISE35-N-25-M (main switch unit only)]
NPN output / Wiring top entryISE35-R-25-MLA [ISE35-R-25-M (main switch unit only)]
PNP output / Wiring bottom entryISE35-N-65-MLA [ISE35-N-65-M (main switch unit only)]
PNP output / Wiring top entryISE35-R-65-MLA [ISE35-R-65-M (main switch unit only)]

Note 1) Assembly of a bracket and set nuts. The AR50(K)-B, AR60(K)-B have mounting screws (2 pcs.) included.
Note 2) Consult separately with the manufacturer regarding the set nuts for the AR50(K)-B, AR60(K)-B.
Note 3) The □ in the part numbers for round-type pressure gauges indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT. Contact the manufacturer regarding the supply of psi unit specification pressure gauges.
Note 4) Including O-ring (1 pc.) and mounting screws (2 pcs.). [ ]: Pressure gauge cover only.
Note 5) In addition to the pressure switch, it also includes a lead wire with connector (2 m), adapter, lock pin, O-ring (1 pc.) and mounting screws (2 pcs.). [ ]: Switch unit only.

Structural Drawings

AR10-A structural drawing

AR10-A structural drawing

AR20(K)-B / AR25(K)-B: structural drawings

AR20(K)-B / AR25(K)-B: structural drawings

AR30(K)-B / AR40(K)-B: structural drawings

AR30(K)-B / AR40(K)-B: structural drawings

AR50(K)-B / AR60(K)-B: structural drawings

AR50(K)-B / AR60(K)-B: structural drawings

AR20K-B to AR60K-B (Regulator With Backflow Function): structural drawings

AR20K-B to AR60K-B (Regulator With Backflow Function): structural drawings

Component Parts

NumberPart nameMaterialsModelAdditional notes
1BodyZinc die-castAR10-AUrban white
Die-cast aluminumAR20(K)-B to AR60(K)-BUrban white
2BonnetPolyacetalAR10-A
AR20(K)-B to AR40(K)-B
Die-cast aluminumAR50(K)-B/AR60(K)-B

Replacement Parts [AR10-A]

NumberPart nameMaterialsPart number
3ValveHNBRAR10P-090S
4Piston assemblyPolyacetalAR10P-150AS
5Valve guide assemblyPolyacetal131329

Replacement Parts [AR20(K)-B to AR60(K)-B]

NumberPart nameMaterialsPart number
AR20(K)-BAR25(K)-BAR30(K)-BAR40(K)-BAR40(K)-06-BAR50(K)-BAR60(K)-B
3ValveBrass, HNBRAR20P-410SAR25P-410SAR30P-410SAR40P-410SAR50P-410SAR60P-410S
4Diaphragm assemblyWeatherable NBRAR20P-150ASAR25P-150ASAR30P-150ASAR40P-150ASAR50P-150AS
5Valve guide assemblyPolyacetalAR20P-050ASAR25P-050ASAR30P-050ASAR40P-050ASAR50P-050ASAR60P-050AS
6Check valve assembly Note)-AR23KP-020AS

Note) Check valve assembly is applicable only for specifications with the backflow function (AR20K-B to AR60K-B). Assembly consisting of a check valve cover, check valve body and mounting screws (2 pcs.).

Regulator (With Backflow Function) AR20(K)-B To AR60(K)-B Series Dimensions

AR10-A

 

(Unit: mm)

 

AR10-A dimensional drawing

AR10-A dimensional drawing

AR20(K)-B to AR40(K)-06-B

 

(Unit: mm)

 

AR20(K)-B to AR40(K)-06-B: dimensional drawing

AR20(K)-B to AR40(K)-06-B: dimensional drawing

AR50(K)-B/AR60(K)-B

 

(Unit: mm)

 

AR50(K)-B/AR60(K)-B: dimensional drawing

AR50(K)-B/AR60(K)-B: dimensional drawing

Option

 

(Unit: mm)

 

Square embedded type pressure gauge

Square embedded type pressure gauge

Digital pressure switch

Digital pressure switch

Round-type pressure gauge / Round-type pressure gauge (with color zone)

Round-type pressure gauge / Round-type pressure gauge (with color zone)

ModelStandard specification
P1P2AB Note 1)CDFJK
AR10-AM5 × 0.81/162547.41112.5M18 × 112.5-
AR20(K)-B1/8, 1/41/84067.426.528.5M28 × 128.52 Note 2)
AR25(K)-B1/4, 3/81/85371.92827.5M32 × 1.527.50
AR30(K)-B1/4, 3/81/85385.630.729.4M38 × 1.529.43.5
AR40(K)-B1/4, 3/8, 1/21/87091.735.833.8M42 × 1.533.83.5
AR40(K)-06-B3/41/87593.235.833.8M42 × 1.533.83
AR50(K)-B3/4, 11/890125.24343.3M62 × 1.543.33.2
AR60(K)-B11/895129.64643.3M62 × 1.543.33.2
ModelOption specification
Square type pressure gaugeDigital pressure switchRound-type pressure gaugeRound-type pressure gauge (with color zone)
HJHJHJHJ
AR10-A----ø26 (diameter 26 mm)26--
AR20(K)-B□2829.5□27.840ø37.5 (diameter 37.5 mm)65ø37.5 (diameter 37.5 mm)66
AR25(K)-B□2828.5□27.839ø37.5 (diameter 37.5 mm)64ø37.5 (diameter 37.5 mm)65
AR30(K)-B□2830.4□27.840.9ø37.5 (diameter 37.5 mm)65.9ø37.5 (diameter 37.5 mm)66.9
AR40(K)-B□2834.8□27.845.3ø42.5 (diameter 42.5 mm)71.3ø42.5 (diameter 42.5 mm)71.3
AR40(K)-06-B□2834.8□27.845.3ø42.5 (diameter 42.5 mm)71.3ø42.5 (diameter 42.5 mm)71.3
AR50(K)-B□2844.3□27.854.8ø42.5 (diameter 42.5 mm)80.8ø42.5 (diameter 42.5 mm)80.8
AR60(K)-B□2844.3□27.854.8ø42.5 (diameter 42.5 mm)80.8ø42.5 (diameter 42.5 mm)80.8
ModelOption specification
Bracket mounting dimensionsPanel mount
MNQRSTUVWYZ
AR10-A2528304.56.54021818.5--
AR20(K)-B303443.95.415.4552.324.728.5146
AR25(K)-B303443.95.415.4552.325.732.5166
AR30(K)-B414045.86.58532.331.138.5197
AR40(K)-B5054548.510.5702.335.542.5217
AR40(K)-06-B505455.58.510.5702.33742.5217
AR50(K)-B706665.81113903.2----
AR60(K)-B706665.81113903.2----

Note 1) The dimension B is the length when the filter regulator knob (handle) is unlocked.
Note 2) For the AR20(K)-B only, the position of the pressure gauge is above the center of the piping.

Part Number
AR20-F01BE3-1-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position

฿ 5,040.69

SMC REGULATOR 1 Piece(s) 32 Day(s) [Provided] ReliefNoG1/8[(Right)] Left→RightG1/8[With Pressure Switch] Digital pressure switch20With Bracket0.02 to 0.2 MPaProduct name plate and pressure gauge unit: MPaNoneHandle downward

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Operating Environment Standard