(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC Regulator AR10-A to AR40-A.
[Features]
· Energy saving regulator.
· Pressure drop amount: Improved by up to 50%.
AR10-A: product images
AR20-A: product images
AR30-A: product images
Model number example
- | Code | Contents | (1) | |||||||
---|---|---|---|---|---|---|---|---|---|---|
Body size | ||||||||||
10 | 20 | 25 | 30 | 40 | ||||||
(2) | Screw Type | No symbol | Metric thread (M5) | ● | - | - | - | - | ||
Rc | - | ● | ● | ● | ● | |||||
N | NPT | - | ● | ● | ● | ● | ||||
F | G | - | ● | ● | ● | ● | ||||
(3) | Piping connection port diameter | M5 | M5 | ● | - | - | - | - | ||
01 | 1/8 | - | ● | - | - | - | ||||
02 | 1/4 | - | ● | ● | ● | ● | ||||
03 | 3/8 | - | - | ● | ● | ● | ||||
04 | 1/2 | - | - | - | - | ● | ||||
06 | 3/4 | - | - | - | - | ● | ||||
(4) | Option Note 1) | a | Mounting | No symbol | Without optional mounting parts | ● | ● | ● | ● | ● |
B Note 2) | With Bracket | ● | ● | ● | ● | ● | ||||
H | With set nut (for panel mounting) Note 3) | ● | ● | ● | ● | ● | ||||
b | Pressure gauge Note 4) | No symbol | Without pressure gauge | ● | ● | ● | ● | ● | ||
G | Round-type pressure gauge (without limit indicator) | ● | - | - | - | - | ||||
Round-type pressure gauge (with limit indicator) | - | ● | ● | ● | ● | |||||
M | Round-type pressure gauge (with color zone) | - | ● | ● | ● | ● | ||||
(5) | Semi-standard | c | Set pressure Note 5) | No symbol | 0.05 to 0.7‑MPa setting | ● | ● | ● | ● | ● |
1 | 0.02 to 0.2‑MPa setting | ● | ● | ● | ● | ● | ||||
d | Exhaust mechanism | No symbol | Relieving type | ● | ● | ● | ● | ● | ||
N | Non-relieving type | ● | ● | ● | ● | ● | ||||
e | Flow direction | No symbol | Flow direction: left → right | ● | ● | ● | ● | ● | ||
R | Flow direction: right → left | ● | ● | ● | ● | ● | ||||
f | Handle direction | No symbol | Handle downward | ● | ● | ● | ● | ● | ||
Y | Handle upward | ● | ● | ● | ● | ● | ||||
g | Pressure unit | No symbol | Nameplate and pressure gauge units: MPa | ● | ● | ● | ● | ● | ||
Z Note 6) | Nameplate and pressure gauge units: psi | ○ Note 7) | ○ Note 7) | ○ Note 7) | ○ Note 7) | ○ Note 7) |
Made-to-order specifications X406: model number example
- | Code | Contents | (1) | ||||||
---|---|---|---|---|---|---|---|---|---|
Body size | |||||||||
20 | 25 | 30 | 40 | ||||||
(2) | Screw Type | No symbol | Rc | ● | ● | ● | ● | ||
N | NPT | ● | ● | ● | ● | ||||
F | G | ● | ● | ● | ● | ||||
(3) | Piping connection port diameter | 01 | 1/8 | ● | - | - | - | ||
02 | 1/4 | ● | ● | ● | ● | ||||
03 | 3/8 | - | ● | ● | ● | ||||
04 | 1/2 | - | - | - | ● | ||||
06 | 3/4 | - | - | - | ● | ||||
(4) | Note 1) Option | a | Mounting | No symbol | Without optional mounting parts | ● | ● | ● | ● |
B Note 2) | With Bracket | ● | ● | ● | ● | ||||
H | With set nut (for panel mounting) Note 3) | ● | ● | ● | ● | ||||
b | Pressure gauge | No symbol | Without pressure gauge | ● | ● | ● | ● | ||
G | Round-type pressure gauge (with limit indicator) | ● | ● | ● | ● | ||||
M | Round-type pressure gauge (with color zone) | ● | ● | ● | ● | ||||
(5) | Semi-standard | c | Exhaust mechanism | No symbol | Relieving type | ● | ● | ● | ● |
N | Non-relieving type | ● | ● | ● | ● | ||||
d | Flow direction | No symbol | Flow direction: left → right | ● | ● | ● | ● | ||
R | Flow direction: right → left | ● | ● | ● | ● | ||||
e | Handle direction | No symbol | Handle downward | ● | ● | ● | ● | ||
Y | Handle upward | ● | ● | ● | ● | ||||
f | Pressure unit | No symbol | Nameplate and pressure gauge units: MPa | ● | ● | ● | ● | ||
Z Note 4) | Nameplate and pressure gauge units: psi | ○ Note 5) | ○ Note 5) | ○ Note 5) | ○ Note 5) |
Proof pressure | 1.5 MPa |
---|---|
Maximum operating pressure | 1.0 MPa |
Set pressure range Note 1) | 0.05 to 0.4 MPa |
Model | AR20-A | AR25-A | AR30-A | AR40-A | AR40-06-A |
---|---|---|---|---|---|
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8 | 1/4, 3/8, 1/2 | 3/4 |
Made-to-order specifications X2068: model number example
- | Code | Contents | (1) | ||||||
---|---|---|---|---|---|---|---|---|---|
Body size | |||||||||
20 | 25 | 30 | 40 | ||||||
(2) | Screw Type | No symbol | Rc | ● | ● | ● | ● | ||
N | NPT | ● | ● | ● | ● | ||||
F | G | ● | ● | ● | ● | ||||
(3) | Piping connection port diameter | 01 | 1/8 | ● | - | - | - | ||
02 | 1/4 | ● | ● | ● | ● | ||||
03 | 3/8 | - | ● | ● | ● | ||||
04 | 1/2 | - | - | - | ● | ||||
06 | 3/4 | - | - | - | ● | ||||
(4) | Note 1) Option | a | Mounting | No symbol | Without optional mounting parts | ● | ● | ● | ● |
B Note 2) | With Bracket | ● | ● | ● | ● | ||||
H | With set nut (for panel mounting) Note 3) | ● | ● | ● | ● | ||||
b | Pressure gauge | No symbol | Without pressure gauge | ● | ● | ● | ● | ||
G | Round-type pressure gauge (with limit indicator) | ● | ● | ● | ● | ||||
M | Round-type pressure gauge (with color zone) | ● | ● | ● | ● | ||||
(5) | Semi-standard | c | Exhaust mechanism | No symbol | Relieving type | ● | ● | ● | ● |
N | Non-relieving type | ● | ● | ● | ● | ||||
d | Flow direction | No symbol | Flow direction: left → right | ● | ● | ● | ● | ||
R | Flow direction: right → left | ● | ● | ● | ● | ||||
e | Handle direction | No symbol | Handle downward | ● | ● | ● | ● | ||
Y | Handle upward | ● | ● | ● | ● | ||||
f | Pressure unit | No symbol | Nameplate and pressure gauge units: MPa | ● | ● | ● | ● | ||
Z Note 4) | Nameplate and pressure gauge units: psi | ○ Note 5) | ○ Note 5) | ○ Note 5) | ○ Note 5) |
Proof pressure | 1.5 MPa |
---|---|
Maximum operating pressure | 1.0 MPa |
Set pressure range | 0.05 to 0.85 MPa |
Model | AR20-A | AR25-A | AR30-A | AR40-A | AR40-06-A |
---|---|---|---|---|---|
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8 | 1/4, 3/8, 1/2 | 3/4 |
Model | AR10-A | AR20-A | AR25-A | AR30-A | AR40-A | AR40-06-A |
---|---|---|---|---|---|---|
Piping connection port diameter | M5 × 0.8 | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8 | 1/4, 3/8, 1/2 | 3/4 |
Pressure gauge connection port size | 1/16 Note) | 1/8 | ||||
Applicable fluids | Air | |||||
Ambient temperature and working fluid temperature | -5 to +60°C (no freezing) | |||||
Proof pressure | 1.5 MPa | |||||
Maximum operating pressure | 1.0 MPa | |||||
Set pressure range | 0.05 to 0.7 MPa | |||||
Structure | Relieving type | |||||
Weight (kg) | 0.06 | 0.17 | 0.19 | 0.34 | 0.58 | 0.60 |
Option specification | Model | |||||||
---|---|---|---|---|---|---|---|---|
AR10-A | AR20-A | AR25-A | AR30-A | AR40-A | AR40-06-A | |||
Bracket assembly Note 1) | AR12P-270AS | AR22P-270AS | AR27P-270AS | AR32P-270AS | AR42P-270AS | AR42P-270AS | ||
Set nut | AR12P-260S | AR22P-260S | AR22P-260S | AR32P-260S | AR42P-260S | AR42P-260S | ||
Pressure gauge | Round-type Note 2) | Standard | G27-10-R1 | G36-10-□01 | G46-10-□01 | |||
0.02 to 0.2‑MPa setting | G27-10-R1Note 3) | G36-4-□01 | G46-4-□01 | |||||
Round-type Note 2) (with color zone) | Standard | - | G36-10-□01-L | G46-10-□01-L | ||||
0.02 to 0.2‑MPa setting | - | G36-4-□01-L | G46-4-□01-L |
AR10-A structural drawing
AR20-A/40-06-A: structural drawings
Number | Part name | Materials | Model | Additional notes |
---|---|---|---|---|
1 | Body | Zinc die-cast | AR10-A | Urban white |
Die-cast aluminum | AR20-A to AR40-A | |||
2 | Bonnet | Polyacetal | AR10-A to AR40-A | Urban white |
Number | Part name | Materials | Part number | |||||
---|---|---|---|---|---|---|---|---|
AR10-A | AR20-A | AR25-A | AR30-A | AR40-A | AR40-06-A | |||
3 | Valve assembly | SUS, HNBR | AR10P-090S | AR22P-060AS | AR32P-060AS | AR42P-060AS | ||
4 | Diaphragm assembly | Weatherable NBR | AR10P-150AS Note) | AR22P-150AS | AR32P-150AS | AR42P-150AS | ||
5 | Valve guide assembly | Polyacetal | 131329 | AR22P-050AS | AR32P-050AS | AR42P-050AS |
(Unit: mm)
Regulator AR10-A to AR40-A: dimensional drawings
Model | Standard specification | Option specification | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Round-type pressure gauge | Round-type pressure gauge (with color zone) | Bracket mounting dimensions | Panel mount | ||||||||||||||||||||
P 1 | P 2 | A | B Note) | C | D | F | J | H | J | H | J | M | N | Q | R | S | T | U | V | W | Y | Z | |
AR10-A | M5 × 0.8 | 1/16 | 25 | 47.4 | 11 | 12.5 | M18 × 1 | 12.5 | ø26 (diameter 26 mm) | 26 | - | - | 25 | 28 | 30 | 4.5 | 6.5 | 40 | 2 | 18 | 18.5 | - | - |
AR20-A | 1/8, 1/4 | 1/8 | 40 | 67.4 | 23.5 | 22 | M36 × 1.5 | 22 | ø37.5 (diameter 37.5 mm) | 58.5 | ø37.5 (diameter 37.5 mm) | 59.5 | 30 | 34 | 43.9 | 5.4 | 15.4 | 55 | 2.3 | 27.3 | 36.5 | 17.5 | 6 |
AR25-A | 1/4, 3/8 | 1/8 | 53 | 70.4 | 23.5 | 22 | M36 × 1.5 | 22 | ø37.5 (diameter 37.5 mm) | 58.5 | ø37.5 (diameter 37.5 mm) | 59.5 | 30 | 34 | 44.3 | 5.4 | 15.4 | 55 | 2.3 | 30.3 | 36.5 | 17.5 | 6 |
AR30-A | 1/4, 3/8 | 1/8 | 53 | 83.5 | 27 | 28.5 | M45 × 1.5 | 28.5 | ø37.5 (diameter 37.5 mm) | 65 | ø37.5 (diameter 37.5 mm) | 66 | 41 | 36 | 46 | 6.5 | 24 | 65 | 2.3 | 32.5 | 45.5 | 22.5 | 7 |
AR40-A | 1/4, 3/8, 1/2 | 1/8 | 70 | 100 | 33.5 | 34.5 | M52 × 1.5 | 34.5 | ø42.5 (diameter 42.5 mm) | 72 | ø42.5 (diameter 42.5 mm) | 72 | 50 | 38 | 54 | 8.5 | 26.5 | 70 | 2.3 | 38.4 | 52.5 | 26 | 7 |
AR40-06-A | 3/4 | 1/8 | 75 | 101.5 | 33.5 | 34.5 | M52 × 1.5 | 34.5 | ø42.5 (diameter 42.5 mm) | 72 | ø42.5 (diameter 42.5 mm) | 72 | 50 | 38 | 55.5 | 8.5 | 26.5 | 70 | 2.3 | 39.9 | 52.5 | 26 | 7 |
Part Number |
---|
AR30-02BG-NY-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Environment | Exhaust Mechanism | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Custom-made Specifications | Handle Direction / Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,083.80 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Standard | [Not Provided] Non-relief | Rc | 1/4 | [(Right)] Left→Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle upward |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Adverse Current Function | No |
Please check the type/dimensions/specifications of the part AR30-02BG-NY-A in the Regulator AR10-A to AR40-A series.
Part Number |
---|
20-AR20-01BG-Y-A |
20-AR20-01G-A |
20-AR20-02-A |
AR30-02BG-R-A |
AR30-02BG-RY-A |
AR30-02BG-Y-A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Environment | Exhaust Mechanism | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Custom-made Specifications | Handle Direction / Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,253.00 | 1 Piece(s) | 55 Day(s) | Copper-free/Fluorine-free | [Provided] Relief | Rc | 1/8 | [(Right)] Left→Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.7 MPa | Product name plate and pressure gauge unit: MPa | None | Handle upward | ||
฿ 2,709.80 | 1 Piece(s) | 55 Day(s) | Copper-free/Fluorine-free | [Provided] Relief | Rc | 1/8 | [(Right)] Left→Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | Without optional mounting parts | 0.05 to 0.7 MPa | Product name plate and pressure gauge unit: MPa | None | Handle downward | ||
฿ 2,709.80 | 1 Piece(s) | 55 Day(s) | Copper-free/Fluorine-free | [Provided] Relief | Rc | 1/4 | [(Right)] Left→Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | Without optional mounting parts | 0.05 to 0.7 MPa | Product name plate and pressure gauge unit: MPa | None | Handle downward | ||
฿ 1,083.75 | 1 Piece(s) | Same day | Standard | [Provided] Relief | Rc | 1/4 | [(Left)] Right→Left | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward | ||
฿ 1,083.75 | 1 Piece(s) | 55 Day(s) | Standard | [Provided] Relief | Rc | 1/4 | [(Left)] Right→Left | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle upward | ||
฿ 1,083.75 | 1 Piece(s) | 55 Day(s) | Standard | [Provided] Relief | Rc | 1/4 | [(Right)] Left→Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle upward |
How can we improve?
How can we improve?