1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Puncture-Proof Caster (Tire)

CASTER

Puncture-Proof Caster (Tire)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 790.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • These product images are representative images. Please see the product standards for more information.

Product Description

The tire is made of foam rubber material. The wheel part is made of iron. No need to worry about punctures. For use on rough roads.

Part Number
4944825545680
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 790.12

CASTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Wheel Outer Dia.(Ø) 214 Max. Load / Allowable Load(kg) 80 Tire Material Rubber
Width of Wheel(mm) 61 Wheel Type Outer Ring + Wheel Bearing None
Axle Diameter(Ø) 16 Wheel Material Steel Size 200
JAN code 4944825545680 Number of pieces(pcs.) 1