1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GATES UNITTA ASIA Backlash-Less Pulley (BLP) 3GT-Type

TIMING PULLEY TYPE-3GT

GATES UNITTA ASIA Backlash-Less Pulley (BLP) 3GT-Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The tooth profile of a GT pulley is made up of involute curves and designed so that the amount of backlash when engaging with a GT belt is minimized.
A backlash-less pulley has a tooth profile in which the theoretical backlash is minimized to the greatest degree possible to achieve even more precise positioning.

[Material]
Aluminum alloy
Aluminum alloy
[Surface treatment]
White alumite
[Accessory: Set screw]
SUS304
Note: Materials and accessories may be changed to equivalent alternatives.
[Belt type (width dimension)]
GT3BLP060 (6 mm)
GT3BLP090 (9 mm)
GT3BLP150 (15 mm)
[Pulley shape]
A-shape (without boss), B-shape (with boss)
[Shaft-hole shape]
Round hole, round hole + tap, keyway (new JIS) + tap, one-side counterbored (one-end stepped), both-sides counterbored (both-ends stepped), one-side 2-step counterbored (one-end 2-step stepped)
In the case of a round hole shaft-hole shape, fastening with a MechaLock (power lock) is also possible.

Part Number
GPA34GT3BLP090-B-H[8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

-

TIMING PULLEY TYPE-3GT 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Timing pulley Belt Series 3GT Belt Width Used (mm)(mm) 9
Number of Teeth(T) 34 Pulley Shape Shape B Material Aluminum Alloy
Surface Treatment Clear Anodize Pulley/Idler Pulley (No Bearing) Shaft hole specifications Shaft hole H (round hole)