(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Free mount series of compact air cylinders.
[Features]
· Non-rotating rod type.
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
· With auto switch.
Tube Inner Diameter (mm) | 6 | 10 | 16 | 20 | 25 | 32 |
---|---|---|---|---|---|---|
Fluid | Air | |||||
Proof Pressure | 1.05 MPa | |||||
Maximum operating pressure | 0.7 MPa | |||||
Minimum operating pressure | 0.23 MPa | 0.18 MPa | 0.16 MPa | |||
Ambient and fluid temperature | Without auto switch: -10°C to 70 ℃ (no freezing) With auto switch: -10°C to 60°C (No freezing) | |||||
Lubrication | Not required | |||||
Piston Speed | 50 to 500 mm/s | |||||
Cushion*1 | Rubber cushions on both sides | |||||
Rod-end thread | Male thread | |||||
Stroke Length Tolerance | 0 to +1.0 mm | |||||
Rod non-rotating accuracy*2 | ±0.8° | ±0.5° |
*1: ø6 with auto switch type, one side rubber bumper.
*2: No load; rod is retracted.
Symbols
Single acting, spring return
Single acting, spring extend
Tube Inner Diameter (mm) | Standard Stroke (mm) |
---|---|
6, 10, 16, 20, 25, 32 | 5, 10, 15 |
No. of auto switches mounted | Applicable auto switch | ||
---|---|---|---|
D-A9□/D-A9□V | D-M9□/D-M9□V | D-M9□W/D-M9□WV | |
1 pcs. | 5 | 5 | 5 |
2 pcs. | 10 | 5 | 10 |
(Units: mm)
Model | Stroke (mm) | ||
---|---|---|---|
5 | 10 | 15 | |
C(D)UK6-□S C(D)UK6-□T | 28 (33) | 31 (41) | 34 (44) |
C(D)UK10-□S C(D)UK10-□T | 43 (48) | 47 (57) | 55 (65) |
C(D)UK16-□S C(D)UK16-□T | 60 (85) | 66 (90) | 81 (111) |
C(D)UK20-□S C(D)UK20-□T | 113 (147) | 124 (164) | 153 (193) |
C(D)UK25-□S C(D)UK25-□T | 212 (266) | 229 (288) | 271 (330) |
C(D)UK32-□S C(D)UK32-□T | 331 (404) | 357 (435) | 422 (500) |
(Unit: g)
Part Number |
---|
CDUK32-15S-A90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Custom-made Specifications | Lock unit magnet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,488.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Single Acting (Extruded) | 32 | 15 | -10~60 | 0.16~0.7 | Rc 1/8 | A90 | 0.5 | 2 pcs. | None | Built-in magnet |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Additional Function | With rod detent function |
---|---|---|---|---|---|
Environment, Applications | Standard | End Locking | No | Valves | No |
Cushion | Rubber bumper at both ends |
Please check the type/dimensions/specifications of the part CDUK32-15S-A90 in the CUK Series Free Mount Cylinder, Non-Rotating Rod Type, Single Acting, Spring Return/Extend series.
Part Number |
---|
CDUK10-10S-A90LS |
CDUK10-10S-A90S |
CDUK10-10S-A90V |
CDUK32-15S-A93 |
CDUK32-15S-A93-XC34 |
CDUK32-15S-A93S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Custom-made Specifications | Lock unit magnet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,657.59 | 1 Piece(s) | 20 Day(s) | Single Acting (Extruded) | 10 | 10 | -10~60 | 0.18~0.7 | M5 × 0.8 | A90 | 3 | 1 pc. | None | Built-in magnet | ||
฿ 1,456.80 | 1 Piece(s) | 55 Day(s) | Single Acting (Extruded) | 10 | 10 | -10~60 | 0.18~0.7 | M5 × 0.8 | A90 | 0.5 | 1 pc. | None | Built-in magnet | ||
฿ 1,861.60 | 1 Piece(s) | 55 Day(s) | Single Acting (Extruded) | 10 | 10 | -10~60 | 0.18~0.7 | M5 × 0.8 | A90V | 0.5 | 2 pcs. | None | Built-in magnet | ||
฿ 2,812.80 | 1 Piece(s) | 55 Day(s) | Single Acting (Extruded) | 32 | 15 | -10~60 | 0.16~0.7 | Rc 1/8 | A93 | 0.5 | 2 pcs. | None | Built-in magnet | ||
฿ 2,812.80 | 1 Piece(s) | 55 Day(s) | Single Acting (Extruded) | 32 | 15 | -10~60 | 0.16~0.7 | Rc 1/8 | A93 | 0.5 | 2 pcs. | Non-rotating plate with workpiece mounting screw (no extended part on the rod end) | Built-in magnet | ||
฿ 2,408.00 | 1 Piece(s) | 55 Day(s) | Single Acting (Extruded) | 32 | 15 | -10~60 | 0.16~0.7 | Rc 1/8 | A93 | 0.5 | 1 pc. | None | Built-in magnet |
How can we improve?
How can we improve?