1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
CUK Series Free Mount Cylinder, Non-Rotating Rod Type, Single Acting, Spring Return/Extend (Part Number)

AIR CYLINDER

CUK Series Free Mount Cylinder, Non-Rotating Rod Type, Single Acting, Spring Return/Extend
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 890.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Click on the catalog tab [Standards information] and refer to pp. 1,581–1,672 for a separate catalog for the auto switch.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

Free mount series of compact air cylinders.
[Features]
· Non-rotating rod type.
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
· With auto switch.

Free Mount Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod Specifications

Specifications

Tube Inner Diameter (mm)61016202532
FluidAir
Proof Pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.23 MPa0.18 MPa0.16 MPa
Ambient and fluid temperatureWithout auto switch: -10°C to 70 ℃ (no freezing)
With auto switch: -10°C to 60°C (No freezing)
LubricationNot required
Piston Speed50 to 500 mm/s
Cushion*1Rubber cushions on both sides
Rod-end threadMale thread
Stroke Length Tolerance0 to +1.0 mm
Rod non-rotating accuracy*2±0.8°±0.5°

*1: ø6 with auto switch type, one side rubber bumper.
*2: No load; rod is retracted.

Standard Stroke Table

Symbol: single acting, spring return / single acting, spring extend

Symbols
Single acting, spring return
Single acting, spring extend

Tube Inner Diameter (mm)Standard Stroke (mm)
6, 10, 16, 20, 25, 325, 10, 15

Minimum Stroke for Auto Switch Mounting

No. of auto switches mountedApplicable auto switch
D-A9□/D-A9□VD-M9□/D-M9□VD-M9□W/D-M9□WV
1 pcs.555
2 pcs.10510

 

(Units: mm)

 

Weight / (): Denotes the values with D-A93

ModelStroke (mm)
51015
C(D)UK6-□S
C(D)UK6-□T
28
(33)
31
(41)
34
(44)
C(D)UK10-□S
C(D)UK10-□T
43
(48)
47
(57)
55
(65)
C(D)UK16-□S
C(D)UK16-□T
60
(85)
66
(90)
81
(111)
C(D)UK20-□S
C(D)UK20-□T
113
(147)
124
(164)
153
(193)
C(D)UK25-□S
C(D)UK25-□T
212
(266)
229
(288)
271
(330)
C(D)UK32-□S
C(D)UK32-□T
331
(404)
357
(435)
422
(500)

 

(Unit: g)

 

Part Number
CDUK6-5S-M9NS-XC34
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Lock unit magnet

฿ 1,821.60

AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)65-10~600.23~0.7M5 × 0.8M9N0.51 pc.Non-rotating plate with workpiece mounting screw (no extended part on the rod end)Built-in magnet

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Additional Function With rod detent function
Environment, Applications Standard End Locking No Valves No
Cushion Rubber bumper at both ends

Please check the type/dimensions/specifications of the part CDUK6-5S-M9NS-XC34 in the CUK Series Free Mount Cylinder, Non-Rotating Rod Type, Single Acting, Spring Return/Extend series.

Products with similar specification

Part Number
CDUK10-10S-A90LS
CDUK10-10S-A90S
CDUK10-10S-A90V
CDUK6-5S-M9NV
CDUK6-5S-M9NWS-XC34
CDUK6-5S-M9NWVS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Lock unit magnet

฿ 2,657.59

1 Piece(s) 20 Day(s) Single Acting (Extruded)1010-10~600.18~0.7M5 × 0.8A9031 pc.NoneBuilt-in magnet

฿ 1,456.80

1 Piece(s) 55 Day(s) Single Acting (Extruded)1010-10~600.18~0.7M5 × 0.8A900.51 pc.NoneBuilt-in magnet

฿ 1,861.60

1 Piece(s) 55 Day(s) Single Acting (Extruded)1010-10~600.18~0.7M5 × 0.8A90V0.52 pcs.NoneBuilt-in magnet

฿ 2,671.20

1 Piece(s) 55 Day(s) Single Acting (Extruded)65-10~600.23~0.7M5 × 0.8M9NV0.52 pcs.NoneBuilt-in magnet

฿ 1,861.60

1 Piece(s) 55 Day(s) Single Acting (Extruded)65-10~600.23~0.7M5 × 0.8M9NW0.51 pc.Non-rotating plate with workpiece mounting screw (no extended part on the rod end)Built-in magnet

฿ 3,318.37

1 Piece(s) 20 Day(s) Single Acting (Extruded)65-10~600.23~0.7M5 × 0.8M9NWV0.51 pc.NoneBuilt-in magnet