1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series (Part Number)

AIR CYLINDER

Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 502.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See catalog for specification details.
  •  To see catalog pages of single-unit Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

Product Description

An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.

Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series: related images

Part Number
CJ2B16-100Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Custom-made Specifications Lock unit magnet

฿ 818.40

AIR CYLINDER 1 Piece(s) Same day 16100-10~70NoNo0.06~0.7Rubber cushion--None--90° to axisWithout bracketWithout bracketBasic typeNoneWithout magnet

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard

Please check the type/dimensions/specifications of the part CJ2B16-100Z in the Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series series.

Products with similar specification

Part Number
CDJ2B10-10Z-A
CDJ2B10-10Z-B
CDJ2B10-125AZ-B
CJ2B16-10Z
CJ2B16-125Z
CJ2B16-150Z
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Custom-made Specifications Lock unit magnet

฿ 725.60

1 Piece(s) Same day 1010-10~70NoNo0.06~0.7Rubber cushion--None-Rail mounting90° to axisWithout bracketWithout bracketBasic typeNoneBuilt-in magnet

฿ 651.20

1 Piece(s) 13 Day(s) 1010-10~70NoNo0.06~0.7Rubber cushion--None-Band mounting90° to axisWithout bracketWithout bracketBasic typeNoneBuilt-in magnet

฿ 1,339.20

1 Piece(s) Same day 10125-10~70NoNo0.1~0.7Air cushion--None-Band mounting90° to axisWithout bracketWithout bracketBasic typeNoneBuilt-in magnet

฿ 669.60

1 Piece(s) 13 Day(s) 1610-10~70NoNo0.06~0.7Rubber cushion--None--90° to axisWithout bracketWithout bracketBasic typeNoneWithout magnet

฿ 892.80

1 Piece(s) 13 Day(s) 16125-10~70NoNo0.06~0.7Rubber cushion--None--90° to axisWithout bracketWithout bracketBasic typeNoneWithout magnet

฿ 930.40

1 Piece(s) Same day 16150-10~70NoNo0.06~0.7Rubber cushion--None--90° to axisWithout bracketWithout bracketBasic typeNoneWithout magnet