Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CM2K Series

Caution
- See catalog for specification details.
- For details on Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
For common specifications of Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1584-1588. - Please refer to the made-to-order specification catalog on the manufacturer site for details of made-to-order specifications.
- Product pictures are representations. CAD data is not supported for some model numbers.
Product Description
An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· Single clevis and trunnion pivot brackets are available
· Type with a hexagonal rod that prevents rotation
· High non-rotating accuracy: ø20, ø25: ±0.7° ø32, ø40: ±0.5°
· Can operate without lubrication
· Same installation dimensions as the standard cylinder
