(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Various mounting bracket options
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· Single clevis and trunnion pivot brackets are available
· Total length is shortened with boss-cut type
· Compliant with EU-RoHS directive
· Grease is selectable (Option)
· Water-resistant compact auto switch mountable
Part Number |
---|
CDM2HF32-75JZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Lock Position | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,079.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 75 | With Intermediate Stop Function / With speed adjustment function | Low Speed | -10~70 | 0.05~1 | Rubber cushion | - | Built-in magnet | Rc | None | None | Without bracket | - | Rod-end flange type | Male thread | Nylon tarpaulin | None | Air-hydro type |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|
Please check the type/dimensions/specifications of the part CDM2HF32-75JZ in the Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series series.
Part Number |
---|
CDM2B20-120Z |
CDM2B20-125AZ |
CDM2B20-125Z |
CDM2L20-100AZ-A93L |
CDM2L20-100Z-M9NW |
CDM2L20-300Z-M9BAZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Lock Position | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,155.20 | 1 Piece(s) | 13 Day(s) | 20 | 120 | Standard | Standard | -10~70 | 0.05~1 | Rubber cushion | - | Built-in magnet | Rc | None | None | Without bracket | - | Basic (Double-side bossed) | Male thread | None | None | Pneumatic type | ||
฿ 1,463.20 | 1 Piece(s) | Same day | 20 | 125 | Standard | Standard | -10~70 | 0.05~1 | Air cushion | - | Built-in magnet | Rc | None | None | Without bracket | - | Basic (Double-side bossed) | Male thread | None | None | Pneumatic type | ||
฿ 1,155.20 | 1 Piece(s) | Same day | 20 | 125 | Standard | Standard | -10~70 | 0.05~1 | Rubber cushion | - | Built-in magnet | Rc | None | None | Without bracket | - | Basic (Double-side bossed) | Male thread | None | None | Pneumatic type | ||
฿ 2,340.80 | 1 Piece(s) | 13 Day(s) | 20 | 100 | Standard | Standard | -10~60 | - | Air cushion | 0.05 to 1.0 | Built-in magnet | Rc | - | None | Without bracket | - | Axial foot type | Male thread | None | - | Pneumatic type | ||
฿ 2,402.40 | 1 Piece(s) | 13 Day(s) | 20 | 100 | Standard | Standard | -10~60 | - | Rubber cushion | 0.05 to 1.0 | Built-in magnet | Rc | - | None | Without bracket | - | Axial foot type | Male thread | None | - | Pneumatic type | ||
฿ 3,326.40 | 1 Piece(s) | 13 Day(s) | 20 | 300 | Standard | Standard | -10~60 | - | Rubber cushion | 0.05 to 1.0 | Built-in magnet | Rc | - | None | Without bracket | - | Axial foot type | Male thread | None | - | Pneumatic type |
How can we improve?
How can we improve?