(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 1.8 times stronger than conventional blue Fishing Gut Wire (GFW422/423/424).
Type | Accessory | Accessory Type | Grooved wheels, Grooved wheels unit | Material | Ultra-high molecular weight polyethylene |
---|---|---|---|---|---|
Compatible Series | Common |
Please check the type/dimensions/specifications of the part GFW-464 in the High Strength ø2 Fishing Gut Wire series.
Part Number |
---|
GFW-465 |
GFW-466 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length |
---|---|---|---|---|---|---|
฿ 1,447.12 | 1 Piece(s) | Same day | 10 | 10 m | ||
฿ 4,011.33 | 1 Piece(s) | Same day | - | 20 m |
How can we improve?
How can we improve?